Part Number: WWSS1327RWTC

- Mounts firmly to wall to leave valuable desk or table space clear
- Adjusts to fit wide range of flat-screen monitors from 13 to 27 in.
- Thin-client mount integrates a small CPU into your display mount configuration
- Monitor swivels from -90° to +90° and rotates 360° to customize the ideal viewing angle
- Includes necessary mounting hardware so you can start installation immediately
- 5-year limited warranty
Features
Specifications
OVERVIEW
UPC Code | 037332210906 |
Device Compatibility | Monitor/HDTV; Computer; Laptop |
PHYSICAL
Color | Black; Silver |
Material of Construction | Steel, Plastic |
VESA Pattern (mm) | 75x75; 100x100 |
Motion | Full |
Mounting Location | Wall |
Degrees of Motion | -15/+15 Tilt; -90/+90 Swivel; 360 Rotate |
Minimum Screen Size (in.) | 13 |
Maximum Screen Size (in.) | 27 |
Maximum Weight Capacity (lbs.) | 17.5 |
Number of Displays | 1 |
Unit Dimensions (hwd / in.) | 28.700 x 23.600 x 34.800 |
Unit Weight (lbs.) | 11.50 |
Assembly Required | Yes |
FEATURES & SPECIFICATIONS
Cord Management | Yes |
Tools Necessary | Yes |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Accessories
Audio Video Cables
Model Number | Description | |
---|---|---|
P569-003-CERT | 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 3 ft. | |
P569-006-CERT | 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 6 ft. | |
P569-015-CERT | 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 15 ft. |
Documents & Downloads
Documentation
Product Literature
Useful Web Pages
Product Images