Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Rolling Desk TV/Monitor Cart - Height Adjustable


Mobile standing desk is an all-in-one workstation you can roll anywhere. Adjustable height creates a more ergonomic workspace.
  • Allows transitions between sitting and standing to promote wellness
  • Lever provides one-touch height adjustment from 29.5 to 47.2 inches
  • Monitor shelf supports 17.6 lb.; keyboard shelf supports 4.4 lb.
  • Printer and CPU shelves support up to 22 lb. each
  • Casters allow easy rolling from room to room
  • 5-year limited warranty

View Full Product Details

Tripp Lite Part Number

WWSSRDSTC

Have a Question?
Contact Us

Features

Rolling Workstation Lets You Enjoy the Benefits of Standing During Your Workday
Standing for part of the day can help increase metabolism, improve alertness and productivity, reduce fatigue and decrease the risk of repetitive stress injuries. This WorkWise™ mobile workstation on wheels has adjustable height to let you enjoy the benefits of better workspace ergonomics at home, school or the office.
Easily Adjust Workstation Height for Ease of Use
To adjust the height of the WWSSRDSTC, press the lever on the side of the monitor shelf. The monitor and keyboard shelves move together to provide smooth transitions between sitting and standing. The height adjustment also ensures the comfort of different users. The monitor shelf adjusts between 29.5 and 47.2 inches above the floor.
Take Your All-in-One Workstation Wherever You Need to Go
The four casters on this standing desk allow you to roll it from room to room, giving you the freedom to go where your work takes you. Because it has a smaller footprint than many popular computer desks, the WWSSRDSTC also fits well in home offices. When not in use, the workstation can be rolled into a secure area for storage. Two of the casters lock to keep the workstation in position while at rest. Use the included cable wrap to reduce cord clutter for a clean, professional look.
Keep Your Computer Hardware Organized on Convenient Shelves
This adjustable-height desk on wheels includes four shelves for holding a monitor, laptop, keyboard, printer, CPU or other peripherals. The monitor shelf supports up to 17.6 lb., and the oversized keyboard shelf supports up to 4.4 lb. The printer and CPU shelves support up to 22 lb. each. The CPU shelf’s width adjusts from 4.7 to 8.2 inches to accommodate a variety of form factors. Straps are included to secure a CPU or other component.

Typical Applications

  • Input patient information from multiple exam rooms in a clinic
  • Take inventory in a large warehouse
  • Deliver a lecture or a daily lesson to students in different classrooms
  • Set up an efficient workstation for a temporary employee

Package Includes

  • All WWSSRDSTC components (assembly required)
  • Assembly fasteners
  • Hex keys
  • Wrench
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332239402
PHYSICAL
ColorBlack; Silver
Material of ConstructionMDF and steel
Mounting LocationFloor
Number of Displays1
Shipping Dimensions (hwd / in.)23.80 x 23.80 x 31.30
Shipping Weight (lbs.)50.60
FEATURES & SPECIFICATIONS
Tools NecessaryYes
Cord ManagementNo
WARRANTY
Product Warranty Period (Worldwide)5-year limited warranty

Accessories

Surge Protectors
  Model Number Description
TLP310USBC | Surge Protectors TLP310USBC Protect It! 3-Outlet Surge Protector with Desk Clamp, 10 ft. Cord, 510 Joules, 2 USB Charging Ports, Black Housing
TLP310USBCW | Surge Protectors TLP310USBCW 3-Outlet Surge Protector with 2 USB Ports, 10 ft. Cord – 510 Joules, Desk Clamp, White Housing
TLP310USBS | Surge Protectors TLP310USBS Protect It! 3-Outlet Surge Protector with Mounting Brackets, 10 ft. Cord, 510 Joules, 2 USB Charging Ports, Black Housing
TLP606DMUSB | Surge Protectors TLP606DMUSB Protect It! 6-Outlet Clamp-Mount Surge Protector, 6-ft. Cord, 2100 Joules, 2 x USB Charging ports (2.1A total)
Digital Signage & Audio/Video
  Model Number Description
B126-1D1-WHD1 | Digital Signage & Audio/Video B126-1D1-WHD1 Wireless HDMI Extender Kit with IR for Conference Rooms and TV Connection
B127-1A1-HH | Digital Signage & Audio/Video B127-1A1-HH HDMI over Cat6 Extender Kit, Transmitter/Receiver, PoC, HDR, 4K @ 60 Hz, 4:4:4, Up to 125 ft., TAA
P569-003-CERT | Digital Signage & Audio/Video P569-003-CERT Premium High-Speed HDMI Cable with Ethernet and Gripping Connectors, HDMI 2.0, UHD 4K @ 60 Hz (M/M), 3 ft.
P569-006-CERT | Digital Signage & Audio/Video P569-006-CERT Premium High-Speed HDMI Cable with Ethernet and Gripping Connectors, HDMI 2.0, UHD 4K @ 60 Hz (M/M), 6 ft.
P569-015-CERT | Digital Signage & Audio/Video P569-015-CERT Premium High-Speed HDMI Cable with Ethernet and Gripping Connectors, HDMI 2.0, UHD 4K @ 60 Hz (M/M), 15 ft.
TV/Monitor Mounts
  Model Number Description
DDR1327SDFC | TV/Monitor Mounts DDR1327SDFC Dual Full Motion Flex Arm Desk Clamp for 13" to 27" Monitors
DDR1327SFC | TV/Monitor Mounts DDR1327SFC Full Motion Flex Arm Desk Clamp for 13" to 27" Monitors
Monitor Mount Accessories
  Model Number Description
DMACUSB | Monitor Mount Accessories DMACUSB AC/USB Charging Clip for Display Mounts
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
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.