A safer space
to work and learn
High-touch surfaces can harbor harmful bacteria. To address this concern, Tripp Lite offers an assortment of products designed to minimize the presence of germs. These Safe-IT solutions help provide everyday protection and peace of mind to users and installers of frequently handled equipment at home and in the workplace.
Antimicrobial Medical-Grade Power Strips
Antimicrobial Medical-Grade Surge Protectors
UVC Sanitizing Charging Carts

Extra Protection Against Bacteria
Safe-IT Ethernet, USB and video cables are constructed from materials with antibacterial properties, making them 99.9% effective in inhibiting E. coli and staph pathogens. These cables are ideal for areas where cleanliness is essential, including hospitals, schools, shared office spaces, restaurants and kitchens.
Safe and Effective Ultraviolet (UVC) Sanitization
Tripp Lite's hospital-grade charging carts feature chemical-free ultraviolet (UVC) sanitization and antimicrobial protection to help reduce the presence of germs. Inside the enclosures, timer-controlled UVC lights disrupt the DNA of microorganisms and prevent them from replicating.


Patented Antimicrobial Coating
Many Safe-IT products have a patented antimicrobial coating with silver ionic technology that inhibits the growth of bacteria, viruses, mold and fungi.

Antibacterial Ethernet, USB
and Video CablesAntibacterial cables are ideal for shared workspaces requiring extra protection against bacteria.
Explore
Antibacterial Power Cords
Safe-IT™ hospital-grade IEC power cords are designed for computers, mobile carts, printers, scanners, monitors and other compatible hospital equipment.
Explore
Medical-Grade Power Strips
and Surge ProtectorsMedical-grade antimicrobial power strips and surge protectors are designed for use in healthcare environments.
Explore
UVC Sanitizing Hospital-Grade
Charging CartsUVC sanitization and antimicrobial protection help reduce the presence of germs on mobile devices.
Explore