Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

VESA® Standards Ensure Your TV and Display Mount Are the Perfect Fit

There are many great reasons to mount a flat-screen TV on a wall or elevate your monitor above the desk. You'll free up valuable space, improve sightlines and gain flexibility of viewing angles. But before you get out the drill and stud finder, you need to find a display mount that's compatible with your TV or monitor.

VESA compliant logoMost TV and monitor manufacturers comply with a set of standards set by the Video Electronics Standards Association (VESA) known as the Flat Display Mounting Interface (FDMI) or Mounting Interface Standard (MIS). VESA-compliant display mounts also follow these standards. This makes it easy to select a mount that accommodates your display and, even more importantly, will safely hold its size and weight.

A VESA pattern refers to the configuration of the four holes on the back of a flat panel display. For example, in a 100 x 100 mm VESA pattern, the screw holes are arranged in a square 100 mm apart. Before you select a display mount, check the back of your display for the VESA mounting holes. If dimensions are not marked, check the specifications in your owner's manual or measure the distance between holes (center to center) to make sure you purchase a compatible mount. Many mounts accommodate a variety of VESA hole patterns, so you likely will be able to find a variety of models compatible with your display.

The following table shows the MIS standards and how these relate to the numbers in your TV's specifications.

MIS Standard VESA Pattern Screen Size* Max. Weight*
MIS-D 75 x 75 mm; 100 x 100 mm 12-22.9" 30.8 lb.
MIS-E 200 x 100 mm 23-30.9" 50 lb.
MIS-F 200 x 200 mm and above 31" or larger 250 lb.

*Specific models of mounts may have screen size and weight maximums that vary from the VESA standards.

Tripp Lite display mounts are all VESA-compliant and come with screws and other mounting hardware that fit the screw holes on the back of your display. When choosing your display mount, other factors to consider include one-touch adjustments for tilt, swivel and screen level. With the right display mount for your application, you'll enjoy the vivid images of your flat panel display all the more!

Learn more with our Display Mount Buying Guide.

Browse the full line of Tripp Lite TV and monitor Display Mounts

Styles of wall-mounts

DWF3270X VESA pattern VESA-compliant holes on a fixed-position wall-mount

DWT1327S VESA pattern VESA-compliant holes on a tilting wall-mount

DDR1032SE VESA pattern VESA-compliant holes on a tilt-and-swivel desk mount
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
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.