Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Fiber Network Cables

Mode Conditioning

Complete your high-tech fiber network with a full line of fiber patch cables for your data center, gateway or wiring closet. Choose from singlemode fiber and multimode fiber optical cables in 9/125, 50/125 and 62.5/125 sizes. Designed to meet or exceed top industry standards, these fiber optic cables are recommended for fast, clear data transmission in your network or telecom application.

Connectors
LengthLC/LCSC/SCMTRJ/SCMTRJ/STSC/STST/STLC/SCLC/STMTRJ/LCMTRJ/MTRJBULK
0.30 m [ 1 ft ]N320-001N306-001         
0.61 m [ 2 ft ] N306-002         
0.91 m [ 3 ft ] N306-003N310-003N308-003N304-003N302-003     
1.01 m [ 3.3 ft ]N320-01M
N320-01M-RD
Compare Models
     N316-01MN318-01MN314-01MN312-01M 
1.22 m [ 4 ft ] N306-004  N304-004      
1.83 m [ 6 ft ] N306-006 N308-006N304-006N302-006     
2.01 m [ 6.6 ft ]N320-02M
N320-02M-RD
Compare Models
     N316-02MN318-02MN314-02M  
2.44 m [ 8 ft ]    N304-008      
2.99 m [ 9.8 ft ]N320-03M
N320-03M-RD
Compare Models
N306-010N310-010N308-010N304-010N302-010N316-03MN318-03MN314-03M  
3.99 m [ 13.1 ft ]N320-04MN306-04M    N316-04M    
5.00 m [ 16.4 ft ]N320-05M
N320-05M-RD
Compare Models
N306-05MN310-05MN308-05MN304-05MN302-05MN316-05MN318-05MN314-05MN312-05M 
6.01 m [ 19.7 ft ]N320-06M   N304-06MN302-06MN316-06MN318-06M   
7.01 m [ 23 ft ]N320-07MN306-07M    N316-07MN318-07M   
7.62 m [ 25 ft ]    N304-025      
7.99 m [ 26.2 ft ]  N310-08MN308-08M N302-08M N318-08M   
8.99 m [ 29.5 ft ] N306-09M     N318-09M   
10.00 m [ 32.8 ft ]N320-10M
N320-10M-RD
Compare Models
   N304-10MN302-10MN316-10MN318-10M   
12.01 m [ 39.4 ft ] N306-12M         
13.02 m [ 42.7 ft ]      N316-13M    
15.00 m [ 49.2 ft ]N320-15M
N320-15M-RD
Compare Models
N306-15M N308-15MN304-15MN302-15MN316-15MN318-15MN314-15M  
20.00 m [ 65.6 ft ]N320-20M     N316-20MN318-20M   
21.01 m [ 68.9 ft ]N320-21M          
23.02 m [ 75.5 ft ] N306-23M   N302-23M     
25.00 m [ 82 ft ]N320-25MN306-25M    N316-25M    
30.00 m [ 98.4 ft ]N320-30MN306-30MN310-30M  N302-30MN316-30MN318-30M   
46.01 m [ 150.9 ft ]N320-46MN306-46M         
50.00 m [ 164 ft ]     N302-50M N318-50M   
61.01 m [ 200.1 ft ]N320-61M          
100.03 m [ 328.1 ft ] N306-100M         
123.48 m [ 405 ft ]N320-405          
304.88 m [ 1000 ft ]          N549-01K
Connector 1
  • LC
  • SC
  • ST
Connector 2
  • LC
  • SC
  • ST
Length
  • 10M (32.8 ft)
  • 1M (3.3 ft)
  • 2M (6.6 ft)
  • 3M (9.8 ft)
  • 4M (13.1 ft)
  • 5M (16.4 ft)
Optical Mode
  • OM1
Fiber Type
  • 62.5/125
Eaton Fiber Network Cables - Part Number N422-02M

Fiber Optic Mode Conditioning Patch Cable (ST/LC), 2M (6 ft.)

  • Type: Mode Conditioning
  • Connector 1: LC DUPLEX (MALE)
  • Connector 2: ST DUPLEX (MALE)
  • Length: 2M (6.6 ft)
More InfoCheck Prices
Eaton Fiber Network Cables - Part Number N425-02M

Fiber Optic Mode Conditioning Patch Cable (LC Mode Conditioning to SC), 2M (6 ft.)

  • Type: Mode Conditioning
  • Connector 1: LC DUPLEX (MALE)
  • Connector 2: SC DUPLEX (MALE)
  • Length: 2M (6.6 ft)
More InfoCheck Prices
Eaton Fiber Network Cables - Part Number N424-01M

Fiber Optic Mode Conditioning Patch Cable (SC/LC), 1M (3 ft.)

  • Type: Mode Conditioning
  • Connector 1: LC DUPLEX (MALE)
  • Connector 2: SC DUPLEX (MALE)
  • Length: 1M (3.3 ft)
More InfoCheck Prices
Product Advisor

Accessories for Fiber Network Cables

We have a range of accessories designed to work with our Fiber Network Cables. Check them out!

Eaton Fiber Network Cables - Part Number N425-03M

Fiber Optic Mode Conditioning Patch Cable (LC Mode Conditioning to SC), 3M (10 ft.)

  • Type: Mode Conditioning
  • Connector 1: LC DUPLEX (MALE)
  • Connector 2: SC DUPLEX (MALE)
  • Length: 3M (9.8 ft)
More InfoCheck Prices
Eaton Fiber Network Cables - Part Number N424-04M

Fiber Optic Mode Conditioning Patch Cable (SC/LC), 4M (13 ft.)

  • Type: Mode Conditioning
  • Connector 1: LC DUPLEX (MALE)
  • Connector 2: SC DUPLEX (MALE)
  • Length: 4M (13.1 ft)
More InfoCheck Prices
Eaton Fiber Network Cables - Part Number N424-05M

Fiber Optic Mode Conditioning Patch Cable (SC/LC), 5M (16 ft.)

  • Type: Mode Conditioning
  • Connector 1: LC DUPLEX (MALE)
  • Connector 2: SC DUPLEX (MALE)
  • Length: 5M (16.4 ft)
More InfoCheck Prices
Eaton Fiber Network Cables - Part Number N422-03M

Fiber Optic Mode Conditioning Patch Cable (ST/LC), 3M (10 ft.)

  • Type: Mode Conditioning
  • Connector 1: LC DUPLEX (MALE)
  • Connector 2: ST DUPLEX (MALE)
  • Length: 3M (9.8 ft)
More InfoCheck Prices
Eaton Fiber Network Cables - Part Number N422-10M

Fiber Optic Mode Conditioning Patch Cable (ST/LC), 10M (33 ft.)

  • Type: Mode Conditioning
  • Connector 1: LC DUPLEX (MALE)
  • Connector 2: ST DUPLEX (MALE)
  • Length: 10M (32.8 ft)
More InfoCheck Prices
Eaton Fiber Network Cables - Part Number N422-01M

Fiber Optic Mode Conditioning Patch Cable (ST/LC), 1M (3 ft.)

  • Type: Mode Conditioning
  • Connector 1: LC DUPLEX (MALE)
  • Connector 2: ST DUPLEX (MALE)
  • Length: 1M (3.3 ft)
More InfoCheck Prices

Need Help Finding Mode Conditioning Fiber Network Cables?

Tripp Lite offers Mode Conditioning Fiber Network Cables, which convert singlemode to multimode and are available in a variety of connector combinations.

Chat is Offline

Contact an EatonCare Representative
To reach an EatonCare representative, please call:
877-ETN-CARE or 877-386-2273
800-268-3578 Canada
828-651-0786 International

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.