Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Networking / Rack-Mount

NetCommander 32 Port Cat5 IP KVM Switch 1U Rack Mount 4+1 User Sixteen USB Dongles B072-032-IP4-K

NetCommander 32-Port Cat5 1U Rack-Mount 4+1 User VGA USB KVM Switch with IP Remote Access with 16 USB Dongles

  • Type: Rack-Mount
  • Number of Ports: 32
  • Number of Users: 5
  • PC/Server Connections: PS/2; USB; VGA
NetCommander 32 Port Cat5 IP KVM Switch 1U Rack Mount 4+1 User B072-032-IP4

NetCommander 32-Port Cat5 1U Rack-Mount 4+1 User VGA USB KVM Switch with IP Remote Access

  • Type: Rack-Mount
  • Number of Ports: 32
  • Number of Users: 5
  • PC/Server Connections: PS/2; USB; VGA
NetCommander 32 Port Cat5 IP KVM Switch 1U Rack Mount 2+1 User Sixteen USB Dongles B072-032-IP2-K

NetCommander 32-Port Cat5 1U Rack-Mount 2+1 User VGA USB KVM Switch with IP Remote Access with 16 USB Dongles

  • Type: Rack-Mount
  • Number of Ports: 32
  • Number of Users: 3
  • PC/Server Connections: PS/2; USB; VGA
NetCommander 32 Port Cat5 IP KVM Switch 1U Rack Mount 2+1 User B072-032-IP2

NetCommander 32-Port Cat5 1U Rack-Mount 2+1 User VGA USB KVM Switch with IP Remote Access

  • Type: Rack-Mount
  • Number of Ports: 32
  • Number of Users: 3
  • PC/Server Connections: PS/2; USB; VGA
NetCommander 16 Port Cat5 IP KVM Switch 1U Rack Mount 4+1 User B072-016-IP4

NetCommander 16-Port Cat5 1U Rack-Mount 4+1 User VGA USB KVM Switch with IP Remote Access

  • Type: Rack-Mount
  • Number of Ports: 16
  • Number of Users: 5
  • PC/Server Connections: PS/2; USB; VGA
NetCommander 16 Port Cat5 IP KVM Switch 1U Rack Mount 2+1 User B072-016-IP2

NetCommander 16-Port Cat5 1U Rack-Mount 2+1 User VGA USB KVM Switch with IP Remote Access

  • Type: Rack-Mount
  • Number of Ports: 16
  • Number of Users: 3
  • PC/Server Connections: PS/2; USB; VGA
NetCommander 16 Port Cat5 IP KVM Switch 1U Rack Mount 1 1 User B072-016-1-IP

NetCommander 16-Port Cat5 1U Rack-Mount 1+1 User VGA USB KVM Switch with IP Remote Access

  • Type: Rack-Mount
  • Number of Ports: 16
  • Number of Users: 2
  • PC/Server Connections: PS/2; USB; VGA
NetCommander 16 Port Cat5 KVM Switch 1U Rack Mount PS2 USB Input Adapter B072-016-1A

NetCommander 16-Port Cat5 KVM Switch 1U Rack-Mount with PS2 to USB Input Adapter

  • Type: Rack-Mount
  • Number of Ports: 16
  • Number of Users: 1
  • PC/Server Connections: PS/2; USB; VGA
NetCommander 16 Port Cat5 KVM Switch 1U Rack Mount B072-016-1

NetCommander 16-Port Cat5 KVM Switch 1U Rack-Mount

  • Type: Rack-Mount
  • Number of Ports: 16
  • Number of Users: 1
  • PC/Server Connections: VGA; USB; PS/2
NetCommander 8 Port Cat5 IP KVM Switch 1U Rack Mount 1+1 User B072-008-1-IP

NetCommander 8-Port Cat5 1U Rack-Mount 1+1 User VGA USB KVM Switch with IP Remote Access

  • Type: Rack-Mount
  • Number of Ports: 8
  • Number of Users: 2
  • PC/Server Connections: PS/2; USB; VGA
NetCommander 8 Port Cat5 KVM Switch 1U Rack Mount PS2 USB Input Adapter B072-008-1A

NetCommander 8-Port Cat5 KVM Switch 1U Rack-Mount with PS2 to USB Input Adapter

  • Type: Rack-Mount
  • Number of Ports: 8
  • Number of Users: 1
  • PC/Server Connections: PS/2; USB; VGA
NetCommander 8 Port Cat5 KVM Switch 1U Rack Mount B072-008-1

NetCommander 8-Port Cat5 KVM Switch 1U Rack-Mount

  • Type: Rack-Mount
  • Number of Ports: 8
  • Number of Users: 1
  • PC/Server Connections: VGA; USB; PS/2
64 Port Cat5 KVM over IP Switch with Virtual Media 1 Local 8 Remote Users 1U Rack Mount TAA B064-064-08-IPG

64-Port Cat5 KVM over IP Switch with Virtual Media - 1 Local & 8 Remote Users, 1U Rack-Mount, TAA

  • Type: Rack-Mount
  • Number of Ports: 64
  • Number of Users: 9
  • PC/Server Connections: DVI; USB; VGA
NetDirector 32 Port Cat5 IP KVM Switch 1U Rack Mount 4 1 User B064-032-04-IPG

NetDirector 32-Port Cat5 IP KVM Switch 1U Rack-Mount 4+1 User

  • Type: Rack-Mount
  • Number of Ports: 32
  • Number of Users: 5
  • PC/Server Connections: DVI; Serial; USB; VGA
NetDirector 32 Port Cat5 IP KVM Switch 1U Rack Mount 2 1 User B064-032-02-IPG

NetDirector 32-Port Cat5 IP KVM Switch 1U Rack-Mount 2+1 User

  • Type: Rack-Mount
  • Number of Ports: 32
  • Number of Users: 3
  • PC/Server Connections: DVI; Serial; USB; VGA
32 Port Cat5 KVM over IP Switch with Virtual Media 1 Local 1 Remote User 1U Rack Mount TAA B064-032-01-IPG

32-Port Cat5 KVM over IP Switch with Virtual Media - 1 Local & 1 Remote User, 1U Rack-Mount, TAA

  • Type: Rack-Mount
  • Number of Ports: 32
  • Number of Users: 2
  • PC/Server Connections: DVI; USB; VGA
netdirector 16 port ip kvm switch cat5 1u rack mount 2 1 user B064-016-02-IPG

16-Port IP KVM Switch – Cat5, 1U Rack-Mount, 2+1 User, TAA

  • Type: Rack-Mount
  • Number of Ports: 16
  • Number of Users: 3
  • PC/Server Connections: DVI; PS/2; Serial; USB; VGA
16 Port Cat5 KVM over IP Switch with Virtual Media 1 Local 1 Remote User 1U Rack Mount TAA B064-016-01-IPG

16-Port Cat5 KVM over IP Switch with Virtual Media - 1 Local & 1 Remote User, 1U Rack-Mount, TAA

  • Type: Rack-Mount
  • Number of Ports: 16
  • Number of Users: 2
  • PC/Server Connections: PS/2; USB; VGA
8 Port Cat5 KVM over IP Switch with Virtual Media 1 Local 1 Remote User 1U Rack Mount TAA B064-008-01-IPG

8-Port Cat5 KVM over IP Switch with Virtual Media - 1 Local & 1 Remote User, 1U Rack-Mount, TAA

  • Type: Rack-Mount
  • Number of Ports: 8
  • Number of Users: 2
  • PC/Server Connections: PS/2; USB; VGA
8 Port 1U Rack Mount DVI USB KVM Switch Audio 2 port USB Hub B043-DUA8-SL

8-Port 1U Rack-Mount DVI / USB KVM Switch with Audio and 2-port USB Hub

  • Type: Rack-Mount
  • Number of Ports: 8
  • Number of Users: 1
  • PC/Server Connections: DVI; USB
16 Port 1U Rack Mount USB PS2 KVM Switch On Screen Display B042-016

16-Port 1U Rack-Mount USB/PS2 KVM Switch with On-Screen Display

  • Type: Rack-Mount
  • Number of Ports: 16
  • Number of Users: 1
  • PC/Server Connections: PS/2; USB; VGA
8 Port 1U Rack Mount USB PS2 KVM Switch On Screen Display B042-008

8-Port 1U Rack-Mount USB/PS2 KVM Switch with On-Screen Display

  • Type: Rack-Mount
  • Number of Ports: 8
  • Number of Users: 1
  • PC/Server Connections: PS/2; USB; VGA
4 Port 1U Rack Mount USB PS2 KVM Switch On Screen Display B042-004

4-Port 1U Rack-Mount USB/PS2 KVM Switch with On-Screen Display

  • Type: Rack-Mount
  • Number of Ports: 4
  • Number of Users: 1
  • PC/Server Connections: PS/2; USB; VGA
8 Port DVI/USB KVM Switch with Audio and USB 2.0 Peripheral Sharing 1U Rack Mount Single Link 1920x1200 1080p B024-DUA8-SL

8-Port DVI/USB KVM Switch with Audio and USB 2.0 Peripheral Sharing, 1U Rack-Mount, Single-Link, 1920 x 1200 (1080p)

  • Type: Rack-Mount
  • Number of Ports: 8
  • Number of Users: 1
  • PC/Server Connections: DVI; USB
8 Port DVI/USB KVM Switch with Audio and USB 2.0 Peripheral Sharing 1U Rack Mount Dual Link 2560x1600 1080p B024-DUA8-DL

8-Port DVI/USB KVM Switch with Audio and USB 2.0 Peripheral Sharing, 1U Rack-Mount, Dual-Link, 2560 x 1600

  • Type: Rack-Mount
  • Number of Ports: 8
  • Number of Users: 1
  • PC/Server Connections: DVI; USB
NetDirector 16 Port 1U Rack Mount IP KVM Switch B022-U16-IP

NetDirector 16-Port 1U Rack-Mount IP KVM Switch

  • Type: Rack-Mount
  • Number of Ports: 16
  • Number of Users: 1
  • PC/Server Connections: PS/2; USB; VGA
NetDirector 8 Port 1U Rack Mount IP KVM Switch B022-U08-IP

NetDirector 8-Port 1U Rack-Mount IP KVM Switch

  • Type: Rack-Mount
  • Number of Ports: 8
  • Number of Users: 1
  • PC/Server Connections: PS/2; USB; VGA
NetDirector 8 Port 1U Rack Mount KVM Switch B022-U08

NetDirector 8-Port 1U Rack-Mount KVM Switch

  • Type: Rack-Mount
  • Number of Ports: 8
  • Number of Users: 1
  • PC/Server Connections: PS/2; USB; VGA
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.