Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Power Distribution Units (PDUs)

rack power distribution unit

The rack PDU is a foundational building block of the modern data center, transforming high capacity raw power feeds to lower capacity outlets for IT equipment.

We offer hundreds of single- and 3‐phase PDUs with a variety of price points and features, including remote management of distributed and edge infrastructure.

Single Phase 120V

Basic PDU
Metered PDU
Monitored PDU
Switched PDU
ATS PDU

Features

Provides reliable power distribution to multiple devices from a UPS system, generator or utility (mains) source Basic PDU features, PLUS digital load meters that help balance loads and prevent overloads Metered PDU features, PLUS a network interface for remote monitoring and control from any location Monitored PDU features, PLUS individual outlet control Dual (redundant) AC input power and an Automatic Transfer Switch*
Max. Input Current 15A - 24A 12A - 24A 12A - 24A 12A - 24A 12A - 24A
Load Capacity 1.4kW - 3.8kW 1.4kW - 3.8kW 1.4kW - 3.1kW 1.4kW - 3.1kW 1.4kW - 3.1kW
Input Cord Length 6 ft. - 15 ft. 6 ft. - 15 ft. 10 ft. - 12 ft. 6 ft. - 15 ft. 10 ft. - 12 ft.
Number of Outlets Horizontal: 4 - 24
Vertical: 14 - 40
Horizontal: 12 - 14
Vertical: 6 - 36
Horizontal: 8 - 16
Vertical: 16 - 24
Horizontal: 8 - 16
Vertical: 2 - 24
Horizontal: 8 - 25
Visual Current / Load Meter
Report Power Consumption to a Centralized Manager Select Models
Report Information from Sensors e.g. Temp / Humidity Select Models
Measure Power Consumption of Individual Outlets Select Models Select Models
Remotely Control Individual Outlets Select Models
Automatic Transfer Switch*
  *Hot‐Swap PDUs feature dual AC inputs and a Manual Transfer Switch so that maintenance, repair or replacement of compatible UPS systems can be performed without interrupting power to connected equipment.

Single Phase 208/240V

Basic PDU
Metered PDU
Monitored PDU
Switched PDU
ATS PDU

Features

Provides reliable power distribution to multiple devices from a UPS system, generator or utility (mains) source Basic PDU features, PLUS digital load meters that help balance loads and prevent overloads Metered PDU features, PLUS a network interface for remote monitoring and control from any location Monitored PDU features, PLUS individual outlet control Dual (redundant) AC input power and an Automatic Transfer Switch*
Max. Input Current 16A - 32A 16A - 24A 16A - 24A 12A - 45A 10A - 32A
Load Capacity 3.8kW - 7.7kW 3.8kW - 5.8kW 3.7kW - 5.8kW 3.84kW - 7.7kW 2.4kW - 7.7kW
Input Cord Length 10 ft. - 15 ft. 8.2 ft. - 12 ft. 8.5 ft. - 12 ft. 6 ft. - 15 ft. 10 ft. - 12 ft.
Number of Outlets Horizontal: 4 - 20
Vertical: 38
Horizontal: 10 - 18
Vertical: 38 - 48
Horizontal: 8 - 16
Vertical: 20 - 42
Horizontal: 8 - 16
Vertical: 8 - 24
Horizontal: 1 - 19
Visual Current / Load Meter
Report Power Consumption to a Centralized Manager Select Models
Report Information from Sensors e.g. Temp / Humidity Select Models
Measure Power Consumption of Individual Outlets Select Models Select Models
Remotely Control Individual Outlets Select Models Select Models
Automatic Transfer Switch*
  *Hot‐Swap PDUs feature dual AC inputs and a Manual Transfer Switch so that maintenance, repair or replacement of compatible UPS systems can be performed without interrupting power to connected equipment.

Single Phase 230V

Basic PDU
Metered PDU
Monitored PDU
Switched PDU
ATS PDU

Features

Provides reliable power distribution to multiple devices from a UPS system, generator or utility (mains) source Basic PDU features, PLUS digital load meters that help balance loads and prevent overloads Metered PDU features, PLUS a network interface for remote monitoring and control from any location Monitored PDU features, PLUS individual outlet control Dual (redundant) AC input power and an Automatic Transfer Switch*
Max. Input Current 16A - 32A 16A - 32A 16A - 32A 12A - 32A 10A - 32A
Load Capacity 3.8kW - 7.7kW 3.8kW - 7.7kW 3.7kW - 7.7kW 2.5kW - 7.7kW 2.4kW - 7.7kW
Input Cord Length 10 ft. - 12 ft. 8.2 ft. - 12 ft. 8.5 ft. - 10 ft. 6.5 ft. - 10 ft. 10 ft. - 12 ft.
Number of Outlets Horizontal: 4 - 14 Horizontal: 10 - 18
Vertical: 38 - 48
Horizontal: 8 - 16
Vertical: 20 - 42
Horizontal: 8 - 16
Vertical: 8 - 24
Horizontal: 1 - 18
Visual Current / Load Meter
Report Power Consumption to a Centralized Manager Select Models
Report Information from Sensors e.g. Temp / Humidity Select Models
Measure Power Consumption of Individual Outlets Select Models
Remotely Control Individual Outlets Select Models Select Models
Automatic Transfer Switch*
  *Hot‐Swap PDUs feature dual AC inputs and a Manual Transfer Switch so that maintenance, repair or replacement of compatible UPS systems can be performed without interrupting power to connected equipment.

3-Phase 208V

Basic PDU
Metered PDU
Monitored PDU
Switched PDU
ATS PDU

Features

Provides reliable power distribution to multiple devices from a UPS system, generator or utility (mains) source Basic PDU features, PLUS digital load meters that help balance loads and prevent overloads Metered PDU features, PLUS a network interface for remote monitoring and control from any location Monitored PDU features, PLUS individual outlet control Dual (redundant) AC input power and an Automatic Transfer Switch*
Max. Input Current 16A - 40A 16A - 40A 16A - 45A 16A - 45A Tripp Lite ATS PDU models are available in single-phase input only.
Load Capacity 5.7kW - 14.4kW 5.7kW - 14.4kW 5.7kW - 18.7kW 6.7kW - 16.2kW
Input Cord Length 6 ft. 6 ft. 3 ft. - 10 ft. 6 ft. - 10 ft.
Number of Outlets Vertical: 42 - 48 Vertical: 27 - 48 Vertical: 36 - 48 Vertical: 18 - 30
Visual Current / Load Meter
Report Power Consumption to a Centralized Manager
Report Information from Sensors e.g. Temp / Humidity
Measure Power Consumption of Individual Outlets Select Models Select Models
Remotely Control Individual Outlets
Automatic Transfer Switch*
  *Hot‐Swap PDUs feature dual AC inputs and a Manual Transfer Switch so that maintenance, repair or replacement of compatible UPS systems can be performed without interrupting power to connected equipment.

3-Phase 380-415V

Basic PDU
Metered PDU
Monitored PDU
Switched PDU
ATS PDU

Features

Provides reliable power distribution to multiple devices from a UPS system, generator or utility (mains) source Basic PDU features, PLUS digital load meters that help balance loads and prevent overloads Metered PDU features, PLUS a network interface for remote monitoring and control from any location Monitored PDU features, PLUS individual outlet control Dual (redundant) AC input power and an Automatic Transfer Switch*
Max. Input Current 16A 16A - 32A 16A - 20A 16A - 40A Tripp Lite ATS PDU models are available in single-phase input only.
Load Capacity 11.5kW 11.5kW - 22.2kW 5.8kW - 11.5kW 11.5kW - 28.8kW
Input Cord Length 6 ft. 6 ft. 6 ft. - 10 ft. 6 ft. - 10 ft.
Number of Outlets Vertical: 45 Vertical: 42 - 45 Vertical: 36 - 48 Vertical: 24 - 30
Visual Current / Load Meter
Report Power Consumption to a Centralized Manager
Report Information from Sensors e.g. Temp / Humidity
Measure Power Consumption of Individual Outlets Select Models
Remotely Control Individual Outlets
Automatic Transfer Switch*
  *Hot‐Swap PDUs feature dual AC inputs and a Manual Transfer Switch so that maintenance, repair or replacement of compatible UPS systems can be performed without interrupting power to connected equipment.
Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.