Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Power Conditioners

Outlet Types
  • 5-15/20R
  • 5-15R
  • 5-15R-HG
  • 5-20R
  • 5-20R-HG
  • 6-15/20R
  • 6-15R
  • AUS/NZ 10A
  • British BS 1363A
  • C13
  • C19
  • C6 3-prong
  • C8 2-prong
  • CEE7/7
  • French/Belgian
  • Hardwire
  • HDMI
  • IEC309 16A BLUE (2P+E)
  • IEC309 32A BLUE (2P+E)
  • India BS 546 6A/2A
  • L14-30R
  • L21-20R
  • L21-30R
  • L5-20R
  • L5-30R
  • L6-20R
  • L6-30R
  • Network
  • Schuko Type F
  • Universal outlets
  • C39
loading gif

Need Help Finding a Power Conditioner?

Tripp Lite power line conditioners are your best defense against voltage fluctuations, including brownouts, surges and line noise. With an AC power conditioner for protection, your critical equipment can continue working through harsh power conditions. If you're looking for reliable voltage conditioning that meets your needs, let us help.

Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.