Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Power / UPS Battery Packs

Internal Battery Pack Compatible with SmartOnline 20kVA 30kVA 3 Phase UPS System SURBC2030

Internal Battery Pack - Compatible with select SmartOnline 20kVA, 30kVA, 40kVA 3-Phase UPS System & SUBF2030 External Battery Frame

  • Type: 3-Phase
  • Phase: 3-Phase
  • Form Factor: Tower
  • DC Voltage: 240
External Battery Frame Extended Runtime for select SmartOnline 20kVA 30kVA 3 Phase UPS Systems SUBF2030

External Battery Frame for Extended Runtime for select SmartOnline 20kVA & 30kVA 3-Phase UPS Systems

  • Type: 3-Phase
  • Phase: 3-Phase
  • Form Factor: Tower
  • DC Voltage: 240
ups battery pack for sv series 3 phase 3 cabinet 600 nb EBP240V6003NB

UPS Battery Pack for SV-Series 3-Phase UPS, +/-120VDC, 3 Cabinets - Tower, TAA, No Batteries Included

  • Type: 3-Phase
  • Phase: 3-Phase
  • Form Factor: Tower
  • DC Voltage: +/- 120VDC
ups battery pack for sv series 3 phase 3 cabinet 600 EBP240V6003

UPS Battery Pack for SV-Series 3-Phase UPS, +/-120VDC, 3 Cabinets - Tower, TAA, Batteries Included

  • Type: 3-Phase
  • Phase: 3-Phase
  • Form Factor: Tower
  • DC Voltage: +/- 120VDC
ups battery pack for sv series 3 phase 2 cabinet 600 nb EBP240V6002NB

UPS Battery Pack for SV-Series 3-Phase UPS, +/-120VDC, 2 Cabinets - Tower, TAA, No Batteries Included

  • Type: 3-Phase
  • Phase: 3-Phase
  • Form Factor: Tower
  • DC Voltage: +/- 120VDC
ups battery pack for sv series 3 phase 2 cabinet 600 EBP240V6002

UPS Battery Pack for SV-Series 3-Phase UPS, +/-120VDC, 2 Cabinets - Tower, TAA, Batteries Included

  • Type: 3-Phase
  • Phase: 3-Phase
  • Form Factor: Tower
  • DC Voltage: +/- 120VDC
ups battery pack for sv series 3 phase 2 cabinet 500 nb EBP240V5002NB

UPS Battery Pack for SV-Series 3-Phase UPS, +/-120VDC, 2 Cabinets - Tower, TAA, No Batteries Included

  • Type: 3-Phase
  • Phase: 3-Phase
  • Form Factor: Tower
  • DC Voltage: +/- 120VDC
ups battery pack for sv series 3 phase 2 cabinet 500 EBP240V5002

UPS Battery Pack for SV-Series 3-Phase UPS, +/-120VDC, 2 Cabinets - Tower, TAA, Batteries Included

  • Type: 3-Phase
  • Phase: 3-Phase
  • Form Factor: Tower
  • DC Voltage: +/- 120VDC
ups battery pack for sv series 3 phase 1 cabinet 500 nb EBP240V5001NB

UPS Battery Pack for SV-Series 3-Phase UPS, +/-120VDC, 1 Cabinet - Tower, TAA, No Batteries Included

  • Type: 3-Phase
  • Phase: 3-Phase
  • Form Factor: Tower
  • DC Voltage: +/- 120VDC
ups battery pack for sv series 3 phase 1 cabinet 500 EBP240V5001

UPS Battery Pack for SV-Series 3-Phase UPS, +/-120VDC, 1 Cabinet - Tower, TAA, Batteries Included

  • Type: 3-Phase
  • Phase: 3-Phase
  • Form Factor: Tower
  • DC Voltage: +/- 120VDC
ups battery pack for sv series 3 phase 2 cabinet 350 nb EBP240V3502NB

UPS Battery Pack for SV-Series 3-Phase UPS, +/-120VDC, 2 Cabinets - Tower, TAA, No Batteries Included

  • Type: 3-Phase
  • Phase: 3-Phase
  • Form Factor: Tower
  • DC Voltage: +/- 120VDC
ups battery pack for sv series 3 phase 2 cabinet 350 EBP240V3502

UPS Battery Pack for SV-Series 3-Phase UPS, +/-120VDC, 2 Cabinets - Tower, TAA, Batteries Included

  • Type: 3-Phase
  • Phase: 3-Phase
  • Form Factor: Tower
  • DC Voltage: +/- 120VDC
ups battery pack for sv series 3 phase 1 cabinet 350 nb EBP240V3501NB

UPS Battery Pack for SV-Series 3-Phase UPS, +/-120VDC, 1 Cabinet - Tower, TAA, No Batteries Included

  • Type: 3-Phase
  • Phase: 3-Phase
  • Form Factor: Tower
  • DC Voltage: +/- 120VDC
ups battery pack for sv series 3 phase 1 cabinet 350 EBP240V3501

UPS Battery Pack for SV-Series 3-Phase UPS, +/-120VDC, 1 Cabinet - Tower, TAA, Batteries Included

  • Type: 3-Phase
  • Phase: 3-Phase
  • Form Factor: Tower
  • DC Voltage: +/- 120VDC
ups battery pack for sv series 3 phase 2 cabinet 250 nb EBP240V2502NB

UPS Battery Pack for SV-Series 3-Phase UPS, +/-120VDC, 2 Cabinets - Tower, TAA, No Batteries Included

  • Type: 3-Phase
  • Phase: 3-Phase
  • Form Factor: Tower
  • DC Voltage: +/- 120VDC
ups battery pack for sv series 3 phase 2 cabinet 250 EBP240V2502

UPS Battery Pack for SV-Series 3-Phase UPS, +/-120VDC, 2 Cabinets - Tower, TAA, Batteries Included

  • Type: 3-Phase
  • Phase: 3-Phase
  • Form Factor: Tower
  • DC Voltage: +/- 120VDC
ups battery pack for sv series 3 phase 1 cabinet 250 nb EBP240V2501NB

UPS Battery Pack for SV-Series 3-Phase UPS, +/-120VDC, 1 Cabinet - Tower, TAA, No Batteries Included

  • Type: 3-Phase
  • Phase: 3-Phase
  • Form Factor: Tower
  • DC Voltage: +/- 120VDC
ups battery pack for sv series 3 phase 1 cabinet 250 EBP240V2501

UPS Battery Pack for SV-Series 3-Phase UPS, +/-120VDC, 1 Cabinet - Tower, TAA, Batteries Included

  • Type: 3-Phase
  • Phase: 3-Phase
  • Form Factor: Tower
  • DC Voltage: +/- 120VDC
External 72V 3U Rack Tower Battery Pack Select Tripp Lite UPS systems BP72V28RT 3U BP72V28RT-3U

External 72V 3U Rack/Tower Battery Pack for select Tripp Lite UPS systems (BP72V28RT-3U)

  • Type: Single-Phase
  • Phase: Single-Phase
  • Form Factor: Rack/Tower
  • DC Voltage: 72
external 72v 2u rack tower battery pack for tripp lite ups taa compliant BP72V18-2USTAA

72V External Battery Pack for Select Tripp Lite UPS Systems, 2U Rack/Tower, TAA

  • Type: Single-Phase
  • Phase: Single-Phase
  • Form Factor: Rack/Tower
  • DC Voltage: 72
External 72V 2U Rack Tower Battery Pack for Tripp Lite UPS Systems BP72V18 2US BP72V18-2US

External 72V 2U Rack/Tower Battery Pack for select Tripp Lite UPS Systems (BP72V18-2US)

  • Type: Single-Phase
  • Phase: Single-Phase
  • Form Factor: Rack/Tower
  • DC Voltage: 72
External 72V 2U RackTower Battery Pack for Select Tripp Lite UPS Systems BP72V15 2U BP72V15-2U

External 72V 2U Rackmount Battery Pack for select Tripp Lite UPS Systems (BP72V15-2U)

  • Type: Single-Phase
  • Phase: Single-Phase
  • Form Factor: Rack
  • DC Voltage: 72
TAA Compliant External 48V 3U Battery Pack for select Tripp Lite UPS systems BP48V60RT3UTAA Compliant BP48V60RT3UTAA

TAA-Compliant External 48V 3U Battery Pack for select Tripp Lite UPS systems (BP48V60RT3UTAA-Compliant)

  • Type: Single-Phase
  • Phase: Single-Phase
  • Form Factor: Rack/Tower
  • DC Voltage: 48
External 48V 3U Rack Tower Battery Pack Enclosure DC Cabling select UPS Systems BP48V60RT 3U BP48V60RT-3U

External 48V 3U Rack/Tower Battery Pack Enclosure + DC Cabling for select UPS Systems (BP48V60RT-3U)

  • Type: Single-Phase
  • Phase: Single-Phase
  • Form Factor: Rack/Tower
  • DC Voltage: 48
External 48V 4U Battery Pack for select UPS Systems BP48V48RT4U BP48V48RT4U

External 48V 4U Battery Pack for select UPS Systems (BP48V48RT4U)

  • Type: Single-Phase
  • Phase: Single-Phase
  • Form Factor: Rack
  • DC Voltage: 48
External 48V 2U Rack Tower Battery Pack for UPS Systems BP48V27 2US BP48V27-2US

External 48V 2U Rack/Tower Battery Pack for select UPS Systems (BP48V27-2US)

  • Type: Single-Phase
  • Phase: Single-Phase
  • Form Factor: Rack/Tower
  • DC Voltage: 48
TAA Compliant External 48V 2U Rack Tower Battery Pack Enclosure for select UPS Systems BP48V242UTAA Compliant BP48V242UTAA

TAA-Compliant External 48V 2U Rack/Tower Battery Pack Enclosure for select UPS Systems (BP48V242UTAA-Compliant)

  • Type: Single-Phase
  • Phase: Single-Phase
  • Form Factor: Rack/Tower
  • DC Voltage: 48
External 48V 2U Rack Tower Battery Pack Enclosure DC Cabling select UPS Systems BP48V24 2U BP48V24-2U

External 48V 2U Rack-mount Battery Pack Enclosure + DC Cabling for select UPS Systems (BP48V24-2U)

  • Type: Single-Phase
  • Phase: Single-Phase
  • Form Factor: Rack
  • DC Voltage: 48V
external ups battery pack 40 65 Ah no battery BP480V65-NIB

External UPS Battery Pack, 40 65Ah, No Batteries Included - Compatible S3MX-Series 3-Phase UPS System

  • Type: 3-Phase
  • Phase: 3-Phase
  • Form Factor: Tower
  • DC Voltage: +/- 240VDC
external ups battery pack 40 65 Ah battery BP480V65

External UPS Battery Pack, 40 65Ah Batteries Included - Compatible S3MX-Series 3-Phase UPS System

  • Type: 3-Phase
  • Phase: 3-Phase
  • Form Factor: Tower
  • DC Voltage: +/- 240VDC
External Battery Pack 3 Phase UPS Systems BP480V500 BP480V500

External Battery Pack for select Tripp Lite 3-Phase UPS Systems (BP480V500)

  • Type: 3-Phase
  • Phase: 3-Phase
  • Form Factor: Tower
  • DC Voltage: +/- 240VDC
external ups battery pack 40 40 Ah no battery BP480V40-NIB

External UPS Battery Pack, 40 40Ah, No Batteries Included - Compatible S3MX-Series 3-Phase UPS System

  • Type: 3-Phase
  • Phase: 3-Phase
  • Form Factor: Tower
  • DC Voltage: +/- 240VDC
External Battery Pack for select Tripp Lite 3 Phase UPS Systems BP480V40C BP480V40C

External Battery Pack for select Tripp Lite 3-Phase UPS Systems (BP480V40C)

  • Type: 3-Phase
  • Phase: 3-Phase
  • Form Factor: Tower
  • DC Voltage: +/- 240VDC
External Battery Pack 3 Phase UPS Systems BP480V400 BP480V400

External Battery Pack for select Tripp Lite 3-Phase UPS Systems (BP480V400)

  • Type: 3-Phase
  • Phase: 3-Phase
  • Form Factor: Tower
  • DC Voltage: +/- 240VDC
external ups battery pack 40 40 Ah battery BP480V40

External UPS Battery Pack, 40 40Ah Batteries Included - Compatible S3MX-Series 3-Phase UPS System

  • Type: 3-Phase
  • Phase: 3-Phase
  • Form Factor: Tower
  • DC Voltage: +/- 240VDC
usb battery pack for svx series 3 phase nb BP480V370NB

External Battery Pack for Tripp Lite SVX Series 3-Phase UPS Systems - Batteries Not Included

  • Type: 3-Phase
  • Phase: 3-Phase
  • Form Factor: Tower
  • DC Voltage: +/- 240VDC
usb battery pack for svx series 3 phase BP480V370

External Battery Pack for Tripp Lite SVX Series 3-Phase UPS Systems

  • Type: 3-Phase
  • Phase: 3-Phase
  • Form Factor: Tower
  • DC Voltage: +/- 240VDC
External Battery Pack 3 Phase UPS Systems BP480V300 BP480V300

External Battery Pack for select Tripp Lite 3-Phase UPS Systems (BP480V300)

  • Type: 3-Phase
  • Phase: 3-Phase
  • Form Factor: Tower
  • DC Voltage: +/- 240VDC
External Battery Pack for select Tripp Lite 3 Phase UPS Systems BP480V26B BP480V26B

External Battery Pack for select Tripp Lite 3-Phase UPS Systems (BP480V26B)

  • Type: 3-Phase
  • Phase: 3-Phase
  • Form Factor: Tower
  • DC Voltage: +/- 240VDC
External Battery Pack 3 Phase UPS Systems BP480V200 BP480V200

External Battery Pack for select Tripp Lite 3-Phase UPS Systems (BP480V200)

  • Type: 3-Phase
  • Phase: 3-Phase
  • Form Factor: Tower
  • DC Voltage: +/- 240VDC
external ups battery pack 80 10 Ah no battery BP480V10-NIB

External UPS Battery Pack, 80 10Ah for S3M40KX or 80 9Ah for S3M30KX , No Batteries Included - S3M30KX or S3M40KX 3-Phase UPS System

  • Type: 3-Phase
  • Phase: 3-Phase
  • Form Factor: Tower
  • DC Voltage: +/- 240VDC
external ups battery pack 40 100 Ah no battery BP480V100-NIB

External UPS Battery Pack, 40 100Ah, No Batteries Included - Compatible S3MX-Series 3-Phase UPS System

  • Type: 3-Phase
  • Phase: 3-Phase
  • Form Factor: Tower
  • DC Voltage: +/- 240VDC
external ups battery pack 40 100 Ah battery BP480V100

External UPS Battery Pack, 40 100Ah Batteries Included - Compatible S3MX-Series 3-Phase UPS System

  • Type: 3-Phase
  • Phase: 3-Phase
  • Form Factor: Tower
  • DC Voltage: +/- 240VDC
external ups battery pack 80 10 Ah battery BP480V10

External UPS Battery Pack, 80 10Ah Batteries Included - S3M40KX S3MX-Series 3-Phase UPS System

  • Type: 3-Phase
  • Phase: 3-Phase
  • Form Factor: Tower
  • DC Voltage: +/- 240VDC
external ups battery pack 80 9 Ah battery BP480V09

External UPS Battery Pack, 80 9Ah Batteries Included - S3M30KX S3MX-Series 3-Phase UPS System

  • Type: 3-Phase
  • Phase: 3-Phase
  • Form Factor: Tower
  • DC Voltage: +/- 240VDC
External 36V 3U Rack Tower Battery Pack select Tripp Lite UPS Systems BP36V42 3U BP36V42-3U

External 36V 3U Rack/Tower Battery Pack for select Tripp Lite UPS Systems (BP36V42-3U)

  • Type: Single-Phase
  • Phase: Single-Phase
  • Form Factor: Rack/Tower
  • DC Voltage: 36
external 36v 2u rack tower battery pack select tripp lite ups systems BP36V27-2US

36V External Battery Pack for Select Tripp Lite UPS Systems, 2U Rack/Tower

  • Type: Single-Phase
  • Phase: Single-Phase
  • Form Factor: Rack/Tower
  • DC Voltage: 36
External 36V 2U Rack Tower Battery Pack for select Tripp Lite UPS Systems BP36V15 2U BP36V15-2U

External 36V 2U Rack/Tower Battery Pack for select Tripp Lite UPS Systems (BP36V15-2U)

  • Type: Single-Phase
  • Phase: Single-Phase
  • Form Factor: Rack/Tower
  • DC Voltage: 36
ups battery backup replacement for tripp lite sut 3 phase ups BP288VEBPNB

UPS Battery Backup Replacement for Tripp Lite 208V SUT-Series UPS - Batteries Not Included, +/-144VDC

  • Type: 3-Phase
  • Phase: 3-Phase
  • Form Factor: Tower
  • DC Voltage: +/- 144VDC
external battery pack tripp lite sut 3 phase ups systems internal batteries included BP288VEBP

+/-144VDC External Battery Pack for Tripp Lite 208V SUT-Series UPS

  • Type: 3-Phase
  • Phase: 3-Phase
  • Form Factor: Tower
  • DC Voltage: +/- 144VDC
External 24V 3U Rack Tower Battery Pack select Tripp Lite UPS Systems BP24V70 3U BP24V70-3U

External 24V 3U Rack/Tower Battery Pack for select Tripp Lite UPS Systems (BP24V70-3U)

  • Type: Single-Phase
  • Phase: Single-Phase
  • Form Factor: Rack/Tower
  • DC Voltage: 24
external 24v 2u rack mount battery pack for tripp lite ups systems SMART750 SU750 SU1000 SUINT1000 and more BP24V36-2US

External 24V 2U Rack-Mount Battery Pack for select Tripp Lite UPS Systems (BP24V36-2US)

  • Type: Single-Phase
  • Phase: Single-Phase
  • Form Factor: Rack
  • DC Voltage: 24
External 24V 2U Rack Tower Battery Pack select Tripp Lite UPS Systems BP24V28 2U BP24V28-2U

External 24V 2U Rack-mount Battery Pack for select Tripp Lite UPS Systems (BP24V28-2U)

  • Type: Single-Phase
  • Phase: Single-Phase
  • Form Factor: Rack
  • DC Voltage: 24
External 24V 2U Rack Tower Battery Pack for select Tripp Lite UPS Systems BP24V15RT2U BP24V15RT2U

External 24V 2U Rack/Tower Battery Pack for select Tripp Lite UPS Systems (BP24V15RT2U)

  • Type: Single-Phase
  • Phase: Single-Phase
  • Form Factor: Rack/Tower
  • DC Voltage: 24
External 240V Tower Battery Pack for use with Select Tripp Lite UPS Systems BP240V787C 1PH BP240V787C-1PH

External 240V Tower Battery Pack for use with select Tripp Lite UPS Systems (BP240V787C-1PH)

  • Type: Single-Phase
  • Phase: Single-Phase
  • Form Factor: Tower
  • DC Voltage: 240
External 240V Rack Tower Battery Pack for select Tripp Lite UPS Systems BP240V5RT2U BP240V5RT2U

External 240V Rackmount Battery Pack for select Tripp Lite UPS Systems (BP240V5RT2U)

  • Type: Single-Phase
  • Phase: Single-Phase
  • Form Factor: Rack
  • DC Voltage: 240
External 240V Tower Battery Pack UPS Systems BP240V500C BP240V500C

External 240V Tower Battery Pack for select Tripp Lite UPS Systems (BP240V500C)

  • Type: 3-Phase
  • Phase: 3-Phase
  • Form Factor: Tower
  • DC Voltage: 240
External 240V Tower Battery Pack UPS Systems BP240V500 BP240V500

External 240V Tower Battery Pack for select Tripp Lite UPS Systems (BP240V500)

  • Type: 3-Phase
  • Phase: 3-Phase
  • Form Factor: Tower
  • DC Voltage: 240
External 240V Tower Battery Pack UPS Systems BP240V400C BP240V400C

External 240V Tower Battery Pack for select Tripp Lite UPS Systems (BP240V400C)

  • Type: 3-Phase
  • Phase: 3-Phase
  • Form Factor: Tower
  • DC Voltage: 240
External 240V Tower Battery Pack UPS Systems BP240V400 BP240V400

External 240V Tower Battery Pack for select Tripp Lite UPS Systems (BP240V400)

  • Type: 3-Phase
  • Phase: 3-Phase
  • Form Factor: Tower
  • DC Voltage: 240
ups battery pack for sv series 3 phase nb BP240V370NB

UPS Battery Pack for SV Series, 3-Phase UPS, No Battery - External

  • Type: 3-Phase
  • Phase: 3-Phase
  • Form Factor: Tower
  • DC Voltage: +/- 120VDC
ups battery pack for sv series 3 phase BP240V370

UPS Battery Pack for SV Series, 3-Phase UPS - External

  • Type: 3-Phase
  • Phase: 3-Phase
  • Form Factor: Tower
  • DC Voltage: +/- 120VDC
External 240V Tower Battery Pack UPS Systems BP240V350 BP240V350

External 240V Tower Battery Pack for select Tripp Lite UPS Systems (BP240V350)

  • Type: 3-Phase
  • Phase: 3-Phase
  • Form Factor: Tower
  • DC Voltage: 240
External Battery Pack 3 Phase SmartOnline UPS Systems BP240V135

External 240V Battery Pack for Select Tripp Lite 400V 3-Phase SmartOnline UPS Systems

  • Type: 3-Phase
  • Phase: 3-Phase
  • Form Factor: Tower
  • DC Voltage: 240VDC
external 240v 3u rack tower battery pack enclosure dc cabling select ups taa BP240V10RT3UTAA

240V External Battery Pack for Select Tripp Lite UPS Systems, 3U Rack/Tower, TAA

  • Type: Single-Phase
  • Phase: Single-Phase
  • Form Factor: Rack/Tower
  • DC Voltage: 240
External 240V 3U RackTower Battery Pack Enclosure DC Cabling Select UPS Systems BP240V10RT3U BP240V10RT3U

External 240V 3U Rack/Tower Battery Pack Enclosure + DC Cabling for select UPS Systems (BP240V10RT3U)

  • Type: Single-Phase
  • Phase: Single-Phase
  • Form Factor: Rack/Tower
  • DC Voltage: 240
external 192v tower battery pack for select tripp lite ups systems su5000rt4u su6000rt4u su8000rt4u BP192V787C-1PH

External 192V Battery Pack For SU5000RT4U, SU6000RT4U & SU8000RT4U - Tower, TAA

  • Type: Single-Phase
  • Phase: Single-Phase
  • Form Factor: Tower
  • DC Voltage: 192
External 192V 2U Rackmount Battery Pack UPS Systems BP192V5RT2U BP192V5RT2U

External 192V 2U Rackmount Battery Pack for select Tripp Lite UPS Systems (BP192V5RT2U)

  • Type: Single-Phase
  • Phase: Single-Phase
  • Form Factor: Rack
  • DC Voltage: 192
External 192V 4U Rack Tower Battery Pack for select Tripp Lite UPS Systems BP192V18 4U BP192V18-4U

External 192V 4U Rack/Tower Battery Pack for select Tripp Lite UPS Systems (BP192V18-4U)

  • Type: Single-Phase
  • Phase: Single-Phase
  • Form Factor: Rack/Tower
  • DC Voltage: 192
external 192v 3u rack tower battery pack select tripp lite ups taa BP192V12RT3UTAA

192V External Battery Pack for Select Tripp Lite UPS Systems, 3U Rack/Tower, TAA

  • Type: Single-Phase
  • Phase: Single-Phase
  • Form Factor: Rack/Tower
  • DC Voltage: 192
External 192V 3U Rack Tower Battery Pack select Tripp Lite UPS Systems BP192V12 3U BP192V12-3U

External 192V 3U Rack/Tower Battery Pack for select Tripp Lite UPS Systems (BP192V12-3U)

  • Type: Single-Phase
  • Phase: Single-Phase
  • Form Factor: Rack/Tower
  • DC Voltage: 192
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.