Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Power / Heavy-Duty

3000W PowerVerter Plus Heavy Duty Inverter 4 GFCI Outlets PV3000GFCI

3000W PowerVerter Plus Heavy-Duty Inverter with 4 GFCI Outlets

  • Type: Heavy-Duty
  • Output (watts): 3000
  • Outlet Types: (4) 5-15R
  • Output Voltage: 120V
  • Voltage (VDC): 12
2400W PowerVerter Plus Industrial Strength Inverter 2 Outlets PV2400FC

2400W PowerVerter Plus Industrial-Strength Inverter with 2 Outlets

  • Type: Heavy-Duty
  • Output (watts): 2400
  • Outlet Types: (2) 5-15R
  • Output Voltage: 120V
  • Voltage (VDC): 24
2000W PowerVerter Plus Industrial Strength Inverter 2 Outlets PV2000FC

2000W PowerVerter Plus Industrial-Strength Inverter with 2 Outlets

  • Type: Heavy-Duty
  • Output (watts): 2000
  • Outlet Types: (2) 5-15R
  • Output Voltage: 120V
  • Voltage (VDC): 12
1250W PowerVerter Plus Industrial Strength Inverter 2 Outlets PV1250FC

1250W PowerVerter Plus Industrial-Strength Inverter with 2 Outlets

  • Type: Heavy-Duty
  • Output (watts): 1250
  • Outlet Types: (2) 5-15R
  • Output Voltage: 120V
  • Voltage (VDC): 12
3000W Heavy Duty Mobile Power Inverter with 4 AC 2 USB 2.0A Battery Cables PINV3000

3000W Heavy-Duty Mobile Power Inverter with 4 AC/2 USB - 2.0A/Battery Cables

  • Type: Heavy-Duty
  • Output (watts): 3000
  • Outlet Types: (4) 5-15/20R
  • Output Voltage: 115V; 120V
  • Voltage (VDC): 12V
2000W Heavy Duty Mobile Power Inverter with 4 AC 2 USB 2.0A Battery Cables PINV2000HS

2000W Heavy-Duty Mobile Power Inverter with 4 AC/2 USB - 2.0A/Battery Cables

  • Type: Heavy-Duty
  • Output (watts): 2000
  • Outlet Types: (4) 5-15/20R
  • Output Voltage: 110V; 115V; 120V
  • Voltage (VDC): 12V
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.