Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Power Inverters

Mobile

Output (watts)
  • 0
  • 100
  • 140
  • 150
  • 200
  • 300
  • 350
  • 375
  • 400
  • 500
  • 600
  • 700
  • 750
  • 1000
  • 1250
  • 1500
  • 1800
  • 2000
  • 2400
  • 3000
  • 3600
  • 4000
  • 6000
Outlet Types
  • 5-15/20R
  • 5-15R
  • 5-15R-HG
  • 5-20R
  • 5-20R-HG
  • 6-15/20R
  • 6-15R
  • AUS/NZ 10A
  • British BS 1363A
  • C13
  • C19
  • C6 3-prong
  • C8 2-prong
  • CEE7/7
  • French/Belgian
  • Hardwire
  • HDMI
  • IEC309 16A BLUE (2P+E)
  • IEC309 32A BLUE (2P+E)
  • India BS 546 6A/2A
  • L14-30R
  • L21-20R
  • L21-30R
  • L5-20R
  • L5-30R
  • L6-20R
  • L6-30R
  • Network
  • Schuko Type F
  • Universal outlets
  • C39
Output Voltage
  • 100V
  • 110V
  • 115V
  • 120/208V (Split phase L1,L2,N,G)
  • 120/208V 3-PH Wye
  • 120/240V (Split phase L1,L2,N,G)
  • 120V
  • 125V
  • 127/220V 3-PH Wye
  • 127V
  • 200V
  • 208V
  • 220/380V 3-PH Wye
  • 220V
  • 230/400V 3-PH Wye
  • 230V
  • 240/415V 3-PH Wye
  • 240V
  • 277/480V 3-PH Wye
  • 480V 3-PH Wye
Voltage (VDC)
  • 12
  • 24
  • 36
  • 48
  • 5.2
  • 0
  • 10V ~ 16V
  • 10VDC ~ 16VDC
  • 12V
  • 3.5V ~ 24V
  • 12-24
  • 5V
  • 5-12V
  • 5 VDC
  • From 12~48
  • From 18~30
  • From 9~48
  • From 9~57
  • From 24~48
  • From 24~57
  • 24-57 VDC
  • 20-57
  • 20-48
  • 12-60
  • 24-57
  • 20-60
  • 120V
  • NA
loading gif

Need Mobile Power on the Go?

Tripp Lite's mobile power inverters connect to your car or truck's 12V cigarette lighter outlet to keep your smartphone, tablet or laptop charged and powered from your vehicle's battery while you're traveling.

Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.