Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Power / Power Strips

Waber by Tripp Lite 10 Outlet Industrial Power Strip 15 ft Cord Large Plug Spacing UL800CB-15

Waber-by-Tripp Lite 10-Outlet Industrial Power Strip, 15-ft. Cord, Large Plug Spacing

  • Type: Industrial/Commercial
  • Style: Strip
  • Outlet Types: (10) 5-15R
  • Cord Length (ft.): 15
Waber by Tripp Lite 6 Outlet Industrial Power Strip 15 ft Cord 5 20P Plug UL620-15

Waber-by-Tripp Lite 6-Outlet Industrial Power Strip, 15-ft. Cord, 5-20P Plug

  • Type: Industrial/Commercial
  • Style: Strip
  • Outlet Types: (6) 5-15/20R
  • Cord Length (ft.): 15
Waber by Tripp Lite 4 Outlet Industrial Power Strip 6 ft Cord Locking Switch Cover UL603CB-6

Waber-by-Tripp Lite 4-Outlet Industrial Power Strip, 6-ft. Cord, Locking Switch Cover

  • Type: Industrial/Commercial
  • Style: Strip
  • Outlet Types: (4) 5-15R
  • Cord Length (ft.): 6
Waber by Tripp Lite Industrial Power Strip 6 Right Angle Outlets 15 ft Cord Mounting Tabs UL24RA-15

Waber-by-Tripp Lite Industrial Power Strip with 6 Right-Angle Outlets, 15-ft. Cord, Mounting Tabs

  • Type: Industrial/Commercial
  • Style: Strip
  • Outlet Types: (6) 5-15R
  • Cord Length (ft.): 15
Waber by Tripp Lite 6 Outlet Industrial Power Strip 15 ft Cord Locking Switch Cover UL24CB-15

Waber-by-Tripp Lite 6-Outlet Industrial Power Strip, 15-ft. Cord, Locking Switch Cover

  • Type: Industrial/Commercial
  • Style: Strip
  • Outlet Types: (6) 5-15R
  • Cord Length (ft.): 15
Waber by Tripp Lite 9 Outlet Industrial Power Strip 15 ft Cord Accommodates 1 Transformer UL17CB-15

Waber-by-Tripp Lite 9-Outlet Industrial Power Strip, 15-ft. Cord - Accommodates 1 Transformer

  • Type: Industrial/Commercial
  • Style: Strip
  • Outlet Types: (9) 5-15R
  • Cord Length (ft.): 15
Power It 9 Outlet Power Strip 15 ft Cord TLM915NC

Power It! 9-Outlet Power Strip, 15-ft. Cord

  • Type: Home/Office
  • Style: Strip
  • Outlet Types: (9) 5-15R
  • Cord Length (ft.): 15
Power It 8 Outlet Safety Power Strip 25 ft Cord GFCI Plug TLM825GF

Power It! 8-Outlet Safety Power Strip, 25-ft. Cord with GFCI Plug

  • Type: Safety
  • Style: Strip
  • Outlet Types: (8) 5-15R
  • Cord Length (ft.): 25
Power It 8 Outlet Safety Power Strip 15 ft Cord Hang Holes Cord Wrap Outlet Covers TLM815NS

Power It! 8-Outlet Safety Power Strip, 15-ft. Cord, Hang Holes, Cord Wrap, Outlet Covers

  • Type: Safety
  • Style: Strip
  • Outlet Types: (8) 5-15R
  • Cord Length (ft.): 15
Power It 8 Outlet Safety Power Strip 12 ft Cord GFCI Plug TLM812GF

Power It! 8-Outlet Safety Power Strip, 12-ft. Cord with GFCI Plug

  • Type: Safety
  • Style: Strip
  • Outlet Types: (8) 5-15R
  • Cord Length (ft.): 12
Power It 6 Outlet Safety Power Strip 6 ft Cord Clip Safety Covers TLM626NS

Power It! 6-Outlet Safety Power Strip, 6-ft. Cord & Clip, Safety Covers

  • Type: Safety
  • Style: Strip
  • Outlet Types: (6) 5-15R
  • Cord Length (ft.): 6
Power It Power Strip 6 Right Angle Outlets 15 ft Cord Transparent Switch Cover TLM615NCRA

Power It! Power Strip with 6 Right Angle Outlets, 15-ft. Cord, Transparent Switch Cover

  • Type: Home/Office
  • Style: Strip
  • Outlet Types: (6) 5-15R
  • Cord Length (ft.): 15
Power It 6 Outlet Power Strip 15 ft Cord 5 20P Plug Metal Housing TLM615NC20

Power It! 6-Outlet Power Strip, 15-ft. Cord, 5-20P Plug, Metal Housing

  • Type: Home/Office
  • Style: Strip
  • Outlet Types: (6) 5-15/20R
  • Cord Length (ft.): 15
Power It 6 Outlet Power Strip 15 ft Cord 5 15P Metal Housing TLM615NC

Power It! 6-Outlet Power Strip, 15-ft. Cord, 5-15P, Metal Housing

  • Type: Home/Office
  • Style: Strip
  • Outlet Types: (6) 5-15R
  • Cord Length (ft.): 15
Power It 6 Outlet Safety Power Strip 9 ft Cord Clip Hang Holes Safety Covers TLM609NS

Power It! 6-Outlet Safety Power Strip, 9-ft. Cord & Clip, Hang Holes, Safety Covers

  • Type: Safety
  • Style: Strip
  • Outlet Types: (6) 5-15R
  • Cord Length (ft.): 9
Power It 6 Outlet Safety Power Strip 9 ft Cord Clip Hang Holes Safety Covers GFCI Plug TLM609GF

Power It! 6-Outlet Safety Power Strip, 9-ft. Cord & Clip, Hang Holes, Safety Covers, GFCI Plug

  • Type: Safety
  • Style: Strip
  • Outlet Types: (6) 5-15R
  • Cord Length (ft.): 9
Power It 6 Outlet Power Strip 6 ft Cord Power Switch Cover White Housing TLM606NC

Power It! 6-Outlet Power Strip, 6-ft. Cord, Power Switch Cover

  • Type: Home/Office
  • Style: Strip
  • Outlet Types: (6) 5-15R
  • Cord Length (ft.): 6
Power It 4 Outlet Power Strip 6 ft Cord TLM406NC

Power It! 4-Outlet Power Strip, 6-ft. Cord

  • Type: Home/Office
  • Style: Strip
  • Outlet Types: (4) 5-15R
  • Cord Length (ft.): 6
Power It 3 Outlet Power Strip 6 ft Cord TLM306NC

Power It! 3-Outlet Power Strip, 6-ft. Cord

  • Type: Home/Office
  • Style: Strip
  • Outlet Types: (3) 5-15R
  • Cord Length (ft.): 6
Power It 10 Outlet Power Strip 15 ft Cord TLM1015NC

Power It! 10-Outlet Power Strip, 15-ft. Cord

  • Type: Home/Office
  • Style: Strip
  • Outlet Types: (10) 5-15R
  • Cord Length (ft.): 15
1U Rack Mount Power Strip 120V 15A 5 15P 12 Outlets Right Angled Widely Spaced 15 ft Cord RS-1215-RA

1U Rack-Mount Power Strip, 120V, 15A, 5-15P, 12 Outlets (Right-Angled Widely Spaced), 15-ft. Cord

  • Type: Network/Server
  • Style: Rack-Mount
  • Outlet Types: (12) 5-15R
  • Cord Length (ft.): 15
NOT for Patient Care Vicinity UL 1363 1U Rackmount Power Strip 12 Hospital Grade Outlets 15 ft Cord RS1215-HG

NOT for Patient-Care Vicinity – UL 1363 1U Rackmount Power Strip with 12 Hospital-Grade Outlets, 15 ft. Cord

  • Type: Hospital/Medical
  • Style: Rack-Mount
  • Outlet Types: (12) 5-15R-HG
  • Cord Length (ft.): 15
1U Rack Mount Power Strip 120V 20A L5 20P 12 Outlets 6 Front Facing 6 Rear Facing 15 ft Cord RS-1215-20T

1U Rack-Mount Power Strip, 120V, 20A, L5-20P, 12 Outlets (6 Front-Facing, 6-Rear-Facing) 15-ft. Cord

  • Type: Network/Server
  • Style: Rack-Mount
  • Outlet Types: (12) 5-15/20R
  • Cord Length (ft.): 15
1U Rack Mount Power Strip 120V 20A 5 20P 12 Outlets 6 Front Facing 6 Rear Facing 15 ft Cord RS-1215-20

1U Rack-Mount Power Strip, 120V, 20A, 5-20P, 12 Outlets (6 Front-Facing, 6-Rear-Facing) 15-ft. Cord

  • Type: Network/Server
  • Style: Rack-Mount
  • Outlet Types: (12) 5-15/20R
  • Cord Length (ft.): 15
1U Rack Mount Power Strip 120V 15A 5 15P 12 Outlets 6 Front Facing 6 Rear Facing 15 ft Cord RS-1215

1U Rack-Mount Power Strip, 120V, 15A, 5-15P, 12 Outlets (6 Front-Facing, 6-Rear-Facing), 15-ft. Cord

  • Type: Network/Server
  • Style: Rack-Mount
  • Outlet Types: (12) 5-15R
  • Cord Length (ft.): 15
1U Rack Mount Network Server Power Strip 120V 15A 6 Outlet Rear Facing 15 ft Cord RS-0615-R

1U Rack-Mount Network Server Power Strip, 120V, 15A, 6-Outlet (Rear-Facing), 15-ft. Cord

  • Type: Network/Server
  • Style: Rack-Mount
  • Outlet Types: (6) 5-15R
  • Cord Length (ft.): 15
1U Rack Mount Network Server Power Strip 120V 15A 6 Outlet Front Facing 15 ft Cord RS-0615-F

1U Rack-Mount Network Server Power Strip, 120V, 15A, 6-Outlet (Front-Facing), 15-ft. Cord

  • Type: Network/Server
  • Style: Rack-Mount
  • Outlet Types: (6) 5-15R
  • Cord Length (ft.): 15
Mounting Clamps for Tripp Lite PS and SS Series Bench Mount Power Strips Pack of 2 PSSS2C

Mounting Clamps for Tripp Lite PS- and SS-Series Bench-Mount Power Strips - Pack of 2

  • Type: Accessories
  • Style: Bench/Cabinet Mount
  • Cord Length (ft.): 0
hospital grade power strip replacement outlet covers PSHGCOVERKIT

Replacement Outlet Covers for Compatible Tripp Lite Hospital-Grade Power Strips

  • Type: Hospital/Medical
  • Style: Replacement
  • Outlet Types: Universal outlets
  • Cord Length (ft.): 0
12 Outlet Foldable Power Strip 2 Pivots 120V 12A 15 ft Cord 5 15P 36 in PSF3612

12-Outlet Foldable Power Strip with 2 Pivots, 120V, 12A, 15-ft. Cord, 5-15P, 36 in.

  • Type: Bench/Cabinet
  • Style: Bench/Cabinet Mount
  • Outlet Types: (12) 5-15R
  • Cord Length (ft.): 15
8 Outlet Foldable Power Strip 1 Pivot 120V 12A 15 ft Cord 5 15P 24 in PSF2408

8-Outlet Foldable Power Strip with 1 Pivot, 120V, 12A, 15-ft. Cord, 5-15P, 24 in.

  • Type: Bench/Cabinet
  • Style: Bench/Cabinet Mount
  • Outlet Types: (8) 5-15R
  • Cord Length (ft.): 15
Mounting Clamp for Medical Grade Power Strips Antimicrobial Protection PSCLAMP2

Mounting Clamp for Medical-Grade Power Strips - Antimicrobial Protection

  • Type: Hospital/Medical
  • Style: Power Strip Clamp
  • Outlet Types: Universal outlets
  • Cord Length (ft.): 0
Mounting Clamp for Medical Grade Power Strips PSCLAMP

Mounting Clamp for Medical-Grade Power Strips

  • Type: Hospital/Medical
  • Style: Strip
  • Outlet Types: Universal outlets
  • Cord Length (ft.): 0
6 Outlet Power Strip with USB A Charging 9.3A NEMA 5 15R 120V 15A 10ft Cord 5 15P 36in PSC360610USBB

6-Outlet Power Strip with USB-A Charging (9.3A) - NEMA 5-15R, 120V, 15A, 10 ft. Cord, 5-15P, 36 in.

  • Type: Bench/Cabinet
  • Style: Bench/Cabinet Mount
  • Outlet Types: (6) 5-15R
  • Cord Length (ft.): 10
4 Outlet Power Strip with USB A Charging 6.2A NEMA 5 15R 120V 15A 10 ft Cord 5 15P 24in PSC240410USBB

4-Outlet Power Strip with USB-A Charging (6.2A) - NEMA 5-15R, 120V, 15A, 10 ft. Cord, 5-15P, 24 in.

  • Type: Bench/Cabinet
  • Style: Bench/Cabinet Mount
  • Outlet Types: (4) 5-15R
  • Cord Length (ft.): 10
Power It 7 Outlet Power Strip 25 ft Cord Black Housing PS725B

Power It! 7-Outlet Power Strip, 25 ft. Cord, Black Housing

  • Type: Home/Office
  • Style: Strip
  • Outlet Types: (7) 5-15R
  • Cord Length (ft.): 25
24 Outlet Vertical Power Strip 120V 20A L5 20P 15 ft Cord 72 in
 PS7224-20T

24-Outlet Vertical Power Strip, 120V, 20A, L5-20P, 15-ft. Cord, 72 in.

  • Type: Bench/Cabinet
  • Style: Bench/Cabinet Mount
  • Outlet Types: (2) 5-15/20R; (22) 5-15R
  • Cord Length (ft.): 15
24 Outlet Vertical Power Strip 120V 20A Hardwired Input 72 in PS7224-20HW

24-Outlet Vertical Power Strip, 120V, 20A, Hardwired Input, 72 in.

  • Type: Bench/Cabinet
  • Style: Bench/Cabinet Mount
  • Outlet Types: (2) 5-15/20R; (22) 5-15R
  • Cord Length (ft.): 0
24 Outlet Vertical Power Strip 120V 20A 5 20P 15 ft Cord 72 in PS7224-20

24-Outlet Vertical Power Strip, 120V, 20A, 5-20P, 15-ft. Cord, 72 in.

  • Type: Bench/Cabinet
  • Style: Strip
  • Outlet Types: (2) 5-15/20R; (22) 5-15R
  • Cord Length (ft.): 15
24 Outlet Vertical Power Strip 120V 15A 5 15P 15 ft Cord 72 in PS7224

24-Outlet Vertical Power Strip, 120V, 15A, 5-15P, 15-ft. Cord, 72 in.

  • Type: Bench/Cabinet
  • Style: Bench/Cabinet Mount
  • Outlet Types: (24) 5-15R
  • Cord Length (ft.): 15
Power It 7 Outlet Power Strip 12 ft Cord Diagnostic LED Black Housing PS712B

Power It! 7-Outlet Power Strip, 12-ft Cord, Black Housing

  • Type: Home/Office
  • Style: Strip
  • Outlet Types: (7) 5-15R
  • Cord Length (ft.): 12
Power It 6 Outlet Power Strip 6 ft Cord Black Housing PS66B

Power It! 6-Outlet Power Strip, 6 ft. Cord, Black Housing

  • Type: Home/Office
  • Style: Strip
  • Outlet Types: (6) 5-15R
  • Cord Length (ft.): 6
For Patient Care Vicinity UL 1363A Medical Grade Power Strip 6 20A Hospital Grade Outlets 25 ft Cord PS625HG20AOEM

For Patient-Care Vicinity - UL 1363A Medical-Grade Power Strip with 6 20A Hospital-Grade Outlets, 25-ft. Cord

  • Type: Hospital/Medical
  • Style: Strip
  • Outlet Types: (6) 5-20R-HG
  • Cord Length (ft.): 25
For Patient Care Vicinity UL 1363A Medical Grade Power Strip 6 Hospital Grade Outlets 15 ft Right Angle Cord PS-615-HG-OEMRA

For Patient Care Vicinity – UL 1363A Medical-Grade Power Strip, 6 Hospital-Grade Outlets, 15 ft. Right-Angle Cord

  • Type: Hospital/Medical
  • Style: Strip
  • Outlet Types: (6) 5-15R-HG
  • Cord Length (ft.): 15
For Patient Care Vicinity UL 1363A Medical Grade Power Strip 6 15A Hospital Grade Outlets Safety Covers 15 ft Cord PS-615-HG-OEM

For Patient-Care Vicinity – UL 1363A Medical-Grade Power Strip; 6 15A Hospital-Grade Outlets, Safety Covers, 15 ft. Cord

  • Type: Hospital/Medical
  • Style: Strip
  • Outlet Types: (6) 5-15R-HG
  • Cord Length (ft.): 15
For Patient Care Vicinity UL 1363A Medical Grade Power Strip 6 20A Hospital Grade Outlets 15 ft Cord PS615HG20AOEM

For Patient-Care Vicinity - UL 1363A Medical-Grade Power Strip with 6 20A Hospital-Grade Outlets, 15-ft. Cord

  • Type: Hospital/Medical
  • Style: Strip
  • Outlet Types: (6) 5-20R-HG
  • Cord Length (ft.): 15
NOT for Patient Care Vicinity UL 1363 Medical Grade Power Strip 6 Hospital Grade Outlets 15 ft Cord PS-615-HG

NOT for Patient-Care Vicinity – UL 1363 Medical-Grade Power Strip with 6 Hospital-Grade Outlets, 15 ft. Cord

  • Type: Hospital/Medical
  • Style: Strip
  • Outlet Types: (6) 5-15R-HG
  • Cord Length (ft.): 15
Power It 6 Outlet Power Strip 15 ft Cord PS615

Power It! 6-Outlet Power Strip, 15-ft. Cord

  • Type: Home/Office
  • Style: Strip
  • Outlet Types: (6) 5-15R
  • Cord Length (ft.): 15
uk bs 1363 medical grade power strip 6 uk outlets 3m cord PS610HGUK

UK BS-1363 Medical-Grade Power Strip with 6 UK Outlets, 3m Cord

  • Type: Hospital/Medical
  • Style: Strip
  • Outlet Types: (6) British BS 1363A
  • Cord Length (ft.): 10
For Patient Care Vicinity UL 1363A Medical Grade Power Strip 6 15A Hospital Grade Outlets Safety Covers 7ft Cord PS-607-HG-OEM

For Patient-Care Vicinity – UL 1363A Medical-Grade Power Strip, 6 15A Hospital-Grade Outlets, Safety Covers, 7 ft. Cord

  • Type: Hospital/Medical
  • Style: Strip
  • Outlet Types: (6) 5-15R-HG
  • Cord Length (ft.): 7
For Patient Care Vicinity UL 1363A Medical Grade Power Strip 6 20A Hospital Grade Outlets Safety Covers 7ft Cord PS607HG20AOEM

For Patient-Care Vicinity - UL 1363A Medical-Grade Power Strip, 6 20A Hospital-Grade Outlets, Safety Covers, 7 ft. Cord

  • Type: Hospital/Medical
  • Style: Strip
  • Outlet Types: (6) 5-20R-HG
  • Cord Length (ft.): 7
NOT for Patient Care Vicinity UL 1363 Medical Grade Power Strip 6 Hospital Grade Outlets 6 ft Cord PS-606-HG

NOT for Patient-Care Vicinity – UL 1363 Medical-Grade Power Strip with 6 Hospital-Grade Outlets, 6 ft. Cord

  • Type: Hospital/Medical
  • Style: Strip
  • Outlet Types: (6) 5-15R-HG
  • Cord Length (ft.): 6
NOT for Patient Care Vicinity UL 1363 Medical Grade Power Strip 6 Hospital Grade Outlets 1.5 ft Cord PS-602-HG

NOT for Patient-Care Vicinity – UL 1363 Medical-Grade Power Strip with 6 Hospital-Grade Outlets, 1.5 ft. Cord

  • Type: Hospital/Medical
  • Style: Strip
  • Outlet Types: (6) 5-15R-HG
  • Cord Length (ft.): 1.5
20 Outlet Vertical Power Strip 120V 15A 15 ft Cord 5 15P 60 in PS6020

20-Outlet Vertical Power Strip, 120V, 15A, 15-ft. Cord, 5-15P, 60 in.

  • Type: Bench/Cabinet
  • Style: Bench/Cabinet Mount
  • Outlet Types: (20) 5-15R
  • Cord Length (ft.): 15
Waber by Tripp Lite 6 Outlet Industrial Power Strip 4 ft Cord PS6

Waber-by-Tripp Lite 6-Outlet Industrial Power Strip, 4-ft. Cord

  • Type: Industrial/Commercial
  • Style: Strip
  • Outlet Types: (6) 5-15R
  • Cord Length (ft.): 4
16 Outlet Vertical Power Strip 120V 15A NEMA 5 15P 15ft Cord 48in Black PS4816B

16-Outlet Vertical Power Strip, 120V, 15A, NEMA 5-15P, 15 ft. Cord, 48 in., Black Housing

  • Type: Bench/Cabinet
  • Style: Bench/Cabinet Mount
  • Outlet Types: (16) 5-15R
  • Cord Length (ft.): 15
16 Outlet Vertical Power Strip 15 ft Cord 5 15P 48 in PS4816

16-Outlet Vertical Power Strip, 15-ft. Cord, 5-15P, 48 in.

  • Type: Bench/Cabinet
  • Style: Bench/Cabinet Mount
  • Outlet Types: (16) 5-15R
  • Cord Length (ft.): 15
8 Outlet Vertical Power Strip 6 ft Cord 5 15P 48 in PS480806

8-Outlet Vertical Power Strip, 6-ft. Cord, 5-15P, 48 in.

  • Type: Bench/Cabinet
  • Style: Bench/Cabinet Mount
  • Outlet Types: (8) 5-15R
  • Cord Length (ft.): 6
For Patient Care Vicinity UL 60601 1 Medical Grade PS 4 15A Hospital Grade Outlets Safety Covers 15 ft Cord PS-415-HGULTRA

For Patient-Care Vicinity – UL 60601-1 Medical-Grade Power Strip, 4 15A Hospital-Grade Outlets, Safety Covers, 15 ft. Cord

  • Type: Hospital/Medical
  • Style: Strip
  • Outlet Types: (4) 5-15R-HG
  • Cord Length (ft.): 15
For Patient Care Vicinity UL 1363A Medical Grade Power Strip 4 Hospital Grade Outlets 15ft Right Angle Cord PS-415-HG-OEMRA

For Patient Care Vicinity – UL 1363A Medical-Grade Power Strip, 4 Hospital-Grade Outlets, 15 ft. Right-Angle Cord

  • Type: Hospital/Medical
  • Style: Strip
  • Outlet Types: (4) 5-15R-HG
  • Cord Length (ft.): 15
For Patient Care Vicinity UL 1363A Medical Grade Power Strip 4 15A Hospital Grade Outlets 15 ft Cord PS-415-HG-OEM

For Patient-Care Vicinity – UL 1363A Medical-Grade Power Strip with 4 15A Hospital-Grade Outlets, 15 ft. Cord

  • Type: Hospital/Medical
  • Style: Strip
  • Outlet Types: (4) 5-15R-HG
  • Cord Length (ft.): 15
NOT for Patient Care Vicinity UL 1363 Medical Grade Power Strip 4 Hospital Grade Outlets 15 ft Cord PS-415-HG

NOT for Patient-Care Vicinity – UL 1363 Medical-Grade Power Strip with 4 Hospital-Grade Outlets, 15 ft. Cord

  • Type: Hospital/Medical
  • Style: Strip
  • Outlet Types: (4) 5-15R-HG
  • Cord Length (ft.): 15
uk bs 1363 medical grade power strip 4 uk outlets 3m cord PS410HGUK

UK BS-1363 Medical-Grade Power Strip with 4 UK Outlets, 3m Cord

  • Type: Hospital/Medical
  • Style: Strip
  • Outlet Types: (4) British BS 1363A
  • Cord Length (ft.): 10
For Patient Care Vicinity UL 1363A Medical Grade Power Strip 4 Hospital Grade Outlets 10 ft Cord Drip Shield Cord PS410HGOEMX

For Patient-Care Vicinity – UL 1363A Medical-Grade Power Strip; 4 Hospital-Grade Outlets, 10 ft. Cord, Drip Shield, Cord

  • Type: Hospital/Medical
  • Style: Strip
  • Outlet Types: (4) 5-15R-HG
  • Cord Length (ft.): 10
For Patient Care Vicinity UL 1363A Medical Grade Power Strip 4 Hospital Grade Outlets 3 ft Extendable Coiled Cord PS-410-HGOEMCC

For Patient-Care Vicinity – UL 1363A Medical-Grade Power Strip; 4 Hospital-Grade Outlets, 3 ft. Extendable Coiled Cord

  • Type: Hospital/Medical
  • Style: Strip
  • Outlet Types: (4) 5-15R-HG
  • Cord Length (ft.): 10
Power It 4 Outlet Power Strip 10 ft Cord ABS Fire Retardant Plastic Casing PS410

Power It! 4-Outlet Power Strip, 10-ft. Cord

  • Type: Home/Office
  • Style: Strip
  • Outlet Types: (4) 5-15R
  • Cord Length (ft.): 10
For Patient Care Vicinity UL 1363A Medical Grade Power Strip 4 15A Hospital Grade Outlets 7ft Cord PS-407-HG-OEM

For Patient-Care Vicinity – UL 1363A Medical-Grade Power Strip, 4 15A Hospital-Grade Outlets, Safety Covers, 7 ft. Cord

  • Type: Hospital/Medical
  • Style: Strip
  • Outlet Types: (4) 5-15R-HG
  • Cord Length (ft.): 7
For Patient Care Vicinity–UL 60601 1 Medical Grade Power Strip 4 15A Hospital Grade Outlets Safety Covers 6 ft Cord PS-406-HGULTRA

For Patient-Care Vicinity–UL 60601-1 Medical-Grade Power Strip; 4 15A Hospital-Grade Outlets, Safety Covers, 6 ft. Cord

  • Type: Hospital/Medical
  • Style: Strip
  • Outlet Types: (4) 5-15R-HG
  • Cord Length (ft.): 6
For Patient Care Vicinity UL 1363A Medical Grade Power Strip 4 15A Hospital Grade Outlets 2 ft Cord PS-402-HG-OEM

For Patient-Care Vicinity – UL 1363A Medical-Grade Power Strip with 4 15A Hospital-Grade Outlets, 2 ft. Cord

  • Type: Hospital/Medical
  • Style: Strip
  • Outlet Types: (4) 5-15R-HG
  • Cord Length (ft.): 2
12 Right Angle Outlet Vertical Power Strip 120V 15A 15 Feet Cord 5 15P 36 Inch PS3612RA

12 Right-Angle Outlet Vertical Power Strip, 120V, 15A, 15-ft. Cord, 5-15P, 36 in.

  • Type: Bench/Cabinet
  • Style: Bench/Cabinet Mount
  • Outlet Types: (12) 5-15R
  • Cord Length (ft.): 15
12 Outlet Vertical Power Strip 120V 15A NEMA 5 15P 15ft Cord 36in Black PS3612B

12-Outlet Vertical Power Strip, 120V, 15A, NEMA 5-15P, 15 ft. Cord, 36 in., Black Housing

  • Type: Bench/Cabinet
  • Style: Bench/Cabinet Mount
  • Outlet Types: (12) 5-15R
  • Cord Length (ft.): 15
12 Outlet Vertical Power Strip 120V 20A Hardwired Input 36 in PS3612-20HW

12-Outlet Vertical Power Strip, 120V, 20A, Hardwired Input, 36 in.

  • Type: Bench/Cabinet
  • Style: Bench/Cabinet Mount
  • Outlet Types: (2) 5-15/20R; (10) 5-15R
  • Cord Length (ft.): 0
12 Outlet 10 15A 2 20A Vertical Power Strip 120V 20A 15 ft Cord 5 20P 36 in PS361220

12-Outlet (10-15A & 2-20A) Vertical Power Strip, 120V, 20A, 15-ft. Cord, 5-20P, 36 in.

  • Type: Bench/Cabinet
  • Style: Bench/Cabinet Mount
  • Outlet Types: (10) 5-15R; (2) 5-20R
  • Cord Length (ft.): 15
12 Outlet Vertical Power Strip 120V 15A 6 ft Cord 5 15P 36 in PS361206

12-Outlet Vertical Power Strip, 120V, 15A, 6-ft. Cord, 5-15P, 36 in.

  • Type: Bench/Cabinet
  • Style: Bench/Cabinet Mount
  • Outlet Types: (12) 5-15R
  • Cord Length (ft.): 6
12 Outlet Vertical Power Strip 120V 15A 15 ft Cord 5 15P 36 in PS3612

12-Outlet Vertical Power Strip, 120V, 15A, 15-ft. Cord, 5-15P, 36 in.

  • Type: Bench/Cabinet
  • Style: Bench/Cabinet Mount
  • Outlet Types: (12) 5-15R
  • Cord Length (ft.): 15
8 Right Angle Outlet Vertical Power Strip 120V 15A 15 ft Cord 5 15P 24 in PS2408RA

8 Right-Angle Outlet Vertical Power Strip, 120V, 15A, 15-ft. Cord, 5-15P, 24 in.

  • Type: Bench/Cabinet
  • Style: Bench/Cabinet Mount
  • Outlet Types: (8) 5-15R
  • Cord Length (ft.): 15
8 Outlet Vertical Power Strip 120V 15A NEMA 5 15P 15ft Cord 24in Black PS2408B

8-Outlet Vertical Power Strip, 120V, 15A, NEMA 5-15P, 15 ft. Cord, 24 in., Black Housing

  • Type: Bench/Cabinet
  • Style: Bench/Cabinet Mount
  • Outlet Types: (8) 5-15R
  • Cord Length (ft.): 15
8 Outlet Vertical Power Strip 120V 15A 10 ft Cord 5 15P 24 in PS240810

8-Outlet Vertical Power Strip, 120V, 15A, 10-ft. Cord, 5-15P, 24 in.

  • Type: Bench/Cabinet
  • Style: Bench/Cabinet Mount
  • Outlet Types: (8) 5-15R
  • Cord Length (ft.): 10
8 Outlet Vertical Power Strip 120V 15A 15 ft Cord 5 15P 24 in PS2408

8-Outlet Vertical Power Strip, 120V, 15A, 15-ft. Cord, 5-15P, 24 in.

  • Type: Bench/Cabinet
  • Style: Bench/Cabinet Mount
  • Outlet Types: (8) 5-15R
  • Cord Length (ft.): 15
6 outlet nema 5 15r power strip right angle 8 ft rack mount PS2406RA08B

6-Outlet Power Strip, Right-Angle NEMA 5-15R - 15A, 120V, 8 ft. Cord, Right-Angle 5-15P Plug, 24 in.

  • Type: Bench/Cabinet
  • Style: Bench/Cabinet Mount
  • Outlet Types: (6) 5-15R
  • Cord Length (ft.): 8
4 outlet nema 5 15r power strip right angle 6 ft rack mount PS2404RA06B

4-Outlet Power Strip, Right-Angle NEMA 5-15R - 15A, 120V, 6 ft. Cord, Right-Angle 5-15P Plug, 24 in.

  • Type: Bench/Cabinet
  • Style: Bench/Cabinet Mount
  • Outlet Types: (4) 5-15R
  • Cord Length (ft.): 6
4 outlet Vertical Power Strip 6 ft Cord PS240406

4-outlet Vertical Power Strip with 6-ft. Cord

  • Type: Bench/Cabinet
  • Style: Bench/Cabinet Mount
  • Outlet Types: (4) 5-15R
  • Cord Length (ft.): 6
16 Outlet 1U Rack Mount AC Charger Power Strip 120V 15A 15 ft Cord PS1916D1U

16-Outlet 1U Rack-Mount AC Charger Power Strip, 120V, 15A, 15 ft. Cord

  • Type: Bench/Cabinet
  • Style: Rack-Mount
  • Outlet Types: (16) 5-15R
  • Cord Length (ft.): 15
4 Outlet Vertical Power Strip 120V 15A 15 ft Cord 5 20P 12 in PS120420

4-Outlet Vertical Power Strip, 2-15A & 2-20A, 120V, 15-ft. Cord, 5-20P, 12 in.

  • Type: Bench/Cabinet
  • Style: Bench/Cabinet Mount
  • Outlet Types: (2) 5-15R; (2) 5-20R
  • Cord Length (ft.): 15
4 Outlet Power Strip 10 ft Cord NEMA 5 15P Plug 12 in PS120410

4-Outlet Power Strip, 10 ft. Cord, NEMA 5-15P Plug, 12 in.

  • Type: Bench/Cabinet
  • Style: Bench/Cabinet Mount
  • Outlet Types: (4) 5-15R
  • Cord Length (ft.): 10
4 Outlet Power Strip 6 ft Cord 5 15P 12 in PS120406

4-Outlet Power Strip, 6-ft. Cord, 5-15P, 12 in.

  • Type: Bench/Cabinet
  • Style: Bench/Cabinet Mount
  • Outlet Types: (4) 5-15R
  • Cord Length (ft.): 6
Waber by Tripp Lite 6 Outlet 77.6mm Center Spacing Industrial Power Strip 15 ft Cord 6SPDX-15

Waber-by-Tripp Lite 6-Outlet (77.6mm center-to-center spacing) Industrial Power Strip, 15-ft. Cord

  • Type: Industrial/Commercial
  • Style: Strip
  • Outlet Types: (6) 5-15R
  • Cord Length (ft.): 15
Waber by Tripp Lite 6 Outlet 77.6mm Center Spacing Industrial Power Strip 6 ft Cord 6SPDX

Waber-by-Tripp Lite 6-Outlet (77.6mm center-to-center spacing) Industrial Power Strip, 6-ft. Cord

  • Type: Industrial/Commercial
  • Style: Strip
  • Outlet Types: (6) 5-15R
  • Cord Length (ft.): 6
Waber by Tripp Lite 6 Outlet 41.3 mm center spacing Industrial Power Strip 6 ft Cord 6SP

Waber-by-Tripp Lite 6-Outlet (41.3 mm center-to-center spacing) Industrial Power Strip, 6-ft. Cord

  • Type: Industrial/Commercial
  • Style: Strip
  • Outlet Types: (6) 5-15R
  • Cord Length (ft.): 6
Waber by Tripp Lite 6 Outlet 75.9mm Center Spacing Industrial Power Strip 6 ft Cord 6NX6

Waber-by-Tripp Lite 6-Outlet (75.9mm center-to-center spacing) Industrial Power Strip, 6-ft. Cord

  • Type: Industrial/Commercial
  • Style: Strip
  • Outlet Types: (6) 5-15R
  • Cord Length (ft.): 6
Waber by Tripp Lite 5 Outlet Industrial Power Strip 15 ft Cord Switchless 602-15

Waber-by-Tripp Lite 5-Outlet Industrial Power Strip, 15-ft. Cord, Switchless

  • Type: Industrial/Commercial
  • Style: Strip
  • Outlet Types: (5) 5-15R
  • Cord Length (ft.): 15
Waber by Tripp Lite 5 Outlet Industrial Power Strip 6 ft Cord Switchless 602

Waber-by-Tripp Lite 5-Outlet Industrial Power Strip, 6-ft. Cord, Switchless

  • Type: Industrial/Commercial
  • Style: Strip
  • Outlet Types: (5) 5-15R
  • Cord Length (ft.): 6
Waber by Tripp Lite 4 Outlet Industrial Power Strip 6 ft Cord 5 15P Lighted On Off Switch 4SPDX

Waber-by-Tripp Lite 4-Outlet Industrial Power Strip, 6-ft. Cord, 5-15P, Lighted On/Off Switch

  • Type: Industrial/Commercial
  • Style: Strip
  • Outlet Types: (4) 5-15R
  • Cord Length (ft.): 6
Waber by Tripp Lite 3 Outlet Industrial Power Strip 9 ft Cord 5 15P Switch Guard 3SP9

Waber-by-Tripp Lite 3-Outlet Industrial Power Strip, 9 ft. Cord, NEMA 5-15P Plug, Switch Guard

  • Type: Industrial/Commercial
  • Style: Strip
  • Outlet Types: (3) 5-15R
  • Cord Length (ft.): 9
Waber by Tripp Lite 3 Outlet Industrial Power Strip 6 ft Cord 5 15P Switch Guard 3SP

Waber-by-Tripp Lite 3-Outlet Industrial Power Strip, 6-ft. Cord, 5-15P, Switch Guard

  • Type: Industrial/Commercial
  • Style: Strip
  • Outlet Types: (3) 5-15R
  • Cord Length (ft.): 6
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.