Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Accessories

UPS

Category
  • PDU Accessories
  • UPS Accessories
Type
  • Adapter
  • Battery Charger
  • Battery Extension Cable
  • Battery Frame
  • Battery Integration System
  • Bypass Panel
  • Bypass Panel (Rack-Mount)
  • Caster Kit
  • Extender
  • Floor Anchoring Kit
  • Isolation Transformer
  • Mounting Bracket
  • PDU Module
  • Power Module
  • Rack Mounting Hardware
  • Rackmount Kit
  • Rack-Mount Rail Kit
  • Remote Control Module
  • Stand
  • Temperature Sensor
Eaton Accessories - Part Number SU6000XFMR2U

6kVA / 6kW Stepdown Isolation Transformer - converts 208 or 240V to 120V

  • Type: UPS
  • Category: UPS Accessories
  • Type: Isolation Transformer
More InfoCheck Prices
Eaton Accessories - Part Number 2POSTRMKITWM

2-Post Rack-Mount or Wall-Mount Adapter Kit for select Rack-Mount UPS Systems

  • Type: UPS
  • Category: UPS Accessories
  • Type: Rackmount Kit
More InfoCheck Prices
Eaton Accessories - Part Number UPSHDEARKIT

Heavy-Duty 2-post Front Mounting Ear Kit

  • Type: UPS
  • Category: UPS Accessories
  • Type: Rackmount Kit
More InfoCheck Prices
Eaton Accessories - Part Number 2-9USTAND

2U to 9U Tower Stand Kit for Select Rack-Mount UPS Systems

  • Type: UPS
  • Category: UPS Accessories
  • Type: Stand
More InfoCheck Prices
Eaton Accessories - Part Number SU6000RT4UHVPM

SmartOnline 6000VA Power Module - Hot-swappable replacement power module

  • Type: UPS
  • Category: UPS Accessories
  • Type: Power Module
More InfoWhere To Buy
Eaton Accessories - Part Number UNIPLUGINT

Universal Power Plug Adapter for IEC-320 C13 Outlets

  • Type: UPS
  • Category: PDU Accessories; UPS Accessories
  • Type: Adapter
More InfoCheck Prices
Eaton Accessories - Part Number 4POSTRAILKIT

4-Post Rack-Mount Installation Kit of select Rack-Mount UPS Systems

  • Type: UPS
  • Category: UPS Accessories
  • Type: Rackmount Kit
More InfoCheck Prices
Eaton Accessories - Part Number 2POSTRMKITHD

2-Post Rack-Mount Installation Kit of 2U and Larger UPS, Transformer and Battery Pack Components

  • Type: UPS
  • Category: UPS Accessories
  • Type: Rackmount Kit
More InfoCheck Prices
Eaton Accessories - Part Number UPSWM

Wall-Mount Bracket and Installation Accessories for select UPS Systems

  • Type: UPS
  • Category: UPS Accessories
  • Type: Mounting Bracket
More InfoCheck Prices
Eaton Accessories - Part Number SU5000XFMRT2U20

3000VA 3000W Step-Down Isolation Transformer - 5-15/20R & L6-20R Outlets, 208V to 120V, 60 Hz, 2U

  • Type: UPS
  • Category: UPS Accessories
  • Type: Isolation Transformer
More InfoCheck Prices
Eaton Accessories - Part Number 4POSTRAILKITHD

SmartRack Mounting Rail Kit - enables 4-Post Rackmount Installation of select UPS Systems

  • Type: UPS
  • Category: UPS Accessories
  • Type: Rack-Mount Rail Kit
More InfoCheck Prices
Eaton Accessories - Part Number RK2PC

2-Post Rack-Mount Installation Kit for Select UPS Systems

  • Type: UPS
  • Category: UPS Accessories
  • Type: Rack-Mount Rail Kit
More InfoCheck Prices
Eaton Accessories - Part Number 103007018-5591

Eaton 2-Post Rack-Mount Installation Kit for Select 2U 5PX G2 and Tripp Lite Series SmartPro UPS Systems

  • Type: UPS
  • Category: UPS Accessories
  • Type: Rackmount Kit
More InfoContact Sales
Eaton Accessories - Part Number SU6000XFMR2UTAA

SmartOnline Step-Down Isolation Transformer, 208/240V to 120V, 6kVA, 6kW, 2U Rack-Mount, TAA

  • Type: UPS
  • Category: UPS Accessories
  • Type: Isolation Transformer
More InfoCheck Prices
Eaton Accessories - Part Number 48VDCSPLITTER

Y Splitter Cable for Select Battery Packs, Blue 175A DC Connectors, 1 ft. (0.3 m)

  • Type: UPS
  • Category: UPS Accessories
  • Type: Extender
More InfoCheck Prices
Eaton Accessories - Part Number 2POSTRMKITMB

2-Post Rack-Mount Installation Kit for Select SmartOnline UPS Systems

  • Type: UPS
  • Category: UPS Accessories
  • Type: Rackmount Kit
More InfoCheck Prices
Eaton Accessories - Part Number 9PXTFMR5

Eaton 9PX 5kVA 120V Stepdown Transformer - 18 NEMA 5-20R Outlets, 60 Hz, L6-30P Input, 3 ft. Cord, 3U Rack/Tower

  • Type: UPS
  • Category: UPS Accessories
  • Type: Isolation Transformer
More InfoContact Sales
Eaton Accessories - Part Number MBP6K208

Eaton 9PX Maintenance Bypass for Select 5kVA to 6kVA 9PX UPS Systems, Hardwired Input/Output, 2 L6-30R Outlets, Rack/Tower/Wallmount

  • Type: UPS
  • Category: UPS Accessories
  • Type: Bypass Panel (Rack-Mount)
More InfoContact Sales
Eaton Accessories - Part Number 9PXPPDM1

Eaton 9PX PowerPass Distribution Module for 5kVA to 6kVA 9PX UPS Systems, L6-30P Input, 3U Rack/Tower

  • Type: UPS
  • Category: UPS Accessories
  • Type: Power Module
More InfoContact Sales
Eaton Accessories - Part Number EBMCBL72

Eaton UPS to Battery Extension Cable for 72V Extended Battery Module, 2 m (6.6 ft.)

  • Type: UPS
  • Category: UPS Accessories
  • Type: Battery Extension Cable
More InfoCheck Prices
Eaton Accessories - Part Number 9PXMRK2

Eaton 4-Post Rack-Mount Installation Kit for 9PXM UPS Systems and Extended Battery Modules, TAA

  • Type: UPS
  • Category: UPS Accessories
  • Type: Rack Mounting Hardware
More InfoContact Sales
Eaton Accessories - Part Number SC240RT

Eaton Supercharger for 9PX 8kVA and 11kVA UPS Systems, 240VDC, 3U Rack/Tower

  • Type: UPS
  • Category: UPS Accessories
  • Type: Battery Charger
More InfoContact Sales
Eaton Accessories - Part Number MBP11K208

Eaton 9PX Maintenance Bypass for Select 8kVA to 11kVA 9PX UPS Systems, Hardwired Input/Output, 3 L6-30R Outlets, 3U Rack/Tower

  • Type: UPS
  • Category: UPS Accessories
  • Type: Bypass Panel (Rack-Mount)
More InfoContact Sales
Eaton Accessories - Part Number MBP6KIECG2

9PX G2 Maintenance Bypass for 9PX6KIECG2 UPS System, Hardwired Input, 3 C39 and 2 C13 Outlets, 0U Rack/Tower/Wall

  • Type: UPS
  • Category: UPS Accessories
  • Type: Bypass Panel (Rack-Mount)
More InfoCheck Prices

Need Help Finding a UPS Accessory?

We have a large assortment of accessories to complement our UPS battery backup products. If you can't find what you need, contact us! We'd be glad to help.

Chat is Offline

Contact an EatonCare Representative
To reach an EatonCare representative, please call:
877-ETN-CARE or 877-386-2273
800-268-3578 Canada
828-651-0786 International

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.