Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Copper Network Infrastructure

Copper Panels

Technology
  • Cat5/5e
  • Cat6
  • Cat6a
  • Cat8
  • DisplayPort
  • HDMI
  • USB 2.0 (High Speed)
Type
  • Wall Mount
  • Rackmount
  • Feed-Through
  • DIN Rail
  • Punchdown
Connector 1
  • 110 IDC
  • Keystone
  • RJ45
Connector 2
  • 110 IDC
  • Keystone
  • RJ45
Ports
  • 8
  • 12
  • 16
  • 24
  • 32
  • 48
Eaton Copper Network Infrastructure - Part Number N254-024

24-Port 1U Rack-Mount Cat6/Cat5 Feedthrough Patch Panel, RJ45 Ethernet, TAA

  • Type: Copper Panels
  • Technology: Cat5/5e; Cat6
  • Type: Rackmount
  • Connector 1: RJ45 (FEMALE)
  • Connector 2: RJ45 (FEMALE)
More InfoCheck Prices
Eaton Copper Network Infrastructure - Part Number N252-024

24-Port 1U Rack-Mount Cat6/Cat5 110 Patch Panel, 568B, RJ45 Ethernet, TAA

  • Type: Copper Panels
  • Technology: Cat5/5e; Cat6
  • Type: Rackmount
  • Connector 1: 110 IDC
  • Connector 2: RJ45 (FEMALE)
More InfoCheck Prices
Eaton Copper Network Infrastructure - Part Number N252-048

48-Port Cat6 Patch Panel - UTP, 110 Punch Down, RJ45, 2U, TAA

  • Type: Copper Panels
  • Technology: Cat5/5e; Cat6
  • Type: Rackmount
  • Connector 1: 110 IDC
  • Connector 2: RJ45 (FEMALE)
More InfoCheck Prices
Eaton Copper Network Infrastructure - Part Number N254-024-6A

24-Port Cat6a Feed-Through Patch Panel - 4PPoE Compliant, 1U Rack-Mount, RJ45 Ethernet, Black, TAA

  • Type: Copper Panels
  • Technology: Cat6a
  • Type: Rackmount
  • Connector 1: RJ45 (FEMALE)
  • Connector 2: RJ45 (FEMALE)
More InfoCheck Prices
Eaton Copper Network Infrastructure - Part Number N254-048-SH-6A

48-Port 1U Rack-Mount STP Shielded Cat6a Feedthrough Patch Panel, RJ45 Ethernet, TAA

  • Type: Copper Panels
  • Technology: Cat6a
  • Type: Rackmount
  • Connector 1: RJ45 (FEMALE)
  • Connector 2: RJ45 (FEMALE)
More InfoCheck Prices
Eaton Copper Network Infrastructure - Part Number N250-012

12-Port Cat6/Cat5 Wall-Mount Vertical 110 Patch Panel, TAA

  • Type: Copper Panels
  • Technology: Cat5/5e; Cat6
  • Type: Wall Mount
  • Connector 1: 110 IDC
  • Connector 2: RJ45 (FEMALE)
More InfoCheck Prices
Eaton Copper Network Infrastructure - Part Number N062-024-KJ-SH

24-Port 1U Rack-Mount Shielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6

  • Type: Copper Panels
  • Technology: Cat5/5e; Cat6; Cat6a; DisplayPort; HDMI; USB 2.0 (High Speed)
  • Type: Rackmount
  • Connector 1: KEYSTONE JACK CUTOUT
  • Connector 2: KEYSTONE JACK CUTOUT
More InfoCheck Prices
Eaton Copper Network Infrastructure - Part Number N052-024

24-Port 1U Rack-Mount Cat5e 110 Patch Panel, 568B, RJ45 Ethernet, TAA

  • Type: Copper Panels
  • Technology: Cat5/5e
  • Type: Rackmount
  • Connector 1: 110 IDC
  • Connector 2: RJ45 (FEMALE)
More InfoCheck Prices
Eaton Copper Network Infrastructure - Part Number N254-024-SH

24-Port 1U Rack-Mount STP Shielded Cat6 /Cat5 Feedthrough Patch Panel, RJ45 Ethernet, TAA

  • Type: Copper Panels
  • Technology: Cat5/5e; Cat6
  • Type: Rackmount
  • Connector 1: RJ45 (FEMALE)
  • Connector 2: RJ45 (FEMALE)
More InfoCheck Prices
Eaton Copper Network Infrastructure - Part Number N050-012

12-Port Wall-Mount Cat5e Patch Panel, 568B, RJ45 Ethernet, TAA

  • Type: Copper Panels
  • Technology: Cat5/5e
  • Type: Wall Mount
  • Connector 1: 110 IDC
  • Connector 2: RJ45 (FEMALE)
More InfoCheck Prices
Eaton Copper Network Infrastructure - Part Number N252-048-1U

48-Port 1U Rack-Mount Cat6/Cat5 High Density 110 Patch Panel, 568B, RJ45 Ethernet, TAA

  • Type: Copper Panels
  • Technology: Cat5/5e; Cat6
  • Type: Rackmount
  • Connector 1: 110 IDC
  • Connector 2: RJ45 (FEMALE)
More InfoCheck Prices
Eaton Copper Network Infrastructure - Part Number N250-024-LP

24-Port Cat6/Cat5 Low Profile Feed-Through Patch Panel, 1U Rack-Mount/Wall-Mount, TAA

  • Type: Copper Panels
  • Technology: Cat5/5e; Cat6
  • Type: Rackmount
  • Connector 1: RJ45 (FEMALE)
  • Connector 2: RJ45 (FEMALE)
More InfoCheck Prices
Eaton Copper Network Infrastructure - Part Number N052-048

48-Port 2U Rack-Mount Cat5e 110 Patch Panel, 568B, RJ45 Ethernet, TAA

  • Type: Copper Panels
  • Technology: Cat5/5e
  • Type: Rackmount
  • Connector 1: 110 IDC
  • Connector 2: RJ45 (FEMALE)
More InfoCheck Prices
Eaton Copper Network Infrastructure - Part Number N063-008-6A-SH

8-Port Metal Shielded DIN-Rail Mount Preloaded Keystone Patch Panel with Grounding, Black/Silver, TAA

  • Type: Copper Panels
  • Technology: Cat5/5e; Cat6; Cat6a
  • Type: DIN Rail
  • Connector 1: (8) RJ45 (FEMALE)
  • Connector 2: (8) RJ45 (FEMALE)
More InfoCheck Prices
Eaton Copper Network Infrastructure - Part Number N054-024

24-Port 1U Rack-Mount Cat5e Feedthrough Patch Panel, RJ45 Ethernet, TAA

  • Type: Copper Panels
  • Technology: Cat5/5e
  • Type: Rackmount
  • Connector 1: RJ45 (FEMALE)
  • Connector 2: RJ45 (FEMALE)
More InfoCheck Prices
Eaton Copper Network Infrastructure - Part Number N062-048-KJ

48-Port 1U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6, TAA

  • Type: Copper Panels
  • Technology: Cat5/5e; Cat6; Cat6a; DisplayPort; HDMI; USB 2.0 (High Speed)
  • Type: Rackmount
  • Connector 1: KEYSTONE JACK CUTOUT
  • Connector 2: KEYSTONE JACK CUTOUT
More InfoCheck Prices
Eaton Copper Network Infrastructure - Part Number N250-P12

Cat6 Wall-Mount 12-Port Patch Panel - PoE+ Compliant, 110/Krone, 568A/B, RJ45 Ethernet, TAA

  • Type: Copper Panels
  • Technology: Cat5/5e; Cat6
  • Type: Wall Mount
  • Connector 1: 110 IDC
  • Connector 2: RJ45 (FEMALE)
More InfoCheck Prices
Eaton Copper Network Infrastructure - Part Number N252-024-6A-SH

24-Port Cat6a Shielded Patch Panel - 10 Gbps, STP, 110 Punch Down, RJ45, 1U, TAA

  • Type: Copper Panels
  • Technology: Cat6a
  • Type: Rackmount
  • Connector 1: (24) RJ45 (FEMALE)
  • Connector 2: (24) 110 IDC
More InfoCheck Prices
Eaton Copper Network Infrastructure - Part Number N252-012

12-Port 1U Rack-Mount Cat6/Cat5 110 Patch Panel 568B, RJ45 Ethernet, TAA

  • Type: Copper Panels
  • Technology: Cat5/5e; Cat6
  • Type: Rackmount
  • Connector 1: 110 IDC
  • Connector 2: RJ45 (FEMALE)
More InfoCheck Prices
Eaton Copper Network Infrastructure - Part Number N063-008-ENC

8-Port Metal DIN-Rail Mounting Keystone Patch Panel with Grounding, Black/Silver, TAA

  • Type: Copper Panels
  • Technology: Cat5/5e; Cat6; Cat6a
  • Type: DIN Rail
  • Connector 1: (8) KEYSTONE JACK CUTOUT
More InfoCheck Prices
Eaton Copper Network Infrastructure - Part Number N062-016-KJ

16-Port 1U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6

  • Type: Copper Panels
  • Technology: Cat5/5e; Cat6; Cat6a; DisplayPort; HDMI; USB 2.0 (High Speed)
  • Type: Rackmount
  • Connector 1: KEYSTONE JACK CUTOUT
  • Connector 2: KEYSTONE JACK CUTOUT
More InfoCheck Prices
Eaton Copper Network Infrastructure - Part Number N252-024-6A

24-Port 1U Rack-Mount Cat6a 110 Patch Panel with Cable Management Bar, 110 Punchdown, RJ45, TAA

  • Type: Copper Panels
  • Technology: Cat6a
  • Type: Rackmount
  • Connector 1: 110 IDC
  • Connector 2: RJ45 (FEMALE)
More InfoCheck Prices
Eaton Copper Network Infrastructure - Part Number N252-P24

24-Port Cat6 Patch Panel - 4PPoE Compliant, 110/Krone, 568A/B, RJ45 Ethernet, 1U Rack-Mount, Black, TAA

  • Type: Copper Panels
  • Technology: Cat5/5e; Cat6
  • Type: Rackmount
  • Connector 1: 110 IDC
  • Connector 2: RJ45 (FEMALE)
More InfoCheck Prices
Eaton Copper Network Infrastructure - Part Number N062-012-KJ-WM

12-Port Wall-Mount Patch Panel for UTP Keystone Jacks, Rotatable Modules, TAA

  • Type: Copper Panels
  • Technology: Cat5/5e; Cat6; Cat6a; Cat8
  • Type: Wall Mount
More InfoCheck Prices
0U option 10/100 100G 1024 x 768 1080i 1080P 10A 10G 120G 12A 13A 1440 x 900 15A 1600 x 1200 16A 17” LCD 19” LCD 1920 x 1200 1920 x 1440 1G 2.5A 2048 x 1536 20A 2560 x 1600 2-Prong 3.5mm 30A 3-Phase 400GbE 40G 480i 480P 4K UHD 50/125 5A 60Hz 62.5/125 640 x 480 720P 8.3/125 800 x 600 8K Adapter Adapter Cable All-in-One Kit Amazon Kindle Fire HD Angled connector Anti-Bacterial Apple Bluetooth BNC Built-in Cellular Built-in Modem Bulk Cable Tie Card Reader Cassette Solution Chromebook CL2/CL3 Coiled Console Copper Coupler Crossover DAC Digital Signage Displayport DisplayPort 1.2 DisplayPort 1.4 Docking Station DVI Easy Pull EDID Ethernet Adapter F/UTP Feedthrough Fiber Flat Hard Drive HDCP 2.2 HDMI HDMI 2.0 HDMI 2.1 HDR Hospital Grade IDE Industrial-Grade IP Remote Access IP-Based Extender Keyboard Keystone Kit (RX + TX) KVM Laptop/Tablet Left-Angle Connector Locking Connector MacBook Matrix Switch Media Converters Micro USB Microsoft Surface Mini DVI Mini Micro HDMI Mini USB MiniDisplayport Mouse MST Hub NVMe OM3 OM4 OM5 OTG Outdoor-Rated Over Cat5/Cat6/UTP Over IP Panel Mount Parallel Printer Patch Panel PCI & PCIe Plenum-Rated PoE PoE+ Premium HDMI Punch Down Push-Pull Tabs QSFP QSFP28 QSFPDD Rackmountable RCA Receiver (RX) Reversible Right-Angle Connector Scaler SFP Shielded (STP) Signal Booster Slim Cables Snagless SPDIF Splitter Surface-mount Solutions Surge Protection Switch Swivel Connector Telco Tester Thunderbolt 3 Port Compatible Tool tower Transceiver/Repeater Transmitter (TX) Twinax UASP UK Unshielded (UTP) USB Charging USB Hub USB Type-C USB-C USB-C Charging Wall Plate Wireless 9/125

Need Help Finding Copper Panels?

Tripp Lite's full line of Copper Panels allows you to add high-density cassettes or manage and organize Cat6a input/output RJ45 cable connections in your Gigabit Ethernet network.

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.