Part Number: N252-012 TAA
- 19 in. rackmount ready, 1U ( 1.75" )
- EIA/TIA 2/32 spacing
- 110 type punchdown termination
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
Specifications
OVERVIEW
UPC Code | 037332120021 |
Product Type | Rackmount |
Technology | Cat5/5e; Cat6 |
CONNECTIONS
Number of Ports | 12 |
Side A - Connector 1 | 110 IDC |
Side B - Connector 1 | RJ45 (FEMALE) |
PoE Type | Type 2 PoE+ (30W, IEEE 802.3at) |
PHYSICAL
Color | Black |
Shipping Dimensions (hwd / in.) | 3.00 x 20.50 x 4.25 |
Shipping Weight (lbs.) | 1.00 |
Panel Style | Punchdown |
STANDARDS & COMPLIANCE
Product Compliance | Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Accessories
Model Number | Description | |
---|---|---|
N060-002 | SmartRack 2U Hinged Wall-Mount Patch Panel Bracket, TAA |
Documents & Downloads
Design Resources
Product Literature
Declarations of Conformity
Product Images