Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Charging Stations & Carts

Rack-Mount

Device Compatibility
  • Amazon Kindle
  • Phone
  • Tablet
Device Slots
  • 32
Charging Method
  • USB
Input Voltage
  • 120V AC
  • 230V AC
  • 240V AC
Eaton Charging Stations & Carts - Part Number U280-016-RM

16-Port USB Charging Station with Syncing Function - 5V 40A / 200W USB Charger Output, TAA

  • Type: Rack-Mount
  • Device Compatibility: Phone; Tablet; Amazon Kindle
  • Charging Method: USB
  • Input Voltage: 120V AC; 240V AC
More InfoCheck Prices
Eaton Charging Stations & Carts - Part Number U280-032-RM

32-Port USB Charging Station with Syncing, 5V 80A (400W) USB Charger Output, 2U Rack-Mount

  • Type: Rack-Mount
  • Device Compatibility: Tablet; Phone
  • Device Slots: 32
  • Charging Method: USB
  • Input Voltage: 120V AC
More InfoCheck Prices
Eaton Charging Stations & Carts - Part Number U280-032-RMINT

32-Port USB Charging Station with Syncing, 230V, 5V 80A (400W) USB Charger Output, 2U Rack-Mount

  • Type: Rack-Mount
  • Device Compatibility: Tablet; Phone
  • Device Slots: 32
  • Charging Method: USB
  • Input Voltage: 230V AC
More InfoCheck Prices
Product Advisor

Accessories for Charging Stations & Carts

We have a range of accessories designed to work with our Charging Stations & Carts. Check them out!

Need Help Finding Rack-Mount Charging Stations?

Tripp Lite's versatile line of Rack-Mount Charging Stations for AC and USB devices install in 2U of rack space and are ideal for schools, offices and other environments where multiple devices are used and need daily recharging.

Chat is Offline

Contact an EatonCare Representative
To reach an EatonCare representative, please call:
877-ETN-CARE or 877-386-2273
800-268-3578 Canada
828-651-0786 International

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.