Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Networking / KVM Switches

NetCommander 32 Port Cat5 IP KVM Switch 1U Rack Mount 4+1 User Sixteen USB Dongles B072-032-IP4-K

NetCommander 32-Port Cat5 1U Rack-Mount 4+1 User VGA USB KVM Switch with IP Remote Access with 16 USB Dongles

  • Type: Rack-Mount
  • Number of Ports: 32
  • Number of Users: 5
  • PC/Server Connections: PS/2; USB; VGA
NetCommander 32 Port Cat5 IP KVM Switch 1U Rack Mount 4+1 User B072-032-IP4

NetCommander 32-Port Cat5 1U Rack-Mount 4+1 User VGA USB KVM Switch with IP Remote Access

  • Type: Rack-Mount
  • Number of Ports: 32
  • Number of Users: 5
  • PC/Server Connections: PS/2; USB; VGA
NetCommander 32 Port Cat5 IP KVM Switch 1U Rack Mount 2+1 User Sixteen USB Dongles B072-032-IP2-K

NetCommander 32-Port Cat5 1U Rack-Mount 2+1 User VGA USB KVM Switch with IP Remote Access with 16 USB Dongles

  • Type: Rack-Mount
  • Number of Ports: 32
  • Number of Users: 3
  • PC/Server Connections: PS/2; USB; VGA
NetCommander 32 Port Cat5 IP KVM Switch 1U Rack Mount 2+1 User B072-032-IP2

NetCommander 32-Port Cat5 1U Rack-Mount 2+1 User VGA USB KVM Switch with IP Remote Access

  • Type: Rack-Mount
  • Number of Ports: 32
  • Number of Users: 3
  • PC/Server Connections: PS/2; USB; VGA
NetCommander 16 Port Cat5 IP KVM Switch 1U Rack Mount 4+1 User B072-016-IP4

NetCommander 16-Port Cat5 1U Rack-Mount 4+1 User VGA USB KVM Switch with IP Remote Access

  • Type: Rack-Mount
  • Number of Ports: 16
  • Number of Users: 5
  • PC/Server Connections: PS/2; USB; VGA
NetCommander 16 Port Cat5 IP KVM Switch 1U Rack Mount 2+1 User B072-016-IP2

NetCommander 16-Port Cat5 1U Rack-Mount 2+1 User VGA USB KVM Switch with IP Remote Access

  • Type: Rack-Mount
  • Number of Ports: 16
  • Number of Users: 3
  • PC/Server Connections: PS/2; USB; VGA
NetCommander 16 Port Cat5 IP KVM Switch 1U Rack Mount 1 1 User B072-016-1-IP

NetCommander 16-Port Cat5 1U Rack-Mount 1+1 User VGA USB KVM Switch with IP Remote Access

  • Type: Rack-Mount
  • Number of Ports: 16
  • Number of Users: 2
  • PC/Server Connections: PS/2; USB; VGA
NetCommander 16 Port Cat5 KVM Switch 1U Rack Mount PS2 USB Input Adapter B072-016-1A

NetCommander 16-Port Cat5 KVM Switch 1U Rack-Mount with PS2 to USB Input Adapter

  • Type: Rack-Mount
  • Number of Ports: 16
  • Number of Users: 1
  • PC/Server Connections: PS/2; USB; VGA
NetCommander 16 Port Cat5 KVM Switch 1U Rack Mount B072-016-1

NetCommander 16-Port Cat5 KVM Switch 1U Rack-Mount

  • Type: Rack-Mount
  • Number of Ports: 16
  • Number of Users: 1
  • PC/Server Connections: VGA; USB; PS/2
NetCommander 8 Port Cat5 IP KVM Switch 1U Rack Mount 1+1 User B072-008-1-IP

NetCommander 8-Port Cat5 1U Rack-Mount 1+1 User VGA USB KVM Switch with IP Remote Access

  • Type: Rack-Mount
  • Number of Ports: 8
  • Number of Users: 2
  • PC/Server Connections: PS/2; USB; VGA
NetCommander 8 Port Cat5 KVM Switch 1U Rack Mount PS2 USB Input Adapter B072-008-1A

NetCommander 8-Port Cat5 KVM Switch 1U Rack-Mount with PS2 to USB Input Adapter

  • Type: Rack-Mount
  • Number of Ports: 8
  • Number of Users: 1
  • PC/Server Connections: PS/2; USB; VGA
NetCommander 8 Port Cat5 KVM Switch 1U Rack Mount B072-008-1

NetCommander 8-Port Cat5 KVM Switch 1U Rack-Mount

  • Type: Rack-Mount
  • Number of Ports: 8
  • Number of Users: 1
  • PC/Server Connections: VGA; USB; PS/2
NetCommander 16 Port Cat5 1U Rack Mount Console KVM Switch 2 Plus 1 Users 19 Inch LCD IP Remote Access B070-016-19-IP2

NetCommander 16-Port Cat5 1U Rack-Mount Console KVM Switch, 2+1 Users, 19 in. LCD, IP Remote Access

  • Type: Rack Console
  • Number of Ports: 16
  • Number of Users: 3
  • PC/Server Connections: PS/2; USB; VGA
NetCommander 16 Port Cat5 1U Rack Mount 1 1 User Console KVM Switch 19 in LCD IP Remote Access B070-016-19-IP

NetCommander 16-Port Cat5 1U Rack-Mount 1+1 User Console KVM Switch with 19-in. LCD and IP Remote Access

  • Type: Rack Console
  • Number of Ports: 16
  • Number of Users: 2
  • PC/Server Connections: PS/2; USB; VGA
NetCommander 16 Port Cat5 1U Rack Mount Console KVM Switch 19 in LCD B070-016-19

NetCommander 16-Port Cat5 1U Rack-Mount Console KVM Switch with 19-in. LCD

  • Type: Rack Console
  • Number of Ports: 16
  • Number of Users: 1
  • PC/Server Connections: PS/2; USB; VGA
NetCommander 8 Port Cat5 1U Rack Mount 1+1 User Console KVM Switch 19 in LCD IP Remote Access B070-008-19-IP

NetCommander 8-Port Cat5 1U Rack-Mount 1+1 User Console KVM Switch with 19-in. LCD and IP Remote Access

  • Type: Rack Console
  • Number of Ports: 8
  • Number of Users: 2
  • PC/Server Connections: PS/2; USB; VGA
NetCommander 8 Port Cat5 1U Rack Mount Console KVM Switch 19 in LCD B070-008-19

NetCommander 8-Port Cat5 1U Rack-Mount Console KVM Switch with 19-in. LCD

  • Type: Rack Console
  • Number of Ports: 8
  • Number of Users: 1
  • PC/Server Connections: PS/2; USB; VGA
64 Port Cat5 KVM over IP Switch with Virtual Media 1 Local 8 Remote Users 1U Rack Mount TAA B064-064-08-IPG

64-Port Cat5 KVM over IP Switch with Virtual Media - 1 Local & 8 Remote Users, 1U Rack-Mount, TAA

  • Type: Rack-Mount
  • Number of Ports: 64
  • Number of Users: 9
  • PC/Server Connections: DVI; USB; VGA
NetDirector 32 Port Cat5 IP KVM Switch 1U Rack Mount 4 1 User B064-032-04-IPG

NetDirector 32-Port Cat5 IP KVM Switch 1U Rack-Mount 4+1 User

  • Type: Rack-Mount
  • Number of Ports: 32
  • Number of Users: 5
  • PC/Server Connections: DVI; Serial; USB; VGA
NetDirector 32 Port Cat5 IP KVM Switch 1U Rack Mount 2 1 User B064-032-02-IPG

NetDirector 32-Port Cat5 IP KVM Switch 1U Rack-Mount 2+1 User

  • Type: Rack-Mount
  • Number of Ports: 32
  • Number of Users: 3
  • PC/Server Connections: DVI; Serial; USB; VGA
32 Port Cat5 KVM over IP Switch with Virtual Media 1 Local 1 Remote User 1U Rack Mount TAA B064-032-01-IPG

32-Port Cat5 KVM over IP Switch with Virtual Media - 1 Local & 1 Remote User, 1U Rack-Mount, TAA

  • Type: Rack-Mount
  • Number of Ports: 32
  • Number of Users: 2
  • PC/Server Connections: DVI; USB; VGA
16 Port 4 1 User NetDirector Cat5 IP KVM Switch TAA Compliant B064-016-04-IPG

16-Port, 4+1 User NetDirector Cat5 IP KVM Switch, TAA Compliant

  • Type: Remote Access
  • Number of Ports: 16
  • Number of Users: 5
  • PC/Server Connections: DVI; Serial; USB; VGA
netdirector 16 port ip kvm switch cat5 1u rack mount 2 1 user B064-016-02-IPG

16-Port IP KVM Switch – Cat5, 1U Rack-Mount, 2+1 User, TAA

  • Type: Rack-Mount
  • Number of Ports: 16
  • Number of Users: 3
  • PC/Server Connections: DVI; PS/2; Serial; USB; VGA
16 Port Cat5 KVM over IP Switch with Virtual Media 1 Local 1 Remote User 1U Rack Mount TAA B064-016-01-IPG

16-Port Cat5 KVM over IP Switch with Virtual Media - 1 Local & 1 Remote User, 1U Rack-Mount, TAA

  • Type: Rack-Mount
  • Number of Ports: 16
  • Number of Users: 2
  • PC/Server Connections: PS/2; USB; VGA
8 Port Cat5 KVM over IP Switch with Virtual Media 1 Local 1 Remote User 1U Rack Mount TAA B064-008-01-IPG

8-Port Cat5 KVM over IP Switch with Virtual Media - 1 Local & 1 Remote User, 1U Rack-Mount, TAA

  • Type: Rack-Mount
  • Number of Ports: 8
  • Number of Users: 2
  • PC/Server Connections: PS/2; USB; VGA
8 Port 1U Rack Mount DVI USB KVM Switch Audio 2 port USB Hub B043-DUA8-SL

8-Port 1U Rack-Mount DVI / USB KVM Switch with Audio and 2-port USB Hub

  • Type: Rack-Mount
  • Number of Ports: 8
  • Number of Users: 1
  • PC/Server Connections: DVI; USB
16 Port 1U Rack Mount USB PS2 KVM Switch On Screen Display B042-016

16-Port 1U Rack-Mount USB/PS2 KVM Switch with On-Screen Display

  • Type: Rack-Mount
  • Number of Ports: 16
  • Number of Users: 1
  • PC/Server Connections: PS/2; USB; VGA
8 Port 1U Rack Mount USB PS2 KVM Switch On Screen Display B042-008

8-Port 1U Rack-Mount USB/PS2 KVM Switch with On-Screen Display

  • Type: Rack-Mount
  • Number of Ports: 8
  • Number of Users: 1
  • PC/Server Connections: PS/2; USB; VGA
4 Port 1U Rack Mount USB PS2 KVM Switch On Screen Display B042-004

4-Port 1U Rack-Mount USB/PS2 KVM Switch with On-Screen Display

  • Type: Rack-Mount
  • Number of Ports: 4
  • Number of Users: 1
  • PC/Server Connections: PS/2; USB; VGA
NetController 16 Port 1U Rack Mount Console KVM Switch 19 in LCD B040-016-19

NetController 16-Port 1U Rack-Mount Console KVM Switch with 19-in. LCD

  • Type: Rack Console
  • Number of Ports: 16
  • Number of Users: 1
  • PC/Server Connections: PS/2; USB; VGA
NetController 8 Port 1U Rack Mount Console KVM Switch 19 in LCD B040-008-19

NetController 8-Port 1U Rack-Mount Console KVM Switch with 19-in. LCD

  • Type: Rack Console
  • Number of Ports: 8
  • Number of Users: 1
  • PC/Server Connections: PS/2; USB; VGA
2 Port USB VGA Cable KVM Switch Audio Cables USB Peripheral Sharing B032-VUA2

2-Port USB/VGA Cable KVM Switch with Audio, Cables and USB Peripheral Sharing

  • Type: Desktop
  • Number of Ports: 2
  • Number of Users: 1
  • PC/Server Connections: USB; VGA
2 Port USB VGA Cable KVM Switch Cables USB Peripheral Sharing B032-VU2

2-Port USB/VGA Cable KVM Switch with Cables and USB Peripheral Sharing

  • Type: Desktop
  • Number of Ports: 2
  • Number of Users: 1
  • PC/Server Connections: USB; VGA
KVM Console to USB 2.0 Portable Laptop Crash Cart Adapter with File Transfer and Video Capture B032-VU1

KVM Console to USB 2.0 Portable Laptop Crash Cart Adapter with File Transfer and Video Capture, 1920 x 1200 @ 60 Hz

  • Type: Desktop
  • Number of Ports: 1
  • Number of Users: 1
  • PC/Server Connections: USB; VGA
2 Port USB HD Cable KVM Switch Audio Video Cables USB Peripheral Sharing B032-HUA2

2-Port USB/HD Cable KVM Switch with Audio/Video, Cables and USB Peripheral Sharing

  • Type: Desktop
  • Number of Ports: 2
  • Number of Users: 1
  • PC/Server Connections: USB; HDMI
2 Port USB DVI Cable KVM Switch Audio Cables USB Peripheral Sharing B032-DUA2

2-Port USB/DVI Cable KVM Switch with Audio, Cables and USB Peripheral Sharing

  • Type: Desktop
  • Number of Ports: 2
  • Number of Users: 1
  • PC/Server Connections: DVI; USB
2 Port DisplayPort USB KVM Switch with Audio Video Built In Cables USB Peripheral Sharing B032-DPUA2

2-Port DisplayPort 1.1/USB KVM Switch with Audio/Video, Built-In Cables, USB Peripheral Sharing

  • Type: Desktop
  • Number of Ports: 2
  • Number of Users: 1
  • PC/Server Connections: DisplayPort; USB
NetDirector 8 Port 1U Rack Mount Console HDMI KVM 17in LCD IP Remote Access B030-008-17-IP

NetDirector 8-Port 1U Rack-Mount Console HDMI KVM Switch with 17 in. LCD and IP Remote Access, Dual Rail

  • Type: Rack Console
  • Number of Ports: 8
  • Number of Users: 1
  • PC/Server Connections: USB; HDMI
8 Port DVI/USB KVM Switch with Audio and USB 2.0 Peripheral Sharing 1U Rack Mount Single Link 1920x1200 1080p B024-DUA8-SL

8-Port DVI/USB KVM Switch with Audio and USB 2.0 Peripheral Sharing, 1U Rack-Mount, Single-Link, 1920 x 1200 (1080p)

  • Type: Rack-Mount
  • Number of Ports: 8
  • Number of Users: 1
  • PC/Server Connections: DVI; USB
8 Port DVI/USB KVM Switch with Audio and USB 2.0 Peripheral Sharing 1U Rack Mount Dual Link 2560x1600 1080p B024-DUA8-DL

8-Port DVI/USB KVM Switch with Audio and USB 2.0 Peripheral Sharing, 1U Rack-Mount, Dual-Link, 2560 x 1600

  • Type: Rack-Mount
  • Number of Ports: 8
  • Number of Users: 1
  • PC/Server Connections: DVI; USB
NetDirector 16 Port 1U Rack Mount IP KVM Switch B022-U16-IP

NetDirector 16-Port 1U Rack-Mount IP KVM Switch

  • Type: Rack-Mount
  • Number of Ports: 16
  • Number of Users: 1
  • PC/Server Connections: PS/2; USB; VGA
NetDirector 8 Port 1U Rack Mount IP KVM Switch B022-U08-IP

NetDirector 8-Port 1U Rack-Mount IP KVM Switch

  • Type: Rack-Mount
  • Number of Ports: 8
  • Number of Users: 1
  • PC/Server Connections: PS/2; USB; VGA
NetDirector 8 Port 1U Rack Mount KVM Switch B022-U08

NetDirector 8-Port 1U Rack-Mount KVM Switch

  • Type: Rack-Mount
  • Number of Ports: 8
  • Number of Users: 1
  • PC/Server Connections: PS/2; USB; VGA
4 Port Desktop KVM Switch B022-004-R

4-Port Desktop KVM Switch

  • Type: Desktop
  • Number of Ports: 4
  • Number of Users: 1
  • PC/Server Connections: PS/2; USB; VGA
2 Port Desktop KVM Switch 2 KVM Cable Kits PS2 B022-002-KT-R

2-Port Desktop KVM Switch with 2 KVM Cable Kits (PS2)

  • Type: Desktop
  • Number of Ports: 2
  • Number of Users: 1
  • PC/Server Connections: PS/2; USB; VGA
1U Rack Mount Console 19 in LCD Short Depth B021-000-19-SH

1U Rack-Mount Console with 19-in. LCD, Short-Depth; TAA Compliant

  • Type: Rack Console (No KVM)
  • Number of Ports: 1
  • Number of Users: 1
  • PC/Server Connections: PS/2; USB; VGA
1U Rack Mount Console 19in LCD 1920 1080 1080p DVI VGA Video TAA B021-000-19-HD2

1U Rack-Mount Console with 19 in. LCD, 1920 x 1080 (1080p), DVI or VGA Video, TAA

  • Type: Rack Console (No KVM)
  • Number of Ports: 0
  • Number of Users: 1
  • PC/Server Connections: DVI; USB; VGA
1U Rack Mount Console 19 LCD DVI VGA B021-000-19-HD

1U Rack-Mount Console with 19" LCD, DVI or VGA

  • Type: Rack Console (No KVM)
  • Number of Ports: 1
  • Number of Users: 1
  • PC/Server Connections: DVI; USB; VGA
1U Rack Mount Console 19 in LCD B021-000-19

1U Rack-Mount Console with 19-in. LCD

  • Type: Rack Console (No KVM)
  • Number of Ports: 1
  • Number of Users: 1
  • PC/Server Connections: VGA; USB; PS/2
1U Rack Mount Console 19 in LCD B021-000-17

1U Rack-Mount Console with 19-in. LCD

  • Type: Rack Console (No KVM)
  • Number of Ports: 1
  • Number of Users: 1
  • PC/Server Connections: VGA; USB; PS/2
NetDirector 16 Port 1U Rack Mount Console KVM Switch 19 in LCD 8 PS2 USB Combo Cables B020-U16-19-K

NetDirector 16-Port 1U Rack-Mount Console KVM Switch with 19-in. LCD + 8 PS2/USB Combo Cables

  • Type: Rack Console
  • Number of Ports: 16
  • Number of Users: 1
  • PC/Server Connections: PS/2; USB; VGA
NetDirector 16 Port 1U Rack Mount Console IP KVM Switch 19 in LCD B020-U16-19-IP

NetDirector 16-Port 1U Rack-Mount Console IP KVM Switch with 19 in. LCD

  • Type: Rack Console
  • Number of Ports: 16
  • Number of Users: 1
  • PC/Server Connections: PS/2; USB; VGA
NetDirector 8 Port 1U Rack Mount Console KVM Switch 19 in LCD 8 PS2 USB Combo Cables TAA Compliant B020-U08-19KTAA

NetDirector 8-Port 1U Rack-Mount Console KVM Switch with 19-in. LCD + 8 PS2/USB Combo Cables; TAA Compliant

  • Type: Rack Console
  • Number of Ports: 8
  • Number of Users: 1
  • PC/Server Connections: PS/2; USB; VGA
NetDirector 8 Port 1U Rack Mount Console KVM Switch 19 in LCD 8 PS2 USB Combo Cables B020-U08-19-K

NetDirector 8-Port 1U Rack-Mount Console KVM Switch with 19-in. LCD + 8 PS2/USB Combo Cables

  • Type: Rack Console
  • Number of Ports: 8
  • Number of Users: 1
  • PC/Server Connections: PS/2; USB; VGA
NetDirector 8 Port 1U Rack Mount Console KVM Switch 19 in LCD IP Remote Access B020-U08-19-IP

NetDirector 8-Port 1U Rack-Mount Console KVM Switch with 19-in. LCD and IP Remote Access

  • Type: Rack Console
  • Number of Ports: 8
  • Number of Users: 1
  • PC/Server Connections: PS/2; USB; VGA
NetDirector 16 Port 1U Rack Mount Console KVM Switch 17 in LCD IP Remote Access B020-016-17-IP

NetDirector 16-Port 1U Rack-Mount Console KVM Switch with 17-in. LCD and IP Remote Access

  • Type: Rack Console
  • Number of Ports: 16
  • Number of Users: 1
  • PC/Server Connections: PS/2; USB; VGA
NetDirector 16 Port 1U Rack Mount Console KVM Switch 17 in LCD B020-016-17

NetDirector 16-Port 1U Rack-Mount Console KVM Switch with 17-in. LCD

  • Type: Rack Console
  • Number of Ports: 16
  • Number of Users: 1
  • PC/Server Connections: PS/2; USB; VGA
NetDirector 8 Port 1U Rack Mount Console KVM Switch 17 in LCD B020-008-17

NetDirector 8-Port 1U Rack-Mount Console KVM Switch with 17-in. LCD

  • Type: Rack Console
  • Number of Ports: 8
  • Number of Users: 1
  • PC/Server Connections: PS/2; USB; VGA
4 Port KVM Switch Audio OSD Peripheral Sharing B006-VUA4-K-R

4-Port KVM Switch with Audio, OSD and Peripheral Sharing

  • Type: Desktop
  • Number of Ports: 4
  • Number of Users: 1
  • PC/Server Connections: PS/2; USB; VGA
4 Port Desktop KVM Switch USB B006-VU4-R

4-Port Desktop KVM Switch (USB)

  • Type: Desktop
  • Number of Ports: 4
  • Number of Users: 1
  • PC/Server Connections: USB; VGA
2 Port Compact USB KVM Switch Audio Cable B004-VUA2-K-R

2-Port Compact USB KVM Switch with Audio and Cable

  • Type: Desktop
  • Number of Ports: 2
  • Number of Users: 1
  • PC/Server Connections: USB; VGA
4 Port HDMI USB KVM Switch with Audio Video and USB Peripheral Sharing B004-HUA4-K

4-Port HDMI/USB KVM Switch with Audio/Video and USB Peripheral Sharing

  • Type: Desktop
  • Number of Ports: 4
  • Number of Users: 1
  • PC/Server Connections: HDMI; USB
4 Port DVI USB KVM Switch Audio Cables B004-DUA4-K-R

4-Port DVI/USB KVM Switch with Audio and Cables

  • Type: Desktop
  • Number of Ports: 4
  • Number of Users: 1
  • PC/Server Connections: DVI; USB
4 Port DVI Dual Link USB KVM Switch Audio Cables B004-DUA4-HR-K

4-Port DVI Dual-Link / USB KVM Switch with Audio and Cables

  • Type: Desktop
  • Number of Ports: 4
  • Number of Users: 1
  • PC/Server Connections: DVI; USB
2 Port DVI USB KVM Switch Audio Cables B004-DUA2-K-R

2-Port DVI/USB KVM Switch with Audio and Cables

  • Type: Desktop
  • Number of Ports: 2
  • Number of Users: 1
  • PC/Server Connections: DVI; USB
2 Port DVI Dual Link USB KVM Switch Audio Cables B004-DUA2-HR-K

2-Port DVI Dual-Link / USB KVM Switch with Audio and Cables

  • Type: Desktop
  • Number of Ports: 2
  • Number of Users: 1
  • PC/Server Connections: DVI; USB
4 Port DisplayPort KVM Switch Audio Cables USB 3.0 SuperSpeed Hub B004-DPUA4-K

4-Port DisplayPort KVM Switch with Audio, Cables and USB 3.0 SuperSpeed Hub

  • Type: Desktop
  • Number of Ports: 4
  • Number of Users: 1
  • PC/Server Connections: USB; DisplayPort
2 Port DisplayPort KVM Switch Audio Cables USB 3.0 SuperSpeed Hub B004-DPUA2-K

2-Port DisplayPort KVM Switch with Audio, Cables and USB 3.0 SuperSpeed Hub

  • Type: Desktop
  • Number of Ports: 2
  • Number of Users: 1
  • PC/Server Connections: USB; DisplayPort
2 Port DisplayPort KVM Switch 4K 60Hz with Audio Cables and USB Peripheral Sharing B004-DP2UA2-K

2-Port DisplayPort KVM Switch 4K 60 Hz with Audio, Cables and USB Peripheral Sharing

  • Type: Desktop
  • Number of Ports: 2
  • Number of Users: 1
  • PC/Server Connections: USB; DisplayPort
4 Port Dual Monitor DVI KVM Switch Audio USB 2.0 Hub Cables included B004-2DUA4-K

4-Port Dual Monitor DVI KVM Switch with Audio and USB 2.0 Hub, Cables included

  • Type: Desktop
  • Number of Ports: 4
  • Number of Users: 1
  • PC/Server Connections: DVI; USB
2 Port Dual Monitor DVI KVM Switch TAA GSA with Audio and USB 2.0 Hub Cables Included B004-2DUA2-K

2-Port Dual Monitor DVI KVM Switch, TAA, GSA with Audio and USB 2.0 Hub, Cables included

  • Type: Desktop
  • Number of Ports: 2
  • Number of Users: 1
  • PC/Server Connections: DVI; USB
secure hdmi to displayport kvm switch dual monitor 4 port 4k niap certified audio cac support B002-HD2AC4

Secure KVM Switch, HDMI to DisplayPort, Dual Monitor - 4-Port, 4K, NIAP PP3.0 Certified, Audio, CAC

  • Type: Desktop
  • Number of Ports: 4
  • Number of Users: 1
  • PC/Server Connections: DisplayPort; USB
secure hdmi to displayport kvm switch 4 port 4k niap certified audio cac support B002-HD1AC4

Secure KVM Switch, HDMI to DisplayPort - 4-Port, 4K, NIAP PP3.0 Certified, Audio, CAC, Single Monitor

  • Type: Desktop
  • Number of Ports: 4
  • Number of Users: 1
  • PC/Server Connections: DisplayPort; USB
secure dvi kvm switch dual monitor 4 port niap certified audio cac support B002-DV2AC4

Secure KVM Switch, Dual Monitor, DVI to DVI - 4-Port, NIAP PP3.0 Certified, Audio, CAC Support

  • Type: Desktop
  • Number of Ports: 4
  • Number of Users: 1
  • PC/Server Connections: DVI; USB
secure dvi kvm switch dual monitor 4 port niap certified audio B002-DV2A4

Secure KVM Switch, Dual Monitor, DVI to DVI - 4-Port, NIAP PP3.0 Certified, Audio

  • Type: Desktop
  • Number of Ports: 4
  • Number of Users: 1
  • PC/Server Connections: DVI; USB
secure dvi kvm switch 8 port niap certified audio cac support B002-DV1AC8

Secure KVM Switch, DVI to DVI - 8-Port, NIAP PP3.0 Certified, Audio, CAC Support, Single Monitor

  • Type: Desktop
  • Number of Ports: 8
  • Number of Users: 1
  • PC/Server Connections: DVI; USB
secure dvi kvm switch 4 port niap certified audio cac support B002-DV1AC4

Secure KVM Switch, DVI to DVI - 4-Port, NIAP PP3.0 Certified, Audio, CAC Support, Single Monitor

  • Type: Desktop
  • Number of Ports: 4
  • Number of Users: 1
  • PC/Server Connections: DVI; USB
secure dvi kvm switch 4 port niap certified audio B002-DV1A4

Secure KVM Switch, DVI to DVI - 4-Port, NIAP PP3.0 Certified, Audio, Single Monitor

  • Type: Desktop
  • Number of Ports: 4
  • Number of Users: 1
  • PC/Server Connections: DVI; USB
secure dvi kvm switch 2 port niap certified audio B002-DV1A2

Secure KVM Switch, DVI to DVI - 2-Port, NIAP PP3.0 Certified, Audio, Single Monitor

  • Type: Desktop
  • Number of Ports: 2
  • Number of Users: 1
  • PC/Server Connections: DVI; USB
4 Port NIAP Certified EAL 2 Secure DVI USB KVM Switch Audio B002-DUA4

Secure KVM Switch, DVI to DVI/VGA - 4-Port, NIAP EAL2+ Certified, Audio, CAC Support, Single Monitor

  • Type: Desktop
  • Number of Ports: 4
  • Number of Users: 1
  • PC/Server Connections: DVI; USB
secure displayport kvm switch 4 port 4k niap certified audio dual monitor cac support B002-DP2AC4

Secure KVM Switch, Dual Monitor, DisplayPort to DisplayPort - 4-Port, 4K, NIAP PP3.0, Audio, CAC

  • Type: Desktop
  • Number of Ports: 4
  • Number of Users: 1
  • PC/Server Connections: DisplayPort; USB
secure displayport kvm switch 4 port 4k niap certified audio dual monitor B002-DP2A4

Secure KVM Switch, Dual Monitor, DisplayPort to DisplayPort - 4-Port, 4K, NIAP PP3.0 Certified, Audio

  • Type: Desktop
  • Number of Ports: 4
  • Number of Users: 1
  • PC/Server Connections: DisplayPort; USB
secure displayport kvm switch 4 port 4k niap certified audio B002-DP1A4

Secure KVM Switch, DisplayPort to DisplayPort - 4 Ports, 4K, NIAP PP3.0 Certified, Audio, Single Monitor

  • Type: Desktop
  • Number of Ports: 4
  • Number of Users: 1
  • PC/Server Connections: DisplayPort; USB
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.