Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

UPS Battery Backup

Input Voltage
  • 100V AC
  • 110V AC
  • 115V AC
  • 120/208V (Split phase L1,L2,N,G)
  • 120/208V 3-PH Wye
  • 120/240V (Split phase L1,L2,N,G)
  • 120V AC
  • 127/220V 3-PH Wye
  • 127V AC
  • 12V DC
  • 140V AC
  • 200V AC
  • 208V AC
  • 220/380V 3-PH Wye
  • 220V AC
  • 230/400V 3-PH Wye
  • 230V AC
  • 240/415V 3-PH Wye
  • 240V AC
  • 277/480V 3-PH Wye
  • 380V AC
  • 400V AC
  • 415V AC
  • 480V AC
  • 5V DC
  • 90-260V AC
  • 9V DC
  • 600V 3-PH Delta
  • 480V 3-PH Delta
Plug Type
  • 5-15P
  • 5-15P-HG
  • 5-20P
  • British BS 1363A
  • C14 inlet
  • C20 inlet
  • CEE 7/7 Schuko
  • French/Belgian
  • Hardwire
  • Hubbell CS8265
  • India BS 546 3-Pin 6A
  • L14-30P
  • L5-20P
  • L5-30P
  • L6-20P
  • L6-30P
  • Right-Angled
  • AUS/NZ 10A
Output (VA)
  • 15
  • 120
  • 150
  • 300
  • 330
  • 350
  • 450
  • 500
  • 525
  • 550
  • 600
  • 650
  • 700
  • 750
  • 800
  • 850
  • 900
  • 1000
  • 1050
  • 1200
  • 1300
  • 1400
  • 1440
  • 1500
  • 2000
  • 2200
  • 3000
  • 5000
  • 6000
  • 7500
  • 8000
  • 10000
  • 12000
  • 15000
  • 16000
  • 20000
  • 25000
  • 30000
  • 40000
  • 50000
  • 60000
  • 80000
  • 90000
  • 100000
  • 120000
  • 140000
  • 150000
  • 160000
  • 180000
  • 200000
  • 210000
Form Factor
  • Desktop
  • Din-Rail
  • Rackmount
  • Surface Mount
  • Tower
  • Vertical
  • Wall-mount
Topology
  • Standby
  • Line-Interactive
  • On-Line
Expandable Runtime
  • Yes
  • No
Network Interface
  • No
  • Yes

Total Load (Watts)

Runtime (mins)

loading gif

UPS Battery Backup

Tripp Lite UPS systems cover a wide range of applications, including SmartOnline and SmartPro UPS systems for rack mount battery backup in server rooms and data centers, desktop UPS systems for computers and peripherals, and many UPS systems for special applications such as retail, gaming and industrial. If you're looking for an UPS power supply that meets your needs, let us help.

Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.