Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Power over Ethernet (PoE)

Type
  • Surge Protector
  • Passive
  • Wall Mount
  • Punchdown
  • Signal Booster
  • Video Adapter
  • Hub
  • Passive Cable
  • Feed-Through
  • Fiber to Ethernet
  • KVM
  • Extender Kit
  • Receiver
  • Rackmount Kit
  • Transceiver
  • Cat5/Cat6 Extender Kit
  • Active
  • Active Cable
  • Docking Station
  • Car Charger
  • Charging Station
  • Switch/PDU Combination
  • Multi-Device Charger
  • Wall Charger
  • Transmitter
  • USB-C to DVI Adapter
  • USB-C to HDMI Video Adapter
  • Power Strip
  • Portable Charger
  • USB-C to DisplayPort Adapter
  • Plug in Charger
  • Unmanaged Switch
  • USB-C Multiport Adapter
  • Blank
  • Multiport Adapter
  • Breakout
  • CATx Network Tester
  • Managed Switch
  • Adapter
  • USB-C Adapter
  • USB to DVI Adapter
  • Injector
  • Mounting Bracket
  • USB Multiport Adapter
  • USB-C Multiport Hub
  • Fiber to PoE
  • Wireless Extender Kit
  • Extender
  • USB-C to VGA Adapter
  • In-Line Surge Protector
  • Splitter
  • USB-C to HDMI Adapter
  • Wireless Charger
  • Mobile Interactive Touchscreen
  • Endcap
  • Coupler
  • Dropout
  • Elbow
  • Junction
  • Ramp
  • Channel
  • Waterfall
  • Accessory
  • Interactive Touchscreen
  • KVM Switch
  • Storage Cart
  • Webcam
  • Mobile TV cart with battery system
  • Multiport Hub
  • USB 2.0 Dual Band 2.4Ghz / 5Ghz Wi-Fi Adapter
  • Wireless Transmitter
  • Rechargeable lithium-ion battery system
  • Active Optical Cable (AOC)
  • AV over Cat6 Receiver
  • AV over Cat6 Extender Kit
  • HDMI over Cat6 4-Port Splitter
  • HDMI over Cat6 2-Port Splitter
  • Pigtail Receiver
  • AV Extender Kit
  • 4PT HDMI Splitter Kit
  • Dual Output Receiver
  • HDMI Extender Kit
  • DisplayPort over Cat6 Transmitter/Transceiver Kit
  • Cable Tray
  • Unmanaged Industrial Gigabit Ethernet Switch
  • Unmanaged Plus Industrial Gigabit Ethernet Switch
  • Unmanaged Plus Hardened Industrial Gigabit Ethernet Switch
  • Passive Fiber TAP
  • Preloaded
  • PoE Extender
  • Ethernet PoE Injector
  • Industrial Gigabit SFP Transceiver
  • USB-C to DisplayPort Multi-Port Adapter
  • USB-C to HDMI Multi-Port Adapter
  • Thunderbolt 4 Multiport Hub
  • Managed Industrial Gigabit Ethernet Switch
  • Managed Industrial Gigabit Layer 2 Ethernet Switch
  • Managed Industrial Gigabit PoE Ethernet Switch
  • Managed Industrial Gigabit PoE Layer 2 Ethernet Switch
  • Smart Hardened Gigabit Ethernet Switch
  • Smart Hardened Gigabit PoE Ethernet Switch
  • Spine-Leaf
  • Cat5/Cat6 Receiver
  • Cat5/Cat6 Transmitter
  • Single-Phase Whip Cable
  • Power Module
  • Cat5/Cat6 Transceiver
  • Parallel Tie Cabinet
  • Temperature Sensor
  • Cooling Accessories
  • Cooling Pad
  • USB-C to Right Angle DisplayPort Adapter
PoE Type
  • Type 4 High-Power (100W, IEEE 802.3bt)
  • Type 3 PoE++/UPoE (60W, IEEE 802.3bt)
  • Type 1 PoE (15.4W, IEEE 802.3af)
  • Type 2 PoE+ (30W, IEEE 802.3at)
loading gif

Need Help Finding Power over Ethernet (PoE)?

Tripp Lite has PoE models for your network, including switches, extenders, surge protectors, splitters and cable testers. If you're looking for PoE models that meet your needs, just let us know.

Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.