Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Copper Network Cables

Outdoor Cables

Ensure the integrity of your network connections. Choose from a full line of Cat5 cables and Cat6 cables built to connect high-speed components and complete your network upgrade, expansion or installation. Designed to meet or exceed top industry standards, these Ethernet patch cables are available in snagless, molded, shielded and crossover versions to match your application.

Select a Cable Style to see results
loading...
Connector 1
  • Bare Wire
  • RJ45
Connector 2
  • Bare Wire
  • RJ45
Length (ft)
  • 3 - 6
  • 7 - 15
  • 16 - 30
  • 31 - 50
  • 51 - 100
  • 101 - 200
  • 201+
Cable Style
  • Bulk
  • Industrial
  • Molded
  • Outdoor
  • Solid
Shielding
  • UTP
  • STP
Color
  • Black
  • Blue
  • Gray
Network Compatibility
  • 1 Gbps (Gigabit)
Eaton Copper Network Cables - Part Number N228-01K-BK

Cat6/Cat6e 600 MHz Solid-Core Direct-Burial Outdoor-Rated UTP Bulk Ethernet Cable - Black, 1,000 ft. (304.8 m)

  • Type: Outdoor Cables
  • Connector 1: BARE WIRE
  • Connector 2: BARE WIRE
  • Length (ft): 201+
  • Cable Style: Bulk; Solid; Outdoor
More InfoCheck Prices
Eaton Copper Network Cables - Part Number N028-01K-GY

Cat5e 350 MHz Solid Core Outdoor-Rated (UTP) PVC Bulk Ethernet Cable, PoE - Gray, 1000 ft. (304.8 m)

  • Type: Outdoor Cables
  • Connector 1: BARE WIRE
  • Connector 2: BARE WIRE
  • Length (ft): 201+
  • Cable Style: Bulk; Solid; Outdoor
More InfoCheck Prices
Eaton Copper Network Cables - Part Number N206-PC03-IND

Industrial Cat5e/Cat6 STP Ethernet Cable - RJ45 M/M, CMX Outdoor, IP68, 26 AWG, TAA, 3 ft. (0.91 m)

  • Type: Outdoor Cables
  • Connector 1: RJ45 (MALE)
  • Connector 2: RJ45 (MALE)
  • Length (ft): 3 - 6
  • Cable Style: Molded; Outdoor; Industrial
More InfoCheck Prices
Product Advisor

Accessories for Copper Network Cables

We have a range of accessories designed to work with our Copper Network Cables. Check them out!

Eaton Copper Network Cables - Part Number N200P-003BL-IND

Industrial Cat6 UTP Ethernet Cable (RJ45 M/M), 100W PoE, CMR-LP, IP68, Blue, 3 ft. (0.91 m)

  • Type: Outdoor Cables
  • Connector 1: RJ45 (MALE)
  • Connector 2: RJ45 (MALE)
  • Length (ft): 3 - 6
  • Cable Style: Molded; Industrial
More InfoCheck Prices
Eaton Copper Network Cables - Part Number N206-PC23-IND

Industrial Cat5e/Cat6 STP Ethernet Cable - RJ45 M/M, CMX Outdoor, IP68, 26 AWG, TAA, 23 ft. (7.01 m)

  • Type: Outdoor Cables
  • Connector 1: RJ45 (MALE)
  • Connector 2: RJ45 (MALE)
  • Length (ft): 16 - 30
  • Cable Style: Molded; Outdoor; Industrial
More InfoCheck Prices
Eaton Copper Network Cables - Part Number N206-PC50-IND

Industrial Cat5e/Cat6 STP Ethernet Cable - RJ45 M/M, CMX Outdoor, IP68, 26 AWG, TAA, 50 ft. (15.24 m)

  • Type: Outdoor Cables
  • Connector 1: RJ45 (MALE)
  • Connector 2: RJ45 (MALE)
  • Length (ft): 31 - 50
  • Cable Style: Molded; Outdoor; Industrial
More InfoCheck Prices
Eaton Copper Network Cables - Part Number N200P-010BL-IND

Industrial Cat6 UTP Ethernet Cable (RJ45 M/M), 100W PoE, CMR-LP, IP68, Blue, 10 ft. (3.05 m)

  • Type: Outdoor Cables
  • Connector 1: RJ45 (MALE)
  • Connector 2: RJ45 (MALE)
  • Length (ft): 7 - 15
  • Cable Style: Molded; Industrial
More InfoCheck Prices
Eaton Copper Network Cables - Part Number N206-PC16-IND

Industrial Cat5e/Cat6 STP Ethernet Cable - RJ45 M/M, CMX Outdoor, IP68, 26 AWG, TAA, 16 ft. (4.88 m)

  • Type: Outdoor Cables
  • Connector 1: RJ45 (MALE)
  • Connector 2: RJ45 (MALE)
  • Length (ft): 16 - 30
  • Cable Style: Molded; Outdoor; Industrial
More InfoCheck Prices
Eaton Copper Network Cables - Part Number N206-PC10-IND

Industrial Cat5e/Cat6 STP Ethernet Cable - RJ45 M/M, CMX Outdoor, IP68, 26 AWG, TAA, 10 ft. (3.05 m)

  • Type: Outdoor Cables
  • Connector 1: RJ45 (MALE)
  • Connector 2: RJ45 (MALE)
  • Length (ft): 7 - 15
  • Cable Style: Molded; Outdoor; Industrial
More InfoCheck Prices
Eaton Copper Network Cables - Part Number N007-100-GY

Cat5e 350 MHz Outdoor-Rated Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 100 ft. (30.5 m)

  • Type: Outdoor Cables
  • Connector 1: RJ45 (MALE)
  • Connector 2: RJ45 (MALE)
  • Length (ft): 51 - 100
  • Cable Style: Molded; Outdoor
More InfoCheck Prices
Eaton Copper Network Cables - Part Number N206-PC33-IND

Industrial Cat5e/Cat6 STP Ethernet Cable - RJ45 M/M, CMX Outdoor, IP68, 26 AWG, TAA, 33 ft. (10.05 m)

  • Type: Outdoor Cables
  • Connector 1: RJ45 (MALE)
  • Connector 2: RJ45 (MALE)
  • Length (ft): 31 - 50
  • Cable Style: Molded; Outdoor; Industrial
More InfoCheck Prices
Eaton Copper Network Cables - Part Number N200P-050BL-IND

Industrial Cat6 UTP Ethernet Cable (RJ45 M/M), 100W PoE, CMR-LP, IP68, Blue, 50 ft. (15.24 m)

  • Type: Outdoor Cables
  • Connector 1: RJ45 (MALE)
  • Connector 2: RJ45 (MALE)
  • Length (ft): 31 - 50
  • Cable Style: Molded; Industrial
More InfoCheck Prices
Eaton Copper Network Cables - Part Number N200P-033BL-IND

Industrial Cat6 UTP Ethernet Cable (RJ45 M/M), 100W PoE, CMR-LP, IP68, Blue, 33 ft. (10.05 m)

  • Type: Outdoor Cables
  • Connector 1: RJ45 (MALE)
  • Connector 2: RJ45 (MALE)
  • Length (ft): 31 - 50
  • Cable Style: Molded; Industrial
More InfoCheck Prices
Eaton Copper Network Cables - Part Number N200P-023BL-IND

Industrial Cat6 UTP Ethernet Cable (RJ45 M/M), 100W PoE, CMR-LP, IP68, Blue, 23 ft. (7.01 m)

  • Type: Outdoor Cables
  • Connector 1: RJ45 (MALE)
  • Connector 2: RJ45 (MALE)
  • Length (ft): 16 - 30
  • Cable Style: Molded; Industrial
More InfoCheck Prices
Eaton Copper Network Cables - Part Number N007-150-GY

Cat5e 350 MHz Outdoor-Rated Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 150 ft. (45.72 m)

  • Type: Outdoor Cables
  • Connector 1: RJ45 (MALE)
  • Connector 2: RJ45 (MALE)
  • Length (ft): 101 - 200
  • Cable Style: Molded; Outdoor
More InfoCheck Prices
Eaton Copper Network Cables - Part Number N200P-016BL-IND

Industrial Cat6 UTP Ethernet Cable (RJ45 M/M), 100W PoE, CMR-LP, IP68, Blue, 16 ft. (4.88 m)

  • Type: Outdoor Cables
  • Connector 1: RJ45 (MALE)
  • Connector 2: RJ45 (MALE)
  • Length (ft): 16 - 30
  • Cable Style: Molded; Industrial
More InfoCheck Prices
Eaton Copper Network Cables - Part Number N007-025-GY

Cat5e 350 MHz Outdoor-Rated Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 25 ft. (7.62 m)

  • Type: Outdoor Cables
  • Connector 1: RJ45 (MALE)
  • Connector 2: RJ45 (MALE)
  • Length (ft): 16 - 30
  • Cable Style: Molded; Outdoor
More InfoCheck Prices
Eaton Copper Network Cables - Part Number N007-050-GY

Cat5e 350 MHz Outdoor-Rated Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 50 ft. (15.24 m)

  • Type: Outdoor Cables
  • Connector 1: RJ45 (MALE)
  • Connector 2: RJ45 (MALE)
  • Length (ft): 31 - 50
  • Cable Style: Molded; Outdoor
More InfoCheck Prices
Eaton Copper Network Cables - Part Number N007-200-GY

Cat5e 350 MHz Outdoor-Rated Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 200 ft. (60.96 m)

  • Type: Outdoor Cables
  • Connector 1: RJ45 (MALE)
  • Connector 2: RJ45 (MALE)
  • Length (ft): 101 - 200
  • Cable Style: Molded; Outdoor
More InfoCheck Prices

Need Help Finding Outdoor Copper Network Cables?

Tripp Lite offers industrial network cables for outdoor use in connecting Gigabit Ethernet and PoE equipment in harsh environments, such as factories, warehouses, recycling plants and machine shops, that require protection against dust and moisture.

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.