Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

KVM Switches

KVM Over IP

Ports
  • 8
  • 16
  • 32
Number of Users
  • 1
  • 2
  • 3
  • 4
  • 5
PC/Server Connections
  • DVI
  • PS/2
  • Serial
  • USB
  • VGA
  • DisplayPort
  • HDMI
Eaton KVM Switches - Part Number B030-008-17-IP

NetDirector 8-Port 1U Rack-Mount Console HDMI KVM Switch with 17 in. LCD and IP Remote Access, Dual Rail, TAA

  • Type: KVM Over IP
  • Ports: 8
  • Number of Users: 1
  • PC/Server Connections: USB; HDMI
  • IP Remote Access Capability: Yes
More InfoCheck Prices
Eaton KVM Switches - Part Number B022-U08-IP

NetDirector 8-Port 1U Rack-Mount IP KVM Switch, TAA

  • Type: KVM Over IP
  • Ports: 8
  • Number of Users: 1
  • PC/Server Connections: PS/2; USB; VGA
  • IP Remote Access Capability: Yes
More InfoCheck Prices
Eaton KVM Switches - Part Number B072-016-1-IP

NetCommander 16-Port Cat5 KVM over IP Switch - 1 Remote + 1 Local User, 1U Rack-Mount, TAA

  • Type: KVM Over IP
  • Ports: 16
  • Number of Users: 2
  • PC/Server Connections: PS/2; USB; VGA
  • IP Remote Access Capability: Yes
More InfoCheck Prices
Product Advisor

Accessories for KVM Switches

We have a range of accessories designed to work with our KVM Switches. Check them out!

Eaton KVM Switches - Part Number B064-016-02-IPG

NetDirector 16-Port Cat5 KVM over IP Switch - Virtual Media, 2 Remote + 1 Local User, 1U Rack-Mount, TAA

  • Type: KVM Over IP
  • Ports: 16
  • Number of Users: 3
  • PC/Server Connections: DVI; PS/2; Serial; USB; VGA
  • IP Remote Access Capability: Yes
More InfoCheck Prices
Eaton KVM Switches - Part Number B072-016-IP2

NetCommander 16-Port Cat5 KVM over IP Switch - 2 Remote + 1 Local User, 1U Rack-Mount, TAA

  • Type: KVM Over IP
  • Ports: 16
  • Number of Users: 3
  • PC/Server Connections: PS/2; USB; VGA
  • IP Remote Access Capability: Yes
More InfoCheck Prices
Eaton KVM Switches - Part Number B072-008-1-IP

NetCommander 8-Port Cat5 KVM over IP Switch - 1 Remote + 1 Local User, 1U Rack-Mount, TAA

  • Type: KVM Over IP
  • Ports: 8
  • Number of Users: 2
  • PC/Server Connections: PS/2; USB; VGA
  • IP Remote Access Capability: Yes
More InfoCheck Prices
Eaton KVM Switches - Part Number B030-DP16-17DIP

NetDirector 16-Port DisplayPort KVM Switch Console with 17 in. LCD, IP Remote Access, Dual Rail, 1U Rack-Mount, TAA

  • Type: KVM Over IP
  • Ports: 16
  • Number of Users: 1
  • PC/Server Connections: DisplayPort; USB
  • IP Remote Access Capability: Yes
More InfoCheck Prices
Eaton KVM Switches - Part Number B072-032-IP2-K

NetCommander 32-Port Cat5 KVM over IP Switch - 2 Remote + 1 Local User, 16 USB Dongles, 1U Rack-Mount, TAA

  • Type: KVM Over IP
  • Ports: 32
  • Number of Users: 3
  • PC/Server Connections: PS/2; USB; VGA
  • IP Remote Access Capability: Yes
More InfoCheck Prices
Eaton KVM Switches - Part Number B064-008-01-IPG

8-Port Cat5 KVM over IP Switch with Virtual Media - 1 Local & 1 Remote User, 1U Rack-Mount, TAA

  • Type: KVM Over IP
  • Ports: 8
  • Number of Users: 2
  • PC/Server Connections: PS/2; USB; VGA
  • IP Remote Access Capability: Yes
More InfoCheck Prices
Eaton KVM Switches - Part Number B030-DP08-17DIP

NetDirector 8-Port DisplayPort KVM Switch Console with 17 in. LCD, IP Remote Access, Dual Rail, 1U Rack-Mount, TAA

  • Type: KVM Over IP
  • Ports: 8
  • Number of Users: 1
  • PC/Server Connections: DisplayPort; USB
  • IP Remote Access Capability: Yes
More InfoCheck Prices
Eaton KVM Switches - Part Number B064-016-04-IPG

NetDirector 16-Port Cat5 KVM over IP Switch - Virtual Media, 4 Remote + 1 Local User, 1U Rack-Mount, TAA

  • Type: KVM Over IP
  • Ports: 16
  • Number of Users: 5
  • PC/Server Connections: DVI; Serial; USB; VGA
  • IP Remote Access Capability: Yes
More InfoCheck Prices
Eaton KVM Switches - Part Number B064-032-02-IPG

NetDirector 32-Port Cat5 KVM over IP Switch - Virtual Media, 2 Remote + 1 Local User, 1U Rack-Mount, TAA

  • Type: KVM Over IP
  • Ports: 32
  • Number of Users: 3
  • PC/Server Connections: DVI; Serial; USB; VGA
  • IP Remote Access Capability: Yes
More InfoCheck Prices
Eaton KVM Switches - Part Number B064-016-01-IPG

NetDirector 16-Port Cat5 KVM over IP Switch - Virtual Media, 1 Remote + 1 Local User, 1U Rack-Mount, TAA

  • Type: KVM Over IP
  • Ports: 16
  • Number of Users: 2
  • PC/Server Connections: PS/2; USB; VGA
  • IP Remote Access Capability: Yes
More InfoCheck Prices
Eaton KVM Switches - Part Number B072-032-IP2

NetCommander 32-Port Cat5 KVM over IP Switch - 2 Remote + 1 Local User, 1U Rack-Mount, TAA

  • Type: KVM Over IP
  • Ports: 32
  • Number of Users: 3
  • PC/Server Connections: PS/2; USB; VGA
  • IP Remote Access Capability: Yes
More InfoCheck Prices
Eaton KVM Switches - Part Number B022-U16-IP

NetDirector 16-Port 1U Rack-Mount IP KVM Switch, TAA

  • Type: KVM Over IP
  • Ports: 16
  • Number of Users: 1
  • PC/Server Connections: PS/2; USB; VGA
  • IP Remote Access Capability: Yes
More InfoCheck Prices
Eaton KVM Switches - Part Number B064-032-01-IPG

NetDirector 32-Port Cat5 KVM over IP Switch - Virtual Media, 1 Remote + 1 Local User, 1U Rack-Mount, TAA

  • Type: KVM Over IP
  • Ports: 32
  • Number of Users: 2
  • PC/Server Connections: DVI; USB; VGA
  • IP Remote Access Capability: Yes
More InfoCheck Prices
Eaton KVM Switches - Part Number B064-016-04-IPH

16-Port Cat5e KVM over IP Switch - Virtual Media, 4 Users (Remote + 1 Local Port), HDMI Output, 1U Rack-Mount, TAA

  • Type: KVM Over IP
  • Ports: 16
  • Number of Users: 4
  • PC/Server Connections: DVI; USB; VGA
  • IP Remote Access Capability: Yes
More InfoCheck Prices
Eaton KVM Switches - Part Number B064-032-04-IPH

32-Port Cat5e KVM over IP Switch - Virtual Media, 3 Remote/1 Local User, HDMI Output, 1U Rack-Mount, TAA

  • Type: KVM Over IP
  • Ports: 32
  • Number of Users: 4
  • PC/Server Connections: DVI; USB; VGA
  • IP Remote Access Capability: Yes
More InfoCheck Prices
Eaton KVM Switches - Part Number B064C-16-1-IP

16-Port Cat5 KVM over IP Switch - 19 in. LCD, 1 Remote or 1 Local User, 1U Rack-Mount, TAA

  • Type: KVM Over IP
  • Ports: 16
  • Number of Users: 1
  • PC/Server Connections: Serial
  • IP Remote Access Capability: Yes
More InfoCheck Prices
Eaton KVM Switches - Part Number B020-U16-19-IPF

NetDirector 16-Port 1U Rack-Mount Console IP KVM Switch with 19 in. LCD, French Keyboard

  • Type: KVM Over IP
  • Ports: 16
  • Number of Users: 1
  • PC/Server Connections: PS/2; USB; VGA
  • IP Remote Access Capability: Yes
More InfoCheck Prices
Eaton KVM Switches - Part Number B064-016-02-IPH

16-Port Cat5e KVM over IP Switch - Virtual Media, 2 Remote/1 Local User, HDMI Output, 1U Rack-Mount, TAA

  • Type: KVM Over IP
  • Ports: 16
  • Number of Users: 3
  • PC/Server Connections: DVI; USB; VGA
  • IP Remote Access Capability: Yes
More InfoCheck Prices
Eaton KVM Switches - Part Number B064-032-02-IPH

32-Port Cat5e KVM over IP Switch - Virtual Media, 2 Remote/1 Local User, HDMI Output, 1U Rack-Mount, TAA

  • Type: KVM Over IP
  • Ports: 32
  • Number of Users: 3
  • PC/Server Connections: DVI; USB; VGA
  • IP Remote Access Capability: Yes
More InfoCheck Prices
Eaton KVM Switches - Part Number B064-032-01-IPH

32-Port Cat5e KVM over IP Switch - Virtual Media, 1 Remote/1 Local User, HDMI Output, 1U Rack-Mount, TAA

  • Type: KVM Over IP
  • Ports: 32
  • Number of Users: 2
  • PC/Server Connections: DVI; USB; VGA
  • IP Remote Access Capability: Yes
More InfoCheck Prices
Eaton KVM Switches - Part Number B020-U16-19-IPG

NetDirector 16-Port 1U Rack-Mount Console IP KVM Switch with 19 in. LCD, German Keyboard

  • Type: KVM Over IP
  • Ports: 16
  • Number of Users: 1
  • PC/Server Connections: PS/2; USB; VGA
  • IP Remote Access Capability: Yes
More InfoCheck Prices
0U option 10/100 100G 1024 x 768 1080i 1080P 10A 10G 120G 12A 13A 1440 x 900 15A 1600 x 1200 16A 17” LCD 19” LCD 1920 x 1200 1920 x 1440 1G 2.5A 2048 x 1536 20A 2560 x 1600 2-Prong 3.5mm 30A 3-Phase 400GbE 40G 480i 480P 4K UHD 50/125 5A 60Hz 62.5/125 640 x 480 720P 8.3/125 800 x 600 8K Adapter Adapter Cable All-in-One Kit Amazon Kindle Fire HD Angled connector Anti-Bacterial Apple Bluetooth BNC Built-in Cellular Built-in Modem Bulk Cable Tie Card Reader Cassette Solution Chromebook CL2/CL3 Coiled Console Copper Coupler Crossover DAC Digital Signage Displayport DisplayPort 1.2 DisplayPort 1.4 Docking Station DVI Easy Pull EDID Ethernet Adapter F/UTP Feedthrough Fiber Flat Hard Drive HDCP 2.2 HDMI HDMI 2.0 HDMI 2.1 HDR Hospital Grade IDE Industrial-Grade IP Remote Access IP-Based Extender Keyboard Keystone Kit (RX + TX) KVM Laptop/Tablet Left-Angle Connector Locking Connector MacBook Matrix Switch Media Converters Micro USB Microsoft Surface Mini DVI Mini Micro HDMI Mini USB MiniDisplayport Mouse MST Hub NVMe OM3 OM4 OM5 OTG Outdoor-Rated Over Cat5/Cat6/UTP Over IP Panel Mount Parallel Printer Patch Panel PCI & PCIe Plenum-Rated PoE PoE+ Premium HDMI Punch Down Push-Pull Tabs QSFP QSFP28 QSFPDD Rackmountable RCA Receiver (RX) Reversible Right-Angle Connector Scaler SFP Shielded (STP) Signal Booster Slim Cables Snagless SPDIF Splitter Surface-mount Solutions Surge Protection Switch Swivel Connector Telco Tester Thunderbolt 3 Port Compatible Tool tower Transceiver/Repeater Transmitter (TX) Twinax UASP UK Unshielded (UTP) USB Charging USB Hub USB Type-C USB-C USB-C Charging Wall Plate Wireless 9/125

KVM Over IP Switches

Tripp Lite has a full line of KVM Over IP Switches, enabling remote access and control of multiple computers over a network using the Internet Protocol (IP). They consolidates keyboard, video, and mouse functions, allowing users to manage connected computers from a single console, regardless of their physical location. This technology offers benefits such as remote access, scalability, and enhanced security. 

Need help with product selection? Contact us!

Chat is Offline

Contact an EatonCare Representative
To reach an EatonCare representative, please call:
877-ETN-CARE or 877-386-2273
800-268-3578 Canada
828-651-0786 International

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.