Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Cat5 KVM switch directly controls up to 32 computers and/or servers, including blade servers, at the same time.
  • Up to 2 users (1 local, 1 remote) can control up to 32 computers/servers simultaneously
  • Virtual Media allows access to remote storage, including DVD/CD drives and flash drives
  • Dual redundant C14 power inlets keep the unit running in case one power supply fails
  • Dedicated LUC port connects directly to a laptop for easy console operation
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • 3-year limited warranty

Features

Control As Many As 32 Computers or Servers from Anywhere in the World
This NetDirector® Cat5 KVM switch offers BIOS-level access to multiple computers and servers in a complex, demanding IT environment. The B064-032-01-IPG provides complete control of up to 32 computers and/or servers directly, including blade servers, from a single monitor, USB keyboard and USB mouse. Dual redundant power supplies confirm the unit will continue running in the event one power supply fails, ensuring 24/7 reliability. A Laptop USB Console (LUC) port allows direct connection of a laptop for easy console operation of the KVM switch.
All-in-One Network Management for Critical Systems
The B064-032-01-IPG offers a comprehensive, cost-effective network management solution that installs in 1U of space in an EIA-standard 19-inch rack using the included hardware. No server-resident software is required, so server performance and reliability are never compromised. Flash-upgradable firmware over an Ethernet network fine-tunes compatibility with emerging standards.
Supports All Major Operating Systems and Most Web Browsers
The B064-032-01-IPG supports all major server platforms and VT100-based serial devices. Because compatibility is based on common hardware standards, rather than system software dependencies, almost any platform can be accommodated. Supported web browsers for users who log in remotely include Internet Explorer, Firefox, Mozilla, Safari, Opera and Netscape Navigator.
Simple Network Control That Gives You More Flexibility
This Cat5 KVM switch is designed to ease multi-server management in data centers, server rooms and other high-density environments. Built-in IP capability allows up to two users—one local and one remote—to access the network independently and simultaneously. An optional dial-in connection (modem port) is provided to ensure access in situations when the KVM switch is not available over the primary network. You may also select a connected computer using on-console pushbuttons, GUI (graphical user interface), OSD (on-screen display) or keyboard hotkey commands. An LED per KVM port indicates when a computer is connected to the port, when it is powered on and when it is selected.
High-Resolution On-Screen Display Offers Multi-Language Support
The advanced OSD with high-resolution video up to 1920 x 1200 (at 60 Hz) with 24-bit color depth provides a GUI with management tools, including custom port labeling, auto-scanning and panel array mode. The OSD may be set to display in English, German, Russian, Japanese, traditional Chinese and simplified Chinese.
Allows Connection of USB Keyboard and Mouse
USB console ports are included. Only one keyboard/mouse combination may be connected at a time.
Supports Both IPv4 and IPv6 Addresses
The B064-032-01-IPG supports IPv4, Link Local IPv6 Address and IPv6 Stateless Autoconfiguration protocols. You may set the IP address manually or have it automatically assigned via DHCP server (the default method).
Heightened Security of Every Connection
The B064-032-01-IPG offers three levels of password protection (super administrator, administrator and user) to prevent unauthorized persons from gaining access to connected servers/computers. Remote authentication support is provided via RADIUS, LDAP, LDAPS and Active Directory. The B064-032-01-IPG also incorporates advanced encryption technologies: 1024-bit RSA, 56-bit DES, 256-bit AES and 128-bit SSL. It also supports high-grade FIPS 140-2 level 1 security standards.
Network-Wide Storage Media Access
Virtual Media capability allows any computer connected to the KVM via a B055-001-USB-V2, B055-001-UDP, B055-001-UDV or B055-001-UHD server interface unit to access DVD/CD drives, flash drives and other storage media from a remote computer, as if it were directly connected. This allows administrators to perform file transfers, install software and perform diagnostics across a network. Three USB ports are provided on the front panel for use with Virtual Media or USB peripheral devices. 
Energy-Efficient Operation Prolongs the KVM’s Lifespan
Temperature sensors automatically increase or decrease the speed of the unit's fans as necessary to ensure efficient cooling. This decreases the amount of energy consumed, while prolonging the life of the fans and KVM switch.
Free Management Software Included
Free NetDirector-AXS management software is available for accessing and controlling the B064-032-01-IPG. From a single interface, you can remotely access server ports and manage KVM settings. You can install this software from the included CD or download it at tripplite.eaton.com/support.
TAA-Compliant for GSA Schedule Purchases
The B064-032-01-IPG is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.

System Requirements

  • Any major operating system
  • Internet Explorer, Firefox, Mozilla, Safari, Opera or Netscape Navigator web browser
  • Connected computers: DisplayPort, DVI, VGA or HDMI port and USB keyboard/mouse port
  • B055-001-USB, B055-001-USB-V2, B055-001-UDP, B055-001-UDV, B055-001-UHD, B055-001-SER, or B055-001-PS2 (PS/2) Server Interface Unit is required for each connected computer/server
  • Remote console computers (web browser): 128-bit SSL encryption and Sun JRE v6 Update 3 or higher
  • Remote console computers (non-browser Windows Client): Windows w/DirectX 7.0 or higher
  • Remote console computers (Java Client): Sun JRE v.6 Update 3 or higher

Package Includes

  • B064-032-01-IPG 32-Port IP KVM Switch
  • (2) C13 to NEMA 5-15P detachable power cords
  • RJ45 to DB9 adapter (F/M)
  • Grounding wire
  • Foot pads
  • Rack-mounting hardware
  • CD w/owner’s manual, Quick Start Guide and device files
  • Quick Start Guide
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332236340
Max CPU32
TechnologyCat5/5e; VGA/SVGA
VIDEO
Number of Monitors Supported1
Max Supported Video Resolution1920 x 1200 @60 Hz
Max. Distance (Between any 2 Units)164ft (50m)
Max Number of Ports (Entire Chain)32
Extended ModeNo
Mirror ModeNo
INPUT
AC Power Adapter Plug(s)NEMA 5-15P North America
AC Power Adapter Input Specs (V / Hz / A)100-240V / 50/60Hz / 1A
AC Power Adapter Cord Length (ft.)6
AC Power Adapter Cord Length (m)1.8
Voltage Compatibility (VAC)100; 110; 120; 125; 127; 200; 208; 220; 230; 240
Input Frequency50/60Hz
Input Current1A
Power Input ReceptacleIEC-320-C14
Redundancy - Dual Power InputsYes
CONNECTIONS
Number of Ports32
Computer/Server Ports(x32) RJ45 Female
Daisy-Chain PortNo
Firmware Upgrade PortNo
PC/Server ConnectionsDVI; USB; VGA
Side A - Connector 1(3) USB A (FEMALE)
Side A - Connector 2(2) 3.5MM (FEMALE)
Side A - Connector 3USB MINI-B 5-PIN (FEMALE)
Side B - Connector 1(35) RJ45 (FEMALE)
Computer Keyboard and Mouse InterfaceUSB
Computer Monitor InterfaceDVI-D Dual-Link; HD15
Console Keyboard and Mouse InterfaceUSB
Console Monitor InterfaceHD15
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsPORT LEDS- GREEN (ONLINE), RED (SELECTED AND OFFLINE), ORANGE (SELECTED AND ONLINE); POWER 1 & 2 LEDS- BLUE; LINK 1 & 2 LEDS- RED (10MBPS), ORANGE (100MBPS), GREEN (1000MBPS)
PHYSICAL
ColorBlack
Material of ConstructionMetal
RackmountableYes
Shipping Dimensions (hwd / in.)5.12 x 22.64 x 19.80
Shipping Weight (lbs.)16.54
Unit Dimensions (hwd / in.)1.720 x 17.060 x 15.980
Unit Packaging TypeBox
Unit Weight (lbs.)7.75
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range-4° to 140°F (-20° to 60°C)
Relative Humidity0% to 80% RH, Non-Condensing
Operating Temperature32° to 104°F (0° to 40°C)
COMMUNICATIONS
HotkeyYes
Port ControlPush Buttons, Hotkeys, OSD, Remote Toolbar
IP Remote Access  Yes
Network Compatibility1000 Mbps
PORT EXPANSION
Daisy-chainable or CascadableCascadable
FEATURES & SPECIFICATIONS
NIAP-Certified Secure  No
Number of Users2
Autoscan (Y,N)  Y
On-Screen Display (OSD)Yes
Port SelectionGUI; Hotkey; OSD; Pushbutton
Driver RequiredNo
Authentication SupportedLDAP; LDAPS; RADIUS
Autoscan Duration  User-definable from 1 to 255 seconds; default of 5 seconds
Recommended Category CableCat5/5e cables
REMOTE ACCESS
Modem PortYes
STANDARDS & COMPLIANCE
Product ComplianceRoHS; REACH; FCC (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Accessories

Copper Network Cables

  Model Number Description
Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Blue, 20 ft. (6.09 m) N001-020-BL N001-020-BL Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Blue, 20 ft. (6.09 m)
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 50 ft. (15.24 m) N201-050-GY N201-050-GY Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 50 ft. (15.24 m)
Cat6a 10G Snagless Shielded STP Ethernet Cable (RJ45 M/M), PoE, Aqua, 35 ft. (10.67 m) N262-035-AQ N262-035-AQ Cat6a 10G Snagless Shielded STP Ethernet Cable (RJ45 M/M), PoE, Aqua, 35 ft. (10.67 m)

USB Cables

  Model Number Description
USB 2.0 A to B Cable (M/M), 6 ft. (1.83 m) U022-006 U022-006 USB 2.0 A to B Cable (M/M), 6 ft. (1.83 m)
USB 2.0 A to B Cable (M/M) - 10 ft. (3.05 m) U022-010 U022-010 USB 2.0 A to B Cable (M/M) - 10 ft. (3.05 m)

Accessories

  Model Number Description
NetDirector USB-C Server Interface Unit with Virtual Media Support (B064 Series), TAA B055-001-C B055-001-C NetDirector USB-C Server Interface Unit with Virtual Media Support (B064 Series), TAA
NetDirector PS/2 Server Interface Unit (B064-Series) B055-001-PS2 B055-001-PS2 NetDirector PS/2 Server Interface Unit (B064-Series)
NetDirector Serial Server Interface Unit (B064-Series) B055-001-SER B055-001-SER NetDirector Serial Server Interface Unit (B064-Series)
NetDirector DisplayPort USB Server Interface Unit with Virtual Media and CAC Support (B064-IPG Series) B055-001-UDP B055-001-UDP NetDirector DisplayPort USB Server Interface Unit with Virtual Media and CAC Support (B064-IPG Series)
NetDirector DVI USB Server Interface Unit with Virtual Media and CAC Support (B064-IPG Series), USB and DVI B055-001-UDV B055-001-UDV NetDirector DVI USB Server Interface Unit with Virtual Media and CAC Support (B064-IPG Series), USB and DVI
NetDirector HDMI USB Server Interface Unit with Virtual Media and CAC Support (B064-IPG Series), USB and HDMI B055-001-UHD B055-001-UHD NetDirector HDMI USB Server Interface Unit with Virtual Media and CAC Support (B064-IPG Series), USB and HDMI
NetDirector USB Server Interface Unit (B064-Series) B055-001-USB B055-001-USB NetDirector USB Server Interface Unit (B064-Series)
NetDirector USB Server Interface Unit with Virtual Media Support (B064-Series) B055-001-USB-V2 B055-001-USB-V2 NetDirector USB Server Interface Unit with Virtual Media Support (B064-Series)
NetDirector USB Server Interface Unit with Virtual Media Support and Audio (B064-IPG Series) B055-001-USB-VA B055-001-USB-VA NetDirector USB Server Interface Unit with Virtual Media Support and Audio (B064-IPG Series)
NetDirector USB Server Interface Unit with Virtual Media & CAC Support (B064-Series) B055-001-UV2CAC B055-001-UV2CAC NetDirector USB Server Interface Unit with Virtual Media & CAC Support (B064-Series)

Services & Extended Warranties

Extended Warranty

Part Number Description
WEXT1U Extended Warranty and Technical Support for Select Products – KVM Switches
WEXT2U Extended Warranty and Technical Support for Select Products – KVM Switches

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.