Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

NetDirector 16-Port Cat5 KVM over IP Switch - Virtual Media, 1 Remote + 1 Local User, 1U Rack-Mount, TAA


Cat5 KVM switch directly controls up to 16 computers and/or servers, including blade servers, at the same time.
  • Up to 2 users (1 local, 1 remote) can control up to 16 computers/servers simultaneously
  • Virtual Media allows access to remote storage, including DVD/CD drives and flash drives
  • Dual redundant C14 power inlets keep the unit running in case one power supply fails
  • Dedicated LUC port connects directly to a laptop for easy console operation
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • 3-year limited warranty

View Full Product Details

Tripp Lite Part Number

B064-016-01-IPG

Have a Question?
Contact Us

Features

Control As Many As 16 Computers or Servers from Anywhere in the World
This NetDirector® Cat5 KVM switch offers BIOS-level access to multiple computers and servers in a complex, demanding IT environment. The B064-016-01-IPG provides complete control of up to 16 computers and/or servers directly, including blade servers, from a single monitor, USB keyboard and USB mouse. Dual redundant power supplies confirm the unit will continue running in the event one power supply fails, ensuring 24/7 reliability. A Laptop USB Console (LUC) port allows direct connection of a laptop for easy console operation of the KVM switch.
All-in-One Network Management for Critical Systems
The B064-016-01-IPG offers a comprehensive, cost-effective network management solution that installs in 1U of space in an EIA-standard 19-inch rack using the included hardware. No server-resident software is required, so server performance and reliability are never compromised. Flash-upgradable firmware over an Ethernet network fine-tunes compatibility with emerging standards.
Supports All Major Operating Systems and Most Web Browsers
The B064-016-01-IPG supports all major server platforms and VT100-based serial devices. Because compatibility is based on common hardware standards, rather than system software dependencies, almost any platform can be accommodated. Supported web browsers for users who log in remotely include Internet Explorer, Firefox, Mozilla, Safari, Opera and Netscape Navigator.
Simple Network Control That Gives You More Flexibility
This Cat5 KVM switch is designed to ease multi-server management in data centers, server rooms and other high-density environments. Built-in IP capability allows up to two users—one local and one remote—to access the network independently and simultaneously. An optional dial-in connection (modem port) is provided to ensure access in situations when the KVM switch is not available over the primary network. You may also select a connected computer using on-console pushbuttons, GUI (graphical user interface), OSD (on-screen display) or keyboard hotkey commands. An LED per KVM port indicates when a computer is connected to the port, when it is powered on and when it is selected.
High-Resolution On-Screen Display Offers Multi-Language Support
The advanced OSD with high-resolution video up to 1920 x 1200 (at 60 Hz) with 24-bit color depth provides a GUI with management tools, including custom port labeling, auto-scanning and panel array mode. The OSD may be set to display in English, German, Russian, Japanese, traditional Chinese and simplified Chinese.
Allows Connection of Either PS/2 or USB Keyboard and Mouse
PS/2 and USB console ports are included. Only one keyboard/mouse combination may be connected at a time.
Supports Both IPv4 and IPv6 Addresses
The B064-016-01-IPG supports IPv4, Link Local IPv6 Address and IPv6 Stateless Autoconfiguration protocols. You may set the IP address manually or have it automatically assigned via DHCP server (the default method).
Heightened Security of Every Connection
The B064-016-01-IPG offers three levels of password protection (super administrator, administrator and user) to prevent unauthorized persons from gaining access to connected servers/computers. Remote authentication support is provided via RADIUS, LDAP, LDAPS and Active Directory. The B064-016-01-IPG also incorporates advanced encryption technologies: 1024-bit RSA, 56-bit DES, 256-bit AES and 128-bit SSL. It also supports high-grade FIPS 140-2 level 1 security standards.
Network-Wide Storage Media Access
Virtual Media capability allows any computer connected to the KVM via a B055-001-USB-V2, B055-001-UDP, B055-001-UDV or B055-001-UHD server interface unit to access DVD/CD drives, flash drives and other storage media from a remote computer, as if it were directly connected. This allows administrators to perform file transfers, install software and perform diagnostics across a network. Three USB ports are provided on the front panel for use with Virtual Media or USB peripheral devices.
Energy-Efficient Operation Prolongs the KVM’s Lifespan
Temperature sensors automatically increase or decrease the speed of the unit's fans as necessary to ensure efficient cooling. This decreases the amount of energy consumed, while prolonging the life of the fans and KVM switch.
Free Management Software Included
Free NetDirector-AXS management software is available for accessing and controlling the B064-016-01-IPG. From a single interface, you can remotely access server ports and manage KVM settings. You can install this software from the included CD or download it at www.tripplite.com/support.
TAA-Compliant for GSA Schedule Purchases
The B064-016-01-IPG is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.

Typical Applications

  • Maintain access to distant or difficult-to-access equipment from a more convenient location for one remote user and one local user
  • Provide support and service to outsourced hardware
  • Control multiple computers on a manufacturing line
  • Keep mission-critical servers in a data center up and running 24/7

Package Includes

  • B064-016-01-IPG 16-Port IP KVM Switch
  • (2) C13 to NEMA 5-15P detachable power cords
  • RJ45 to DB9 adapter (F/M)
  • Grounding wire
  • Foot pads
  • Rack-mounting hardware
  • CD w/owner’s manual, Quick Start Guide and device files
  • Quick Start Guide

System Requirements

  • Any major operating system
  • Internet Explorer, Firefox, Mozilla, Safari, Opera or Netscape Navigator web browser
  • Connected computers: DisplayPort, DVI, VGA or HDMI port and USB or PS/2 keyboard/mouse port
  • Remote console computers (web browser): 128-bit SSL encryption and Sun JRE v6 Update 3 or higher
  • Remote console computers (non-browser Windows Client): Windows w/DirectX 7.0 or higher
  • Remote console computers (Java Client): Sun JRE v.6 Update 3 or higher
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332236333
Max CPU16
INPUT
Voltage Compatibility (VAC)100; 110; 120; 125; 127; 200; 208; 220; 230; 240
Input Frequency50/60Hz
Input Current1A
Power Input ReceptacleIEC-320-C14
Redundancy - Dual Power InputsYes
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsPORT LEDS- GREEN (ONLINE), RED (SELECTED AND OFFLINE), ORANGE (SELECTED AND ONLINE); POWER 1 & 2 LEDS- BLUE; LINK 1 & 2 LEDS- RED (10MBPS), ORANGE (100MBPS), GREEN (1000MBPS)
PHYSICAL
ColorBlack
Material of ConstructionMetal
RackmountableYes
Unit Dimensions (hwd / in.)1.72 x 17.66 x 10.42
Unit Packaging TypeBox
Unit Weight (lbs.)7.75
ENVIRONMENTAL
Operating Temperature Range32 to 122°F (0 to 50°C)
Storage Temperature Range-4 to 140°F (-20 to 60°C)
Relative Humidity0% - 80% RH, Non-Condensing
COMMUNICATIONS
IP Remote Access  Yes
CONNECTIONS
Ports16
Computer/Server Ports(x16) RJ45
PC/Server ConnectionsPS/2; USB; VGA
Side A - Connector 1(3) USB A (FEMALE)
Side A - Connector 2(2) 3.5MM (FEMALE)
Side A - Connector 3USB MINI-B 5-PIN (FEMALE)
Side B - Connector 1(19) RJ45 (FEMALE)
Console Keyboard and Mouse InterfacePS/2; USB
Console Monitor InterfaceHD15
PORT EXPANSION
Max Distance (Between any 2 Units)164ft (50m)
Max Number of Ports (Entire Chain)256
FEATURES & SPECIFICATIONS
Autoscan (Y,N)  Y
Autoscan Duration  User-definable from 1 to 255 seconds; default of 5 seconds
Number of Users2
NIAP-Certified Secure  No
On-Screen Display (OSD)Yes
Port SelectionGUI; Hotkey; OSD; Pushbutton
Max Supported Video Resolution1920 x 1200 @60 Hz
Driver RequiredNo
Authentication SupportedLDAP; LDAPS; RADIUS
Cat5 KVM SwitchYes
Recommended Category CableCat5/5e cables
TechnologyCat5/5e; PS/2; VGA/SVGA
REMOTE ACCESS
Modem PortYes
CERTIFICATIONS
CertificationsTested to FCC, RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Accessories

Network Cables & Adapters
  Model Number Description
N001-020-BL | Network Cables & Adapters N001-020-BL Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Blue, 20 ft.
N201-050-GY | Network Cables & Adapters N201-050-GY Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Gray, 50 ft.
N262-035-AQ | Network Cables & Adapters N262-035-AQ Cat6a 10G-Certified Snagless Shielded STP Ethernet Cable (RJ45 M/M), PoE, Aqua, 35 ft.
Copper Network Cables
  Model Number Description
N262-035-AQ | Copper Network Cables N262-035-AQ Cat6a 10G-Certified Snagless Shielded STP Ethernet Cable (RJ45 M/M), PoE, Aqua, 35 ft.
N201-050-GY | Copper Network Cables N201-050-GY Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Gray, 50 ft.
N001-020-BL | Copper Network Cables N001-020-BL Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Blue, 20 ft.
KVM Switch Accessories
  Model Number Description
B055-001-PS2 | KVM Switch Accessories B055-001-PS2 NetDirector PS/2 Server Interface Unit (B064-Series)
B055-001-SER | KVM Switch Accessories B055-001-SER NetDirector Serial Server Interface Unit (B064-Series)
B055-001-UDP | KVM Switch Accessories B055-001-UDP NetDirector DisplayPort USB Server Interface Unit with Virtual Media and CAC Support (B064-IPG Series)
B055-001-UDV | KVM Switch Accessories B055-001-UDV NetDirector DVI USB Server Interface Unit with Virtual Media and CAC Support (B064-IPG Series), USB and DVI
B055-001-UHD | KVM Switch Accessories B055-001-UHD NetDirector HDMI USB Server Interface Unit with Virtual Media and CAC Support (B064-IPG Series), USB and HDMI
B055-001-USB | KVM Switch Accessories B055-001-USB NetDirector USB Server Interface Unit (B064-Series)
B055-001-USB-V2 | KVM Switch Accessories B055-001-USB-V2 NetDirector USB Server Interface Unit with Virtual Media Support (B064-Series)
B055-001-USB-VA | KVM Switch Accessories B055-001-USB-VA NetDirector USB Server Interface Unit with Virtual Media Support and Audio (B064-IPG Series)
B055-001-UV2CAC | KVM Switch Accessories B055-001-UV2CAC NetDirector USB Server Interface Unit with Virtual Media & CAC Support (B064-Series)
USB, Lightning & FireWire
  Model Number Description
U022-010 | USB, Lightning & FireWire U022-010 USB 2.0 A/B Cable (M/M), 10 ft.
U022-006 | USB, Lightning & FireWire U022-006 USB 2.0 A/B Cable (M/M), 6 ft.
USB Cables
  Model Number Description
U022-006 | USB Cables U022-006 USB 2.0 A/B Cable (M/M), 6 ft.
U022-010 | USB Cables U022-010 USB 2.0 A/B Cable (M/M), 10 ft.

Extended Warranties

Part Number Description
WEXT1T 1-Year Extended Warranty - For select Tripp Lite Products
WEXT2T 2-Year Extended Warranty - For select Tripp Lite Products
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.