Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Power / Network/Server

1U Rack Mount Power Strip 120V 15A 5 15P 12 Outlets Right Angled Widely Spaced 15 ft Cord RS-1215-RA

1U Rack-Mount Power Strip, 120V, 15A, 5-15P, 12 Outlets (Right-Angled Widely Spaced), 15-ft. Cord

  • Type: Network/Server
  • Style: Rack-Mount
  • Outlet Types: (12) 5-15R
  • Cord Length (ft.): 15
NOT for Patient Care Vicinity UL 1363 1U Rackmount Power Strip 12 Hospital Grade Outlets 15 ft Cord RS1215-HG

NOT for Patient-Care Vicinity – UL 1363 1U Rackmount Power Strip with 12 Hospital-Grade Outlets, 15 ft. Cord

  • Type: Network/Server
  • Style: Rack-Mount
  • Outlet Types: (12) 5-15R-HG
  • Cord Length (ft.): 15
1U Rack Mount Power Strip 120V 20A L5 20P 12 Outlets 6 Front Facing 6 Rear Facing 15 ft Cord RS-1215-20T

1U Rack-Mount Power Strip, 120V, 20A, L5-20P, 12 Outlets (6 Front-Facing, 6-Rear-Facing) 15-ft. Cord

  • Type: Network/Server
  • Style: Rack-Mount
  • Outlet Types: (12) 5-15/20R
  • Cord Length (ft.): 15
1U Rack Mount Power Strip 120V 20A 5 20P 12 Outlets 6 Front Facing 6 Rear Facing 15 ft Cord RS-1215-20

1U Rack-Mount Power Strip, 120V, 20A, 5-20P, 12 Outlets (6 Front-Facing, 6-Rear-Facing) 15-ft. Cord

  • Type: Network/Server
  • Style: Rack-Mount
  • Outlet Types: (12) 5-15/20R
  • Cord Length (ft.): 15
1U Rack Mount Power Strip 120V 15A 5 15P 12 Outlets 6 Front Facing 6 Rear Facing 15 ft Cord RS-1215

1U Rack-Mount Power Strip, 120V, 15A, 5-15P, 12 Outlets (6 Front-Facing, 6-Rear-Facing), 15-ft. Cord

  • Type: Network/Server
  • Style: Rack-Mount
  • Outlet Types: (12) 5-15R
  • Cord Length (ft.): 15
1U Rack Mount Network Server Power Strip 120V 15A 6 Outlet Rear Facing 15 ft Cord RS-0615-R

1U Rack-Mount Network Server Power Strip, 120V, 15A, 6-Outlet (Rear-Facing), 15-ft. Cord

  • Type: Network/Server
  • Style: Rack-Mount
  • Outlet Types: (6) 5-15R
  • Cord Length (ft.): 15
1U Rack Mount Network Server Power Strip 120V 15A 6 Outlet Front Facing 15 ft Cord RS-0615-F

1U Rack-Mount Network Server Power Strip, 120V, 15A, 6-Outlet (Front-Facing), 15-ft. Cord

  • Type: Network/Server
  • Style: Rack-Mount
  • Outlet Types: (6) 5-15R
  • Cord Length (ft.): 15
16 Outlet 1U Rack Mount AC Charger Power Strip 120V 15A 15 ft Cord PS1916D1U

16-Outlet 1U Rack-Mount AC Charger Power Strip, 120V, 15A, 15 ft. Cord

  • Type: Network/Server
  • Style: Rack-Mount
  • Outlet Types: (16) 5-15R
  • Cord Length (ft.): 15
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.