Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Networking / Wireless Networking

Universal Wall Bracket for Wireless Access Point with Cover Right Angle Steel White ENBRKTCVR

Universal Wall Bracket for Wireless Access Point with Cover - Right Angle, Steel, White

  • Type: WAP Mounting Brackets
  • Unit Dimensions (in.): 5.1 x 7.4
Universal Wall Bracket for Wireless Access Point Right Angle Steel White ENBRKT

Universal Wall Bracket for Wireless Access Point - Right Angle, Steel, White

  • Type: WAP Mounting Brackets
  • Unit Dimensions (in.): 2.6 x 7.0
Wireless Access Point Enclosure with Lock Surface Mount Plastic Construction 18x12in EN1812

Wireless Access Point Enclosure with Lock - Surface-Mount, Plastic Construction, 18 x 12 in.

  • Type: WAP Enclosures
  • Unit Dimensions (in.): 18 x 12
Wireless Access Point Enclosure with Lock Surface Mount ABS Construction 11x11in EN1111

Wireless Access Point Enclosure with Lock - Surface-Mount, ABS Construction, 11 x 11 in.

  • Type: WAP Enclosures
  • Unit Dimensions (in.): 11 x 11
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.