Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Power Strips

Safety

Style
  • Bench/Cabinet Mount
  • Mounting Bracket
  • Mounting Clamp
  • Rack-Mount
  • Replacement Outlet Cover
  • Strip
  • Direct Plug-In
Outlet Types
  • 5-15/20R
  • 5-15R
  • 5-15R-HG
  • 5-20R
  • 5-20R-HG
  • 6-15/20R
  • 6-15R
  • AUS/NZ 10A
  • British BS 1363A
  • C13
  • C19
  • C6 3-prong
  • C8 2-prong
  • CEE7/7
  • French/Belgian
  • Hardwire
  • HDMI
  • IEC309 16A BLUE (2P+E)
  • IEC309 32A BLUE (2P+E)
  • India BS 546 6A/2A
  • L14-30R
  • L21-20R
  • L21-30R
  • L5-20R
  • L5-30R
  • L6-20R
  • L6-30R
  • Network
  • Schuko Type F
  • Universal outlets
  • C39
Cord Length (ft.)
  • 0
  • 0.5
  • 1
  • 1.5
  • 1.96
  • 2
  • 2.5
  • 3
  • 3.28
  • 4
  • 4.9
  • 5
  • 5.9
  • 6
  • 6.5
  • 6.56
  • 7
  • 8
  • 8.2
  • 8.5
  • 9
  • 9.8
  • 10
  • 12
  • 15
  • 25
loading gif

Need Help Finding a Safety Power Strip?

Tripp Lite safety power strips follow OSHA color guidelines and provide safe multi-outlet distribution of AC power for industrial, automotive and factory environments.

Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.