Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Racks & Cooling / Quiet Acoustic

SmartRack 42U Standard Depth Quiet Server Rack Enclosure Cabinet with Sound Suppression SRQP42UB

SmartRack 42U Standard-Depth Quiet Server Rack Enclosure Cabinet with Sound Suppression

  • Type: Quiet Acoustic
  • Style: Floor-Standing
  • Rack Height: 42U
  • Max Device Depth (in.): 37
  • Color: Black
smartrack quiet server rack 24u sound suppression SRQ24U

SmartRack Sound Proof Server Rack - Quiet Acoustic Server Rack, 24U

  • Type: Quiet Acoustic
  • Style: Floor-Standing
  • Rack Height: 24U
  • Max Device Depth (in.): 37
  • Color: Beige; Black
smartrack quiet server rack 18u sound suppression SRQ18U

SmartRack Sound Proof Server Rack - Quiet Acoustic Server Rack, 18U

  • Type: Quiet Acoustic
  • Style: Floor-Standing
  • Rack Height: 18U
  • Max Device Depth (in.): 37
  • Color: Beige; Black
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.