Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$1,131.41 Avg. Price

Provides battery backup, power protection and sine wave output for mission-critical IT installations, edge networks and other advanced network applications.

  • Updated design for 2023
  • Offers network-grade protection against power failures and voltage fluctuations
  • Zero transfer time between on-line and battery modes for uninterrupted operation
  • Keeps equipment running during outages to allow time for file saves and safe shutdown
  • Optional WEBCARDLXE network interface allows 24/7 remote access from anywhere
  • 2-line front-panel LCD with 10 selectable screens reports detailed UPS and site power info
  • 2-year limited warranty

Features

1.5kVA 1.35kW 120V Battery Backup Protects Equipment against Damage, Downtime and Data Loss
This on-line double-conversion UPS system maintains perfect output by converting AC input to DC, then reconverting UPS output to fully regulated sine wave AC. Constant on-line operation completely isolates sensitive equipment from every power problem on the AC line. The SmartOnline® SU1500RTXLCD2U double-conversion UPS provides the highest level of power protection and battery backup for education, healthcare, military, government and other mission-critical IT applications where space is limited, but premium power reliability is essential.

Reliable, Expandable Battery Backup Keeps You Operational Through Power Outages
The field-replaceable, hot-swappable VRLA battery modules allow you to work through short power failures and give you enough time to safely save files and shut down your system in case of a prolonged blackout. Zero transfer time between on-line and battery modes maintains continuous operation of connected equipment without interruption or rebooting. Extra runtime is available by connecting up to four optional extended battery modules (BP48RT, sold separately).

Optional Network Management Card Allows Remote Access 24/7
The WEBCARDLXE network interface (sold separately) enables full remote configuration and management, including load shedding, reboots of connected equipment and safe shutdowns. The IP-based Auto Probe feature ensures continuous network uptime by communicating with other network devices, detecting lost connectivity and automatically rebooting IT equipment. Optional EnviroSense2 modules (E2MT, E2MTDO and E2MTHDI, all sold separately) provide a variety of environmental monitoring and control options.

NEMA 5-15R Outlets Protect Your Connected Components
Eight managed 5-15R outlets provide connected equipment with pure sine wave AC output and allow you to manage power consumption down to the outlet group level. Power provided by these outlets is filtered to protect connected equipment against damaging surges and line noise. Four outlets are split evenly into two programmable load banks that let you shed non-critical loads to extend runtime for critical loads. A cooling fan helps protect equipment from overheating.

Premium Protection from EMI/RFI Line Noise Helps Your Equipment Perform Better
This UPS system filters out disruptive electromagnetic and radio frequency interference that can inflict hardware damage or data loss. This EMI/RFI filtering also helps your connected components perform better and last longer.

Intuitive Front-Panel Interface for Convenient UPS Operation and Monitoring
The two-line front-panel LCD monitoring screen features 10 selectable screens that allow quick access to a wide range of detailed UPS and site power information. LEDs show UPS status: a green light means utility power is on, an orange light means the UPS is in battery or bypass mode and a red light indicates an active alarm or fault. The control panel rotates to accommodate both rack-mount and tower configurations.

Advanced Communications Ports Allow for Automatic Saves and Shutdowns
RS-232 and USB ports connect to a device for a variety of communication options (cables are included). A dry-contact relay port can be programmed through the LCD to provide reliable communications to automation and industrial components. The RPO/ROO port permits emergency shutdown or remote restart of all connected equipment.

Automatically Turns Back On After Power Is Restored
Battery-independent restart ensures automatic UPS power-up without user interaction after lengthy power outages, even after a complete battery discharge.

Versatile Installation Options
Hardware is included for mounting the UPS system in 2U of space in an EIA-standard 19-inch 4-post rack. You can also adapt it for tower installation using the included support stands. The eight-foot power cord with NEMA 5-15P plug connects to any compatible AC outlet.

Package Includes

  • 1500VA 1350W 120V Double-Conversion UPS
  • USB cable
  • DB9 cable
  • Rackmount hardware
  • Tower support stands
  • Safety instructions
  • Quick start guide
Cisco compatible RoHS compliant VMware ready application

Specifications

OVERVIEW
UPC Code037332168610
UPS TypeOn-Line
INPUT
Input PhaseSingle-Phase
Rated input current (Maximum Load)12.5A
Nominal Input Voltage(s) Supported100V AC; 110V AC; 120V AC
Nominal Input Voltage Description120V factory default
UPS Input Connection Type5-15P
UPS Input Cord Length (ft.)8
Recommended Electrical Service120V
Plug Type5-15P
Input Cord Length (ft.)8
Input Current12.5A
Power Factor (Input)  0.99
OUTPUT
Output Capacity (VA)1500
Output Capacity (kVA)1.5
Output Capacity (Watts)1350
Output Capacity (kW)1.35
Power Factor  0.9
Crest Factor  3:1
Nominal Voltage Details120V factory-default nominal voltage
Frequency Compatibility50 / 60 Hz
Frequency Compatibility DetailsOnline Mode: Sync with line ±5% of nominal line frequency (outside this range: ±0.5% of auto-selected nominal frequency). Battery Mode: ±0.5% of auto-selected nominal frequency
Output Voltage Regulation (Line Mode)+/- 1%
Output Voltage Regulation (Economy Line Mode)+/- 1%
Output Voltage Regulation (Battery Mode)+/- 2%
Load Management Receptacles  Two switchable two-outlet load banks
Output AC Waveform (AC Mode)Pure Sine wave
Output AC Waveform (Battery Mode)Pure Sine wave
Nominal Output Voltage(s) Supported100V; 110V; 115V; 120V; 127V
Output Receptacles(8) 5-15R
Individually Controllable Load Banks  Yes
BATTERY
Battery TypeValve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)  5.8 min. (1350W)
Runtime Half Load (min.)  16.5 min. (675W)
Expandable RuntimeYes
Expandable Runtime DescriptionAdd up to 4 extended battery modules (EBM). Part number  BP48RT . *Note:  BP48RT  is compatible only with the SU1500RTXLCD2U 2023 UPS design update featured on this page. For previous SU1500RTXLCD2U design battery pack functionality, please see the Legacy Product Datasheet under the Support tab, Documents & Downloads section.
External Battery Pack Compatibility   BP48RT 
DC System Voltage (VDC)48
Battery Recharge Rate (Included Batteries)3 hours recharge to 90%
Battery AccessBattery access door
Internal UPS Replacement Battery Cartridge 744-A3297  *Note:  744-A3297  is the replacement battery for the SU1500RTXLCD2U 2023 UPS design update featured on this page. For the replacement battery in the previous design of SU1500RTXLCD2U, please see the Legacy Product Datasheet under the Support tab, Documents & Downloads section.
Battery Replacement DescriptionHot-swappable, user replaceable batteries
VOLTAGE REGULATION
Voltage Regulation DescriptionOnline, double-conversion power conditioning
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD DisplayFront panel LCD information and configuration screen offers detailed UPS and site power status and operating data, plus configuration of voltage, frequency, operating mode, alarm function and a variety of additional options
SwitchesRPO / ROO
Alarm Cancel OperationPower-fail alarm can be temporarily silenced using alarm-cancel switch; silent mode alarm configuration option available
Audible AlarmAudible alarm indicates UPS startup, power-failure, low-battery, overload, UPS fault and remote shutdown conditions
LED Indicators4 status-indicating LEDs
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating190
UPS AC Suppression Response TimeInstantaneous
EMI / RFI AC Noise Suppression  Yes
AC Suppression Joule Rating  190
AC Suppression Response Time  Instantaneous
PHYSICAL
Primary Form FactorRackmount
Rack Height  2U
Cooling MethodFan
Included Mounting Accessory DescriptionIncludes 4 post rackmount installation accessories
Installation Form Factors Supported with Included Accessories4 post 19 inch rackmount
Installation Form Factors Supported with Optional Accessories2 post rackmount ( RK2PC )
Minimum Required Rack Depth (inches)20.7
Optional Mounting Accessory Notes2 post rail kit available, part #  RK2PC 
Shipping Dimensions (hwd / in.)9.45 x 21.66 x 23.63
Shipping Weight (lbs.)54.90
UPS Housing MaterialMetal
Unit Dimensions (hwd / in.)3.410 x 17.330 x 17.720
Unit Weight (lbs.)42.55
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature RangeWith battery: 32° to 104°F (0° to 40°C); without battery: -13° to 131°F (-25° to 55°C)
Relative Humidity0 to 96%, non-condensing
AC Mode Efficiency Rating (100% Load)90
AC Economy Mode Efficiency Rating (100% Load)95.8
Online Mode Heat Dissipation (BTU/Hr) @ Full Load  512
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load  897
Operating Elevation0-10000 ft. (0-3000 m)
Audible Noise40 dB at 1m
COMMUNICATIONS
Network Management Cards(1)  WEBCARDLXE 
Network Monitoring Port DescriptionWEBCARDLXE Supports detailed monitoring of UPS and site power conditions; DB9 port supports RS232 and contact closure communications; not compatible with WEBCARDLX
PowerAlert SoftwareFor local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications CableUSB and RS232 cable included
WatchDog CompatibilitySupports Watchdog application, OS and hard-reboot restart options for remote applications
Network Management Card DescriptionNetwork management card optional
Communications Interface(1) Contact closure; (1) RS-232; (1) Slot for SNMP/Web interface; (1) USB
Emergency Power Off (EPO)/Remote On-Off (ROO)Yes
LINE / BATTERY TRANSFER
Transfer Time  0ms
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)Cold-start operation supported
High Availability UPS Features  Expandable battery backup; Hot swappable batteries; On-Line/Double-Conversion; Pure sine wave output; Remote management; Surge/noise protection; Zero transfer time
Green Energy-Saving FeaturesHigh efficiency economy mode operation; Individually controllable load banks
APPLICATIONS
UPS ApplicationsMission Critical Applications
STANDARDS & COMPLIANCE
Product CertificationsUL Listed; cUL Listed
Product ComplianceCE (Europe); FCC (USA); REACH; RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$250,000 Ultimate Lifetime Insurance 
Extended Service Plans

ADVANCED DEPOT EXCHANGE

  • Service Part Number: TL9SW5Y-1500UC
  • Parts, electronics and UPS batteries coverage
  • Next business day shipping
  • Technical support

5-year onsite plan: TLWFLN75XX-2509UC

  • Onsite parts and labor coverage for 5 years
  • Parts, electronics and UPS batteries coverage
  • 24x7 onsite labor coverage, next-day response
  • Next-day shipping
  • Technical support

Questions & Answers

In Economy Mode, the UPS increases efficiency by implementing dynamic double conversion, which means it suspends or resumes double conversion automatically as the quality of input power changes. For a full explanation of Economy Mode, click here
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Accessories

UPS Battery Packs

  Model Number Description
48V Extended Battery Module (EBM) for SmartOnline UPS Systems, 2U Rack/Tower BP48RT BP48RT 48V Extended Battery Module (EBM) for SmartOnline UPS Systems, 2U Rack/Tower

Power Distribution Units (PDUs)

  Model Number Description
1.5kW Single-Phase Hot-Swap PDU, 100-127V 15A Outlets (8 5-15R), 2 5-15P, 10 ft. (3.05 m) & 6 ft. (1.83 m) Cords 2U Rack-Mount PDUB15 PDUB15 1.5kW Single-Phase Hot-Swap PDU, 100-127V 15A Outlets (8 5-15R), 2 5-15P, 10 ft. (3.05 m) & 6 ft. (1.83 m) Cords 2U Rack-Mount
1.4kW Single-Phase Local Metered Automatic Transfer Switch PDU, 2 120V 5-15P 15A Inputs, 8 5-15R Outputs, 1U, TAA PDUMH15AT PDUMH15AT 1.4kW Single-Phase Local Metered Automatic Transfer Switch PDU, 2 120V 5-15P 15A Inputs, 8 5-15R Outputs, 1U, TAA

Network Interfaces and Sensors

  Model Number Description
WEBCARDLXE Network Management Card for Select UPS Systems WEBCARDLXE WEBCARDLXE WEBCARDLXE Network Management Card for Select UPS Systems

Environmental Sensors

  Model Number Description
EnviroSense2 (E2) Environmental Sensor Module, Temperature E2MT E2MT EnviroSense2 (E2) Environmental Sensor Module, Temperature
EnviroSense2 (E2) Environmental Sensor Module with Temperature and Digital Outputs E2MTDO E2MTDO EnviroSense2 (E2) Environmental Sensor Module with Temperature and Digital Outputs
EnviroSense2 (E2) Environmental Sensor Module with Temperature, Humidity and Digital Inputs E2MTHDI E2MTHDI EnviroSense2 (E2) Environmental Sensor Module with Temperature, Humidity and Digital Inputs

Accessories

  Model Number Description
2-Post Rack-Mount Installation Kit for Select UPS Systems RK2PC RK2PC 2-Post Rack-Mount Installation Kit for Select UPS Systems

Services & Extended Warranties

Extended Warranty

Part Number Description
TL9SW5Y1500UC 5-Year Extended Warranty SU 701-1500 VA UPS systems

Preventive Maintenance

Part Number Description
TLWFLN75XX2509UC 5-Year Onsite Service Contract -0-2500 VA UPS, Smart, SMX, SU systems

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.