Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

24-port Cat6a patch panel manages and organizes Cat6a input and output cable connections in your high-density 10 Gbps Ethernet network. 110 punchdown termination required.

  • Meets or exceeds Cat6a specifications
  • 24 RJ45 ports numbered and labeled for easy ID
  • Cable management bar keeps patch cables organized
  • Fully rated for 10 GbE data transfer speeds
  • Mounts into 1U of EIA-standard 19 in. racks

Overview

The N252-024-6A 24-Port 1U Rack-Mount Cat6a/Cat6/Cat5e 110 Patch Panel meets or exceeds Cat6a specifications and works with T568A and T568B wiring to comply with industry standards. Fully rated for 10 Gbps Ethernet data transfer speeds, this low-profile rack-mount patch panel manages and organizes the cabling in your high-density network.
110 punchdown termination is required. The detachable cable management bar keeps patch cables neat, tidy and efficiently organized on the back of the panel. Ports are clearly numbered and labeled to help you identify connections. The 24-port Cat6 patch panel mounts easily into 1U of an EIA-standard 19-inch rack. Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.
IEC 60512-99-002 Compliant
PoE Certificate Number: 2019-248
110/Krone Dual IDC
UTP Cat6a 22-24 AWG solid cable (Requires PoE cable if used in PoE setting)

Features

Rack-Mount Patch Panel Manages and Organizes High-Density Network Cabling
  • Meets or exceeds Cat6a specifications
  • Fully rated for 10 GbE data transfer speeds
  • UL approved

110 Punchdown Termination Required
  • Works with T568A and T568B wiring to comply with industry standards
  • Ports are numbered and labeled for easy connection identification

Cable Management Bar on Rear
  • Detachable bar keeps patch cables neat, tidy and organized

Quick, Easy Installation
  • Mounts into 1U of EIA-standard 19 in. racks

TAA-Compliant for GSA Schedule Purchases
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule Purchases

Package Includes

  • N252-024-6A 24-Port 1U Rack-Mount Cat6a/Cat6/Cat5e 110 Patch Panel
  • Detachable cable management bar
  • (8) Cable ties
  • ID label
  • Owner’s manual
TAA compliant RoHS compliant PoE compatible

Specifications

OVERVIEW
UPC Code037332205636
Product TypeRackmount
TechnologyCat6a
CONNECTIONS
Number of Ports24
PoE Power Budget (Watts)90
Side A - Connector 1110 IDC
Side B - Connector 1RJ45 (FEMALE)
PoE TypeType 4 High-Power (100W, IEEE 802.3bt)
PHYSICAL
ColorBlack
Cable Jacket ColorBlack
Cable ManagementBar
Unit Dimensions (hwd / in.)0.000 x 0.000 x 0.000
Panel StylePunchdown
STANDARDS & COMPLIANCE
Product ComplianceRoHS; Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Accessories

Copper Network Cables

  Model Number Description
Cat6a 10G-Certified Solid Core UTP CMR PVC Bulk Ethernet Cable, Blue, 1000 ft. (304.8 m) N223-01K-BL N223-01K-BL Cat6a 10G-Certified Solid Core UTP CMR PVC Bulk Ethernet Cable, Blue, 1000 ft. (304.8 m)
Cat6a 10G Snagless UTP Ethernet Cable (RJ45 M/M), Black, 3 ft. (0.91 m) N261-003-BK N261-003-BK Cat6a 10G Snagless UTP Ethernet Cable (RJ45 M/M), Black, 3 ft. (0.91 m)
Cat6a 10G Snagless UTP Ethernet Cable (RJ45 M/M), Black, 5 ft. (1.52 m) N261-005-BK N261-005-BK Cat6a 10G Snagless UTP Ethernet Cable (RJ45 M/M), Black, 5 ft. (1.52 m)
Cat6a 10G Snagless UTP Ethernet Cable (RJ45 M/M), Black, 7 ft. (2.13 m) N261-007-BK N261-007-BK Cat6a 10G Snagless UTP Ethernet Cable (RJ45 M/M), Black, 7 ft. (2.13 m)
Cat6a 10G Snagless UTP Ethernet Cable (RJ45 M/M), Black, 10 ft. (3.05 m) N261-010-BK N261-010-BK Cat6a 10G Snagless UTP Ethernet Cable (RJ45 M/M), Black, 10 ft. (3.05 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.