Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Wall-Mount Bracket and Installation Accessories for select UPS Systems

Model Number: UPSWM


  • Affixes compatible UPS systems to the wall
  • Includes bracket, hardware and hook-and-loop strap
  • 2-year limited warranty

Overview

Tripp Lite's Wallmount Bracket enables compatible UPS systems to attach to any wall or sturdy, vertical surface.

Features

  • Allows compatible UPS systems or battery packs to hang from wall or other sturdy surface
  • Compatible with Tripp Lite UPS systems BCPERSONAL300, BCPERSONAL450, BCPRO600, BCPRO1050, BCPRO1400, INTERNETOFFICE500, INTERNETOFFICE700, OMNISMART300, OMNISMART350HG, OMNISMART450HG, OMNISMART500, OMNISMART700, OMNISMART1050, ONMISMART1400, OMNIVS800, OMNIVS1000, OMNIVS1500XL, SMART550USB, SMART700SER, SMART700HG, SMART750USB, SMART1050, SMART1200XLHG, SMART1500, SMART1500XL, TE600, TE1200 and other UPS systems that specify compatibility with this bracket

Package Includes

  • Wallmount Bracket and installation accessories (4 washers, 4 screws, 1 hook-and-loop safety strap)
  • Mounting instructions
RoHS compliant

Specifications

OVERVIEW
UPC Code037332139306
PHYSICAL
Material of ConstructionMetal
Shipping Dimensions (hwd / in.)9.50 x 1.75 x 13.75
Shipping Weight (lbs.)6.70
Unit Dimensions (hwd / in.)12.75 x 9.1 x 13.5
Unit Weight (lbs.)6.80
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty

Resources & Downloads

support icon

Do you own a
UPSWM

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.