Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$162.03 Avg. Price

Line-interactive UPS provides basic battery backup with automatic voltage regulation for your home/office network system or home theater.

  • Protects equipment against blackouts, brownouts, overvoltages, surges and line noise
  • Keeps equipment running during outages to allow time for file saves and safe shutdown
  • Maintains continuous 120V nominal output during brownouts and overvoltages
  • RJ11 phone jacks protect fax machine or other peripheral with dialup or DSL connection
  • Home-friendly alarm remains silent in backup mode, sounding only when imperative
  • 3-year limited warranty

Features

550VA/300W/120V Battery Backup for PCs, Home Theater or Digital Signage
This SmartPro® line-interactive UPS system provides reliable battery backup and AC power protection against blackouts, brownouts, overvoltages, surges and line noise that can damage valuable electronics or destroy data. The SMART550USB is ideal protection for your home office, media center or commerce components, including gaming PCs, routers, printers, HDTVs, Blu-ray players, game consoles, ATMs, security systems, small business phone systems and digital signage equipment.

Reliable, Expandable Battery Backup Keeps You Operational Through Power Outages
The field-replaceable, hot-swappable battery module allows you to work through short power failures and give you enough time to safely save files and shut down your system in case of a prolonged blackout. During normal operation, incoming utility power keeps the replaceable internal battery fully charged, so backup power will always be available.

Connects Your Equipment to 6 NEMA 5-15R Outlets
Three 5-15R outlets provide both battery backup and surge protection for your computer, monitor and other crucial components. The other three 5-15R outlets are surge-protected only for printers, scanners and other non-essential equipment.

Automatic Voltage Regulation (AVR) Corrects Low- and High-Voltage Conditions
AVR protects your equipment from incremental hardware damage, data loss and performance problems caused by brownouts and overvoltages. The SMART550USB can correct brownouts as low as 89V and overvoltages as high as 139V back to nominal 120V power without drawing on the battery backup needed to support your equipment during a blackout.

Premium Protection from EMI/RFI Line Noise Helps Your Equipment Perform Better
This UPS system filters out disruptive electromagnetic and radio frequency interference that can inflict hardware damage or data loss. This EMI/RFI filtering also helps your connected components perform better and last longer.

Easy-to-See LEDs Report Real Time UPS and Power Status
Front-panel LEDs provide UPS and site power information when the SMART550USB is operating in either on-line or battery power mode. They indicate operating mode, low battery, overload and fault condition. An audible alarm will sound in case of low battery, excessive load and fault condition.

HID-Compliant USB Port Allows for Automatic Shutdowns
This port connects the SMART550USB to a computer running free downloadable PowerAlert® software to enable safe unattended system shutdown in case of a prolonged power failure. USB cable is included.

Includes Power Protection for your Phone and Network Lines
Dual RJ11 jacks protect your modem, fax machine or other equipment against surges over a single telephone or network line.

Tower Form Factor for Easy Placement in Your Workspace or Media Center
The long-lasting plastic housing fits easily on a desktop, shelf or anywhere else convenient to your workstation or home theater. The six-foot (1.8-meter) power cord with right-angle NEMA 5-15P plug connects to a properly grounded AC wall outlet.

Package Includes

  • 550VA 300W 120V Line-Interactive UPS
  • USB cable
  • Owner's manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332116192
UPS TypeLine-Interactive
INPUT
Input PhaseSingle-Phase
Rated input current (Maximum Load)10A
Nominal Input Voltage(s) Supported120V AC
UPS Input Connection Type5-15P; Right-Angled
UPS Input Cord Length (ft.)6
Recommended Electrical Service15A 120V
OUTPUT
Output Capacity (VA)550
Output Capacity (kVA)0.55
Output Capacity (Watts)300
Output Capacity (kW)0.3
Nominal Voltage Details115v nominal output in battery mode
Frequency Compatibility60 Hz
Output Voltage Regulation (Battery Mode)+/- 5%
UPS Output Receptacles (Surge Suppression Only)3 UPS outlets, 3 surge-only outlets
Output AC Waveform (AC Mode)Sine wave
Output AC Waveform (Battery Mode)PWM sine wave
Nominal Output Voltage(s) Supported110V; 115V; 120V
Output Receptacles(6) 5-15R
BATTERY
Battery TypeValve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)  4.6 min. (300W)
Runtime Half Load (min.)  14.8 min. (150W)
DC System Voltage (VDC)12
Battery Recharge Rate (Included Batteries)Less than 4.2 hours from 10% to 90%
Battery AccessBattery access door
Internal UPS Replacement Battery Cartridge RBC51 
Battery Replacement DescriptionHot-swappable, user replaceable batteries
VOLTAGE REGULATION
Voltage Regulation DescriptionAutomatic voltage regulation (AVR) maintains line power operation with input voltage as low as 89
Undervoltage Correction  Input voltages between 89 and 104 are boosted by 14%
USER INTERFACE, ALERTS & CONTROLS
Switches2 Switches control off/on power status and alarm-cancel/self-test operation
Alarm Cancel OperationPower-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status
Audible AlarmAudible alarm indicates power-failure and low-battery conditions
LED Indicators4 LEDs indicate line power, battery power, overload and battery low/replace status
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating480
UPS AC Suppression Response TimeInstantaneous
UPS Dataline Suppression1 line TEL/DSL (1 in / 1 out)
EMI / RFI AC Noise Suppression  Yes
PHYSICAL
Primary Form FactorTower
Installation Form Factors Supported with Included AccessoriesTower
Installation Form Factors Supported with Optional AccessoriesWallmount ( UPSWM  - tower mounting kit)
Primary UPS Depth (mm)165
Primary UPS Height (mm)216
Primary UPS Width (mm)127
Shipping Dimensions (hwd / in.)12.20 x 8.10 x 9.60
Shipping Weight (lbs.)13.50
UPS Housing MaterialPVC
UPS Power Module Dimensions (hwd, in.)8.5 x 5 x 6.5
UPS Power Module Weight (kg)6.53
UPS Power Module Weight (lbs.)14.4
Unit Dimensions (hwd / in.)8.500 x 5.000 x 6.500
Unit Weight (lbs.)13.500
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range5° to 122°F (-15° to 50°C)
Relative Humidity0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)  68
AC Economy Mode Efficiency Rating (100% Load)94%
COMMUNICATIONS
PowerAlert SoftwareFor local monitoring via the UPS’s built-in USB port, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications CableUSB interface cable included
WatchDog CompatibilitySupports Watchdog application, OS and hard-reboot restart options for remote applications
Network Management Card DescriptionNetwork management not supported
Communications InterfaceUSB (HID enabled)
LINE / BATTERY TRANSFER
Transfer Time  2-4 milliseconds
Low Voltage Transfer to Battery Power (Setpoint)89
High Voltage Transfer to Battery Power (Setpoint)139
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)Cold-start operation supported
High Availability UPS Features  Automatic Voltage Regulation (AVR); Hot swappable batteries; Surge/noise protection
APPLICATIONS
UPS ApplicationsHome/Office Desktop; Retail/Point of Sale; Hospitality
STANDARDS & COMPLIANCE
Product CertificationsCSA (Canada); NOM (Mexico); UL 1778
Product ComplianceRoHS; FCC Part 15 Class B (USA)
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)3-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$200,000 Ultimate Lifetime Insurance 

Questions & Answers

Accessories

UPS Replacement Batteries

  Model Number Description
UPS Replacement Battery Cartridge for APC, Belkin, Best, Powerware, Liebert & Other UPS RBC51 RBC51 UPS Replacement Battery Cartridge for APC, Belkin, Best, Powerware, Liebert & Other UPS

Power Distribution Units (PDUs)

  Model Number Description
100-125V 12A Single-Phase Hot-Swap PDU with Manual Bypass - 6 NEMA 5-15R Outlets, 2 5-15P Inputs, 1U Rack/Wall PDUB151U PDUB151U 100-125V 12A Single-Phase Hot-Swap PDU with Manual Bypass - 6 NEMA 5-15R Outlets, 2 5-15P Inputs, 1U Rack/Wall

Accessories

  Model Number Description
Wall-Mount Bracket and Installation Accessories for select UPS Systems UPSWM UPSWM Wall-Mount Bracket and Installation Accessories for select UPS Systems

Services & Extended Warranties

Preventive Maintenance

Part Number Description
TL0005NXXX6009UC UPS Preventative Maintenance on units 0-6000 VA for select products, Smart, SMX, SU UPS
TLWFLN72XX2509UC 2-Year Onsite Service Contract -0-2500 VA UPS, Smart, SMX, SU systems
TLWFLN73XX2509UC 3-Year Onsite Service Contract -0-2500 VA UPS, Smart, SMX, SU systems
TLWFLN75XX2509UC 5-Year Onsite Service Contract -0-2500 VA UPS, Smart, SMX, SU systems

Extended Warranty

Part Number Description
TL5SW5Y0950UC 5-Year Extended Warranty Smart & SMX 0-950 VA UPS systems

Unpacking & Assembly

Part Number Description
TLAS00NXXX6009UC UPS Assembly on UPS Systems 0-6000 VA for select products, Smart, SMX, SU UPS

Installation

Part Number Description
TLSU05NXXX6009UC UPS Startup on UPS Systems 0-6000 VA for select products, Smart, SMX, SU UPS

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.