Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

SmartRack Rack-Mounted Server Rack Cooling Unit - 7,000 BTU, 120V

Model Number: SRCOOL7KRM


The SRCOOL7KRM is the first EIA-compliant rack-mounted server rack cooling system specifically designed to cool IT equipment in data centers, server rooms and network closets.
  • Saves valuable floor space in IT environments
  • Saves energy with efficient close-coupled cooling
  • Provides 7,000 BTU/h (2.0 kW) of cooling capacity
  • Supports optional remote management via Ethernet
  • Mounts at the bottom of an EIA-standard 19 in. rack
  • 1-year limited warranty

Overview

The SRCOOL7KRM Rack-Mounted Server Rack Air Conditioner pumps 7,000 BTU/h (2.0 kW) of close-coupled cooling power into your IT equipment to prevent shutdowns, malfunctions and failures caused by overheating. This space-saving, energy-efficient unit is perfect for data centers, server rooms, network closets and other environments with heat-sensitive rack-mounted equipment and limited floor space.

The self-contained SRCOOL7KRM mounts just like any other rack equipment in 8U of space at the bottom of a rack enclosure. A magnetic air dam attaches to the front door of the rack enclosure to ensure that equipment draws cool air from the SRCOOL7KRM instead of drawing warm air from the room. Because it only cools the equipment inside the rack enclosure, the SRCOOL7KRM is much more efficient than solutions that cool an entire room to achieve the same result. The SRCOOL7KRM filters the air, and its built-in evaporator eliminates condensation, as well as the need for a floor drain or water collection tank.

The 7-foot cord plugs into a standard 15A (NEMA 5-15R) outlet. The unit restarts automatically after power failures, and you can use the built-in timer to schedule unattended shutdown and startup. The intuitive control panel includes a digital display and diagnostic LEDs to communicate operating conditions at a glance.

The optional SRCOOLNET2 remote management accessory (sold separately) allows you to monitor temperatures, receive alerts, review logs and control settings over the Ethernet network from any location via SNMP, Web, SSH or telnet. The SRCOOLNET2 accessory also includes an ENVIROSENSE® temperature and humidity sensor that allows you to link cooling output with temperature readings up to 12 feet away.

Features

Compact and Efficient Cooling
  • Saves valuable floor space in IT environments with available space at the bottom of a rack
  • Saves energy with efficient close-coupled cooling, cooling only the equipment inside the rack enclosure instead of the entire room
  • Provides 7,000 BTU/h (2.0 kW) of cooling capacity in a rack-mounted 8U chassis
  • Prevents equipment shutdowns, malfunctions and failures caused by overheating and temperature fluctuations
  • Uses environmentally friendly R410A refrigerant

Convenient Operation
  • Directional output vent aims air upward to cool overheated rack equipment
  • Supports unattended shutdown and startup, including automatic restarts after power failures
  • Intuitive front-panel controls with an informative digital display and diagnostic LEDs
  • Operates at noise levels comparable to an average office setting

Remote Management Support
  • Optional SRCOOLNET2 remote management accessory (sold separately) allows you to monitor temperatures, receive alerts, review logs and control settings over the Ethernet network from any location via SNMP, Web, SSH or telnet
  • SRCOOLNET2 includes ENVIROSENSE temperature and humidity sensor that allows you to link cooling operation with temperature readings up to 12 ft. away

Optional SRCOOL7KDUCT Exhaust Duct Kit
  • Directs and disperses heat from SRCOOL7KRM through an upper vent into your facility’s ventilation system
  • Sold separately

Easy Installation
  • Plugs into a standard 15A outlet (NEMA 5-15R)
  • Built-in evaporator eliminates condensation—no floor drain or water collection tank needed
  • Magnetic air dam attaches to rack enclosure’s front door to optimize airflow
  • Includes mounting hardware for installation at bottom of EIA-standard 19 in. rack enclosures

Package Includes

  • SRCOOL7KRM SmartRack Rack-Mounted Server Rack Cooling Unit - 7,000 BTU, 120V
  • Magnetic air dam kit
  • Directional output vent
  • Mounting hardware
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332184733
COOLING
Cooling TypeActive
INPUT
Nominal Input Voltage(s) Supported120V AC
Electrical Consumption1020 Watts Max
Input Connection TypeNEMA 5-15P
Input Frequency60 Hz
Input Cord Length (ft.)7
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display2-digit LCD displays numerical temperature readout
Front Panel LEDsPush-button control panel with multiple LEDs for operational configuration
PHYSICAL
ColorBlack
Form Factors SupportedRackmount
Rack Height8U
Shipping Dimensions (hwd / in.)22.80 x 22.70 x 27.50
Shipping Weight (lbs.)80.00
Unit Dimensions (hwd / in.)13.9 x 17.35 x 22.52
Unit Weight (lbs.)61.6
ENVIRONMENTAL
Cooling Capacity7,000 BTU / 2.0 kW
COMMUNICATIONS
SNMP Compatibility SRCOOLNET2 (Optional) remote management accessory for remote monitoring and control
SPECIAL FEATURES
Dehumidifier1.25L / hour
Compressor TypeRotary
RefrigerantR410a (Environmentally friendly, Non ozone depleting)
Refrigerant Amount18.7 ounces
Air Flow198.25 CFM
Amp Draw Nominal8.5
Sound Level (Noise)57dbA
CERTIFICATIONS
CertificationsTested to UL484; CSA, RoHS; NOM
WARRANTY
Product Warranty Period (Worldwide)1-year limited warranty

Accessories

Rack Cooling Accessories
  Model Number Description
SR1UBRUSH | Rack Cooling Accessories SR1UBRUSH 1U Cable Pass-Through Panel with Brush Strip
SR1UPANEL10 | Rack Cooling Accessories SR1UPANEL10 1U Blanking Panel Kit, Toolless-Mounting, 10 pieces
SRCOOLNET2 | Rack Cooling Accessories SRCOOLNET2 SNMP/Web Interface Card, Remote Cooling Management
Rack Accessories
  Model Number Description
SRCOOL7KDUCT | Rack Accessories SRCOOL7KDUCT SmartRack Exhaust Duct Kit for SRCOOL7KRM
SR1UBRUSH | Rack Accessories SR1UBRUSH 1U Cable Pass-Through Panel with Brush Strip
SR1UPANEL10 | Rack Accessories SR1UPANEL10 1U Blanking Panel Kit, Toolless-Mounting, 10 pieces
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.