Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$1,946.36 Avg. Price

Provides UL 60601-1 compliant, medical-grade 700VA/450W power backup, ideal for use in patient-care vicinities. Lithium Iron Phosphate batteries provide 20–30 times the cycle life of traditional batteries.

  • 42 min. runtime at half load; 18 min. at full load
  • Reduces cumulative leakage current to under 100 μA
  • Floating AC output prevents noise coupling
  • 940 joules of surge protection
  • 10,000-cycle LiFePO4 battery
  • Approved for use within the Patient Care Vicinity
  • Approved to EN60601-1-2:2015 & IEC60601-1-2:2014, 4th Edition
  • 5-year limited warranty

Overview

The SMART700HGL medical-grade UPS system provides dependable lithium iron phosphate (LiFePO4) battery backup, so you can work through short power failures and perform an orderly system shutdown in a prolonged blackout. It’s fully compliant with UL 60601-1 regulations when plugged into a hospital-grade outlet, making it ideal for use in patient-care vicinities. The 700VA/450W capacity provides up to 42 minutes of runtime for a half load and 18 minutes for a full load.
Built-in line-interactive voltage regulation corrects brownouts as low as 81V and overvoltages as high as 143V to normal 120V nominal output without drawing battery power. The SMART700HGL’s built-in isolation transformer with Faraday shield offers full isolation and removes common mode noise while maintaining full AC surge suppression in all modes.
This UPS system features four NEMA 5-15R-HG hospital-grade outlets and a hospital-grade NEMA 5-15P-HG plug with a six-foot cord for flexibility in placement. All four outlets provide both battery backup and 940 joules of surge protection.
The SMART700HGL also features diagnostic LEDs, as well as a USB port and a DB9 serial port that work with free downloadable PowerAlert® software for safe, unattended system shutdown and file saves in the event of a prolonged power failure.

Features

Provides Ideal UPS Backup in Healthcare Facilities
  • Compliant with UL 60601-1 standards for use in patient-care vicinities when plugged into a hospital-grade outlet
  • Built-in isolation transformer with Faraday shield offers full isolation and reduces cumulative leakage current of connected equipment to less than 100 μA
  • Hospital-grade NEMA 5-15P-HG plug with 6 ft. cord provides flexibility in placement, so healthcare workers can focus on treating the patient
Battery Backup and Full Surge Protection
  • Supports half load for 42 min. and full load for 18 min. with standard LiFePO4 internal battery
  • Hospital-grade NEMA 5-15R-HG outlets provide 940 joules of surge protection
  • EMI/RFI noise filtering ensures equipment runs smoothly without line noise interference
  • Resistant to electrostatic discharge
  • 10,000-cycle LiFePO4 battery
LEDs and Audible Alarms Keep You Aware of Power Status
  • Indicator lights monitor when the UPS is on and supplying utility power, when operating in voltage correction mode or in battery mode, relative load level and low-battery warning
  • Audible alarms alert you to power failure, overload and low battery conditions
  • Mute/quiet mode ensures “alarm fatigue” compliance
Saves Your Files, Even When You’re Away
  • Works with PowerAlert software (available as a free download) to enable safe, unattended system shutdown and files saves during prolonged power failures
  • Connects to your computer via DB9 or USB port

Package Includes

  • SMART700HGL 700VA/450W Medical-Grade Tower UPS System
  • USB monitoring cable, 6 ft.
  • DB9 serial monitoring cable, 6 ft.
  • 5 yr. warranty on UPS and batteries
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332192219
UPS TypeLine-Interactive
INPUT
Input PhaseSingle-Phase
Rated input current (Maximum Load)5.5A
Nominal Input Voltage(s) Supported120V AC
UPS Input Connection Type5-15P-HG
Input Circuit Breakers10A
UPS Input Cord Length (ft.)6
Recommended Electrical Service15A 120V
Input Cord Length (ft.)6
OUTPUT
Output Capacity (VA)700
Output Capacity (kVA)0.7
Output Capacity (Watts)450
Output Capacity (kW)0.45
Power Factor  0.6
Frequency Compatibility60 Hz
Output Voltage Regulation (Line Mode)-18%, +8%
Output Voltage Regulation (Battery Mode)115V (+/- 5%)
Output Receptacle DetailsHospital grade output receptacles
Output AC Waveform (AC Mode)Sine wave
Output AC Waveform (Battery Mode)PWM sine wave
Nominal Output Voltage(s) Supported115V; 120V
Output Receptacles(4) 5-15R
BATTERY
Battery TypeLithium-ion (LiFePO4)
Runtime Full Load (min.)  18 min. (450W)
Runtime Half Load (min.)  42 min. (225W)
DC System Voltage (VDC)36
Battery Recharge Rate (Included Batteries)Less than 4 hours from 10% to 90%
Battery AccessBattery access door
VOLTAGE REGULATION
Voltage Regulation DescriptionAutomatic voltage regulation (AVR) maintains line power operation with an input voltage range of 81 to 143
Overvoltage Correction  Input voltages between 126 and 143 are reduced by 9%
Undervoltage Correction  Input voltages between 96 and 106 are boosted by 10%
Severe Undervoltage CorrectionInput voltages between 81 and 95 are boosted by 21%
USER INTERFACE, ALERTS & CONTROLS
Switches2 Switches control off/on power status and alarm-cancel/self-test operation
Alarm Cancel OperationPower-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status
Audible AlarmAudible alarm indicates power-failure, overload and low-battery conditions
LED Indicators5 LEDs indicate line power, battery power, overload, voltage regulation and battery low/replace status
ISOLATION
Output Isolation Transformer  Hospital grade load isolation transformer
Leakage Current  Equal to less than 100 microamps
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating940
UPS AC Suppression Response TimeInstantaneous
EMI / RFI AC Noise Suppression  Yes
AC Suppression Joule Rating  940
AC Suppression Response Time  Instantaneous
PHYSICAL
Primary Form FactorTower
Cooling MethodFan
Installation Form Factors Supported with Included AccessoriesTower
Installation Form Factors Supported with Optional AccessoriesWallmount ( UPSWM  - tower mounting kit)
Primary UPS Depth (mm)229
Primary UPS Height (mm)325
Primary UPS Width (mm)191
Shipping Dimensions (hwd / in.)17.00 x 11.20 x 13.00
Shipping Weight (lbs.)35.43
UPS Housing MaterialPVC
UPS Power Module Dimensions (hwd, in.)12.8 x 7.5 x 9
UPS Power Module Weight (kg)15.30
UPS Power Module Weight (lbs.)33.73
Unit Weight (lbs.)33.7300
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range5° to 122°F (-15° to 50°C)
Relative Humidity0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)  97.7
AC Mode Efficiency Rating (100% Load)94%
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load  189.1
Battery Mode Heat Dissipation (BTU/Hr) @ Half Load114.3
COMMUNICATIONS
Network Monitoring Port DescriptionSupports detailed monitoring of UPS and site power conditions
PowerAlert SoftwareFor local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications CableUSB and DB9 serial cabling included
Network Management Card DescriptionNetwork management not supported
Communications InterfaceUSB; DB9 Serial
LINE / BATTERY TRANSFER
Transfer Time  2-4 milliseconds
Low Voltage Transfer to Battery Power (Setpoint)81
High Voltage Transfer to Battery Power (Setpoint)143
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)Cold-start operation supported
High Availability UPS Features  Hot swappable batteries; Surge/noise protection
Green Energy-Saving FeaturesGreater than 95% efficiency - GREEN UPS
Grounding DetailsGrounding lug
APPLICATIONS
UPS ApplicationsHospital/Medical
STANDARDS & COMPLIANCE
Product CertificationsCSA (Canada); UL 1778; UL 60601-1
Product ComplianceRoHS; FCC Part 15 Class A (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.