Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

SmartPro 120V 700VA 450W Medical-Grade Line-Interactive Tower UPS with 4 Outlets, Full Isolation, USB, DB9

Model Number: SMART700HG


Provides UL 60601-1 compliant, medical-grade 700VA/450W power backup, ideal for use in patient-care vicinities. The built-in isolation transformer offers full isolation while maintaining AC surge protection in all modes.
  • Supports a half load up to 42 minutes; full load up to 18 minutes
  • Four hospital-grade outlets and hospital-grade plug
  • 480 joule surge suppression rating protects connected equipment
  • Alarm mute/alarm quiet control is ideal for use around patients
  • Approved for use within the Patient Care Vicinity
  • Approved to EN60601-1-2:2015 & IEC60601-1-2:2014, 4th Edition

  • 2-year limited warranty

Overview

Tripp Lite’s SMART700HG medical-grade UPS system provides dependable battery backup and is fully compliant with UL 60601-1 regulations when plugged into a hospital-grade outlet, making it ideal for use in patient-care vicinities. The 700VA/450W capacity provides up to 42 minutes of runtime for a half load, or 18 minutes for a full load so you can work through short power failures and perform an orderly system shutdown in a prolonged blackout.

Built-in line-interactive voltage regulation corrects brownouts as low as 81V and overvoltages as high as 143V to normal 120V nominal output, without drawing battery power. The SMART700HG’s built-in isolation transformer with Faraday shield offers full isolation and removes common mode noise while maintaining full AC surge suppression in all modes.

This UPS system features four NEMA 5-15R-HG hospital-grade outlets and has a hospital-grade NEMA 5-15P-HG plug with a 6 ft. cord for flexibility in placement. All four outlets provide both backup protection and surge protection, rated to 480 joules.

The SMART700HG also features diagnostic LEDs, as well as a USB port and a DB9 serial port that work with Tripp Lite’s free downloadable PowerAlert software for safe, unattended system shutdown and file saves in the event of a prolonged power failure.

Application Usage
This UPS contains a lead acid battery designed to be connected continuously to an AC power source, except during brief power outages. It is not intended for frequent charge/discharge cycles, such as mobile cart applications where the UPS is often disconnected from the power source. Using the SMART700HG in this type of application will void the battery warranty. For mobile applications, Tripp Lite recommends the SMART700HGL with lithium iron phosphate (LiFePo4) battery.

Features

Provides Ideal UPS Backup in Healthcare Facilities
  • Compliant with UL 60601-1 standards for use in patient-care vicinities, when plugged into a hospital-grade outlet
  • Built-in isolation transformer with Faraday shield offers full isolation and removes common mode noise
  • Hospital-grade plug with 6 ft. cord provides flexibility in placement so healthcare workers can focus on treating the patient

Battery Backup and Full Surge Protection
  • 42 minutes runtime for half load (225W); 18 minutes for full load (450W)
  • All four hospital-grade outlets provide surge protection rated to 480 joules
  • EMI/RFI noise filtering ensures equipment runs smoothly without line noise interference
  • Resistant to electrostatic discharge

LEDs and Audible Alarms Keep You Aware of Power Status

  • Indicator lights on the front of the unit show you when the UPS is on and supplying utility power, when operating in voltage correction mode or in battery mode, relative load level and low-battery warning
  • Audible alarms alert you to power failure, overload and low battery conditions; the alarm’s mute/quiet mode ensures patients are not disturbed

Saves Your Files, Even When You’re Away

  • Works with Tripp Lite PowerAlert software (available as a free download) to enable safe, unattended system shutdown and files saves during prolonged power failures
  • Connects to your computer via either the DB9 port or USB port

Package Includes

  • SMART700HG 700VA/450W Medical-Grade Tower UPS System
  • USB monitoring cable, 6 ft.
  • DB9 serial monitoring cable, 6 ft.
  • Owner’s Manual
Cisco compatible RoHS compliant VMware ready application

Specifications

OVERVIEW
UPC Code037332095107
UPS TypeLine-Interactive
OUTPUT
Output Volt Amp Capacity (VA)700
Output Watt Capacity (Watts)450
Power Factor  0.6
Frequency Compatibility60 Hz
Output Voltage Regulation (Line Mode)-18%, +8%
Output Voltage Regulation (Battery Mode)115V (+/- 5%)
Output Receptacle DetailsHospital grade output receptacles
Output AC Waveform (AC Mode)Sine wave
Output AC Waveform (Battery Mode)PWM sine wave
Nominal Output Voltage(s) Supported115V; 120V
Output Receptacles(4) 5-15R
Individually Controllable Load Banks  No
INPUT
Rated input current (Maximum Load)5.5A
Nominal Input Voltage(s) Supported120V AC
UPS Input Connection Type5-15P-HG
Input Circuit Breakers10A
UPS Input Cord Length (ft.)6
Recommended Electrical Service15A 120V
Input PhaseSingle-Phase
Input Cord Length (ft.)6
BATTERY
Full Load Runtime (min.)  18 min. (450w)
Half Load Runtime (min.)  42 min. (225w)
DC System Voltage (VDC)36
Battery Recharge Rate (Included Batteries)Less than 4 hours from 10% to 90%
Internal UPS Replacement Battery CartridgeRBC36SLT
Battery AccessBattery access door
Battery Replacement DescriptionHot-swappable, user replaceable batteries
Expandable RuntimeNo
VOLTAGE REGULATION
Voltage Regulation DescriptionAutomatic voltage regulation (AVR) maintains line power operation with an input voltage range of 81 to 143
Overvoltage Correction  Input voltages between 126 and 143 are reduced by 9%
Undervoltage Correction  Input voltages between 96 and 106 are boosted by 10%
Severe Undervoltage CorrectionInput voltages between 81 and 95 are boosted by 21%
USER INTERFACE, ALERTS & CONTROLS
Switches2 Switches control off/on power status and alarm-cancel/self-test operation
Alarm Cancel OperationPower-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status
Audible AlarmAudible alarm indicates power-failure, overload and low-battery conditions
LED Indicators5 LEDs indicate line power, battery power, overload, voltage regulation and battery low/replace status
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating480
UPS AC Suppression Response TimeInstantaneous
EMI / RFI AC Noise Suppression  Yes
AC Suppression Joule Rating  480
AC Suppression Response Time  Instantaneous
ISOLATION
Output Isolation Transformer  Hospital grade load isolation transformer
Leakage Current  Equal to 100 microamps
PHYSICAL
Cooling MethodFan
Installation Form Factors Supported with Optional AccessoriesWallmount (UPSWM - tower mounting kit)
Primary Form FactorTower
Primary UPS Depth (mm)229
Primary UPS Height (mm)325
Primary UPS Width (mm)191
Shipping Dimensions (hwd / in.)17.00 x 11.20 x 13.00
Shipping Weight (lbs.)45.90
UPS Housing MaterialPVC
UPS Power Module Dimensions (hwd, in.)12.8 x 7.5 x 9
UPS Power Module Weight (kg)20.05
UPS Power Module Weight (lbs.)44.2
ENVIRONMENTAL
Operating Temperature Range+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
Storage Temperature Range+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
Relative Humidity0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)  97.7
Battery Mode BTU / Hr. (Full Load)  189.1
AC Mode Efficiency Rating (100% Load)94%
COMMUNICATIONS
Communications InterfaceUSB; DB9 Serial
Network Monitoring Port DescriptionSupports detailed monitoring of UPS and site power conditions
PowerAlert SoftwareFor local monitoring via the UPS’s built-in communication ports , download PowerAlert Local software at http://www.tripplite.com/poweralert
Communications CableUSB and DB9 serial cabling included
LINE / BATTERY TRANSFER
Transfer Time  2-4 milliseconds
Low Voltage Transfer to Battery Power (Setpoint)81
High Voltage Transfer to Battery Power (Setpoint)143
SPECIAL FEATURES
Grounding LugGrounding lug
Cold Start (Startup in Battery Mode During a Power Failure)Cold-start operation supported
High Availability UPS FeaturesHot swappable batteries
Green Energy-Saving FeaturesGreater than 95% efficiency - GREEN UPS
CERTIFICATIONS
UPS CertificationsMeets FCC Part 15 Category A (EMI); ROHS (Restriction of Hazardous Substances); Tested to CSA (Canada); Tested to UL1778 (USA); Tested to UL60601-1 (medical grade)
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty

Accessories

UPS Accessories
  Model Number Description
UPSWM | UPS Accessories UPSWM Wall-Mount Bracket and Installation Accessories for select UPS Systems
Surge Protectors
  Model Number Description
DNET1 | Surge Protectors DNET1 DataShield In-Line Surge Protector for Network and Phone Lines, 1-Line RJ45
DTEL2 | Surge Protectors DTEL2 DataShield In-Line Surge Protector for Network and Phone Lines, 2-Line RJ11/RJ45

Extended Warranties

Part Number Description
WEXT1E 1-Year Extended Warranty - For select Tripp Lite Products
WEXT2E 2-Year Extended Warranty - For select Tripp Lite Products
WEXT3E 3-Year Extended Warranty - For select Tripp Lite Products
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.