Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Power / Medical-Grade

dual voltage transformer medical grade isolation 115 230v 600w 6 outlets
 IS600HGDV

Isolator Series Dual-Voltage 115/230V 600W 60601-1 Medical-Grade Isolation Transformer, C14 Inlet, 6 C13 Outlets

  • Type: Medical-Grade
  • VA/Watts: 600
  • Outlet Types: (6) C13
Isolator Series 120V 500W UL60601 1 Medical Grade Isolation Transformer 4 Hospital Grade Outlets IS500HG

Isolator Series 120V 500W UL 60601-1 Medical-Grade Isolation Transformer with 4 Hospital-Grade Outlets

  • Type: Medical-Grade
  • VA/Watts: 500
  • Outlet Types: (4) 5-15R-HG
dual voltage transformer medical grade isolation 115 230v 300w 4 outlets
 IS300HGDV

Isolator Series Dual-Voltage 115/230V 300W 60601-1 Medical-Grade Isolation Transformer, C14 Inlet, 4 C13 Outlets

  • Type: Medical-Grade
  • VA/Watts: 300
  • Outlet Types: (4) C13
Isolator Series 120V 250W UL60601 1 Medical Grade Isolation Transformer 2 Hospital Grade Outlets IS250HG

Isolator Series 120V 250W UL 60601-1 Medical-Grade Isolation Transformer with 2 Hospital-Grade Outlets

  • Type: Medical-Grade
  • VA/Watts: 250
  • Outlet Types: (2) 5-15R-HG
dual voltage transformer medical grade isolation 115 230v 1800w 8 outlets
 IS1800HGDV

Isolator Series Dual-Voltage 115/230V 1800W 60601-1 Medical-Grade Isolation Transformer, C20 Inlet, 8 C13 Outlets

  • Type: Medical-Grade
  • VA/Watts: 1800
  • Outlet Types: (8) C13
Isolator Series 120V 1800W UL60601 1 Medical Grade Isolation Transformer 6 Hospital Grade Outlets IS1800HG

Isolator Series 120V 1800W UL 60601-1 Medical-Grade Isolation Transformer with 6 Hospital-Grade Outlets

  • Type: Medical-Grade
  • VA/Watts: 1800
  • Outlet Types: (6) 5-20R-HG
dual voltage transformer medical grade isolation 115 230v 1000w 8 outlets
 IS1000HGDV

Isolator Series Dual-Voltage 115/230V 1000W 60601-1 Medical-Grade Isolation Transformer, C14 Inlet, 8 C13 Outlets

  • Type: Medical-Grade
  • VA/Watts: 1000
  • Outlet Types: (8) C13
Isolator Series 120V 1000W UL60601 1 Medical Grade Isolation Transformer 4 Hospital Grade Outlets IS1000HG

Isolator Series 120V 1000W UL 60601-1 Medical-Grade Isolation Transformer with 4 Hospital-Grade Outlets

  • Type: Medical-Grade
  • VA/Watts: 1000
  • Outlet Types: (4) 5-15R-HG
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.