Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Power Conditioners

120V

Outlet Types
  • 35135 DC Power
  • 3515 DC Power
  • 47517 DC Power
  • 5-15/20R
  • 5-15R
  • 5-15R-HG
  • 5-20R
  • 5-20R-HG
  • 5521 DC Power
  • 5525 DC Power
  • 6-15/20R
  • 6-15R
  • 6-20R
  • AUS/NZ 10A
  • British BS 1363A
  • C13
  • C19
  • C39
  • C6 3-prong
  • C8 2-prong
  • Car Cigarette Lighter Adapter
  • CEE7/7
  • French/Belgian
  • Hardwire
  • HDMI
  • IEC309 16A BLUE (2P+E)
  • IEC309 32A BLUE (2P+E)
  • India BS 546 6A/2A
  • L14-30R
  • L21-20R
  • L21-30R
  • L5-20R
  • L5-30R
  • L6-20R
  • L6-30R
  • Network
  • Schuko Type F
  • Universal outlets
  • Hardwire (200-240V)
loading gif

Need Help Finding a 120V Power Conditioner?

Tripp Lite power line conditioners maintain usable 120V nominal output to sensitive electronics during severe brownouts and overvoltages, prevent surges and spikes from damaging circuitry and filter out potentially disruptive line noise.

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.