Part Number: N320-61M
- Manufactured from 62.5/125 duplex (Zipcord) fiber
- Length: 200-ft. (60.96 m) / Connectors: 2 LC connectors on each end
- Insertion loss testing performed on every connector (0.2dB typical)
- Duplex multimode fiber is most commonly used in LAN applications where links are 10 feet or less
- Fiber Optic Distributed Data Interface (FDDI) Rated
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
This 200-foot (61-meter) multimode duplex micron fiber optic LC/LC Ethernet cable is manufactured from 62.5/125 zipcord fiber. The cable has LC connectors on each end, a PVC jacket, and is FDDI and OFNR rated. Duplex multimode fiber is most commonly used in LAN applications where links are 10 feet or less.
Features
- Manufactured from 62.5/125 duplex (zipcord) fiber
- PVC jacket
- Length: 200-ft. (60.96 m)/Connectors: 2 LC connectors on each end
- Insertion loss testing performed on every connector (0.2db typical) and provided with cable
- Beveled edge on ends of glass makes insertion of plug a breeze
- Fiber made from glass (not a polymer)
- Duplex multimode fiber is most commonly used in LAN applications where links are 10-ft. (3.05 m) or less
- Fiber optic distributed data interface (FDDI) rated
- OFNR (riser rated)
System Requirements
Package Includes
Specifications
OVERVIEW
UPC Code | 037332155801 |
Technology | Multimode |
Optical Mode | OM1 |
CONNECTIONS
Side A - Connector 1 | LC DUPLEX (MALE) |
Side B - Connector 1 | LC DUPLEX (MALE) |
Endface Polish | PC |
PHYSICAL
Cable Jacket Color | Orange |
Connector Color | Gray |
Cable Jacket Material | LSZH |
Cable Jacket Rating | OFNR |
Clad Diameter (microns) | 125 |
Core Diameter (microns) | 62.5 |
Number of Fibers | 2 |
Cable Length (ft.) | 200.1 |
Cable Length (in.) | 2401.6 |
Minimum Bend Radius | 20 mm (Dynamic); 10 mm (Static) |
Shipping Dimensions (hwd / in.) | 12.00 x 10.50 x 0.50 |
Shipping Weight (lbs.) | 1.02 |
Fiber Cable Length | 61M (200 ft) |
ENVIRONMENTAL
Operating Temperature Range | -4° to 140°F (-20° to 60°C) |
Storage Temperature Range | -4° to 140°F (-20° to 60°C) |
Operating Humidity Range | 5% to 85% RH, Non-Condensing |
Storage Humidity Range | 35% to 65% RH, Non-Condensing |
COMMUNICATIONS
Network Compatibility | 1 Gbps (Gigabit); 10 Gbps |
Attenuation @ 850NM | 3.0 dB/km |
Insertion Loss | ≤ 0.20 dB |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; REACH |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Product Images