Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
  • Bulk 62.5/125 Multimode Duplex Fiber Optic Cable
  • Low-Smoke, Zero Halogen (LSZH) jacket
  • Zip-Cord Style

Features

  • Bulk 62.5/125 Multimode Duplex Fiber Optic Cable
  • Low-Smoke, Zero Halogen jacket
  • Zip-Cord Style
  • Cable marked every meter
  • Temp Range: -20C to +70C
  • Suitable for Indoor Use
  • 7lb Reel

Package Includes

Carton of 1,000ft Duplex 62.5/125 Multimode cable

RoHS compliant

Specifications

OVERVIEW
UPC Code037332142924
TechnologyMultimode
Optical Mode  OM1
CONNECTIONS
Side A - Connector 162.5 BULK
Side B - Connector 162.5 BULK
PHYSICAL
Cable Jacket ColorOrange
Connector ColorOrange
Cable Jacket MaterialLSZH
Cable Jacket RatingOFNR
Clad Diameter (microns)125
Core Diameter (microns)62.5
Number of Fibers2
Cable Length (ft.)1000
Cable Length (in.)12000
Minimum Bend Radius20 mm (Dynamic); 10 mm (Static)
Shipping Dimensions (hwd / in.)10.24 x 10.24 x 4.70
Shipping Weight (lbs.)6.00
Fiber Cable Length304.9M (1000 ft)
ENVIRONMENTAL
Operating Temperature Range-4° to 140°F (-20° to 60°C)
Storage Temperature Range-4° to 140°F (-20° to 60°C)
Operating Humidity Range5% to 85% RH, Non-Condensing
Storage Humidity Range35% to 65% RH, Non-Condensing
COMMUNICATIONS
Attenuation @ 850NM3.0 dB/km
STANDARDS & COMPLIANCE
Product ComplianceRoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.