Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
  • Premium PVC 62.5/125µm multimode patch cables
  • Attenuation loss meets or exceeds the latest industry standards

Features

  • Manufactured from 62.5/125 duplex (zipcord) fiber
  • PVC jacket
  • Length: 5-meter connectors: 2 SC/LC connectors on each end
  • Insertion loss testing performed on every connector (0.2db typical) and provided with cable
  • Fiber made from glass (not a polymer)
  • Fiber optic distributed data interface (FDDI) rated

System Requirements

  • Any fiber optic hardware or NIC card requiring multimode duplex cable with SC/LC connectors

Package Includes

  • 5-meter Duplex MMF Cable LC/SC 62.5/125 Fiber
RoHS compliant

Specifications

OVERVIEW
UPC Code037332099501
TechnologyMultimode
Optical Mode  OM1
CONNECTIONS
Side A - Connector 1LC DUPLEX (MALE)
Side B - Connector 1SC DUPLEX (MALE)
Endface PolishPC
PHYSICAL
Cable Jacket ColorOrange
Connector ColorWhite; Beige
Cable Jacket MaterialLSZH
Cable Jacket RatingOFNR
Clad Diameter (microns)125
Core Diameter (microns)62.5
Number of Fibers2
Cable Length (ft.)16.4
Cable Length (in.)196.9
Minimum Bend Radius20 mm (Dynamic); 10 mm (Static)
Shipping Dimensions (hwd / in.)9.50 x 7.00 x 0.50
Shipping Weight (lbs.)0.07
Fiber Cable Length5M (16.4 ft)
ENVIRONMENTAL
Operating Temperature Range-4° to 140°F (-20° to 60°C)
Storage Temperature Range-4° to 140°F (-20° to 60°C)
Operating Humidity Range5% to 85% RH, Non-Condensing
Storage Humidity Range35% to 65% RH, Non-Condensing
COMMUNICATIONS
Network Compatibility1 Gbps (Gigabit); 10 Gbps
Attenuation @ 850NM3.0 dB/km
Insertion Loss  LC ≤ 0.20 dB; SC ≤ 0.20 dB
STANDARDS & COMPLIANCE
Product ComplianceRoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.