Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
  • Converts Singelemode SC GBIC to Multimode LC Patch Panel
  • 62.5/125 and 9/125
  • Run 1000Base-LX Gigabit Ethernet over MMF by offsetting signal loss

    Features

    • Use SC GBIC Singlemode Transceivers on Multimode Fiber Backbones with LC patch bays
    • 62.5/125 and 9/125
    • Offsets the Singlemode Laser launch from the center of a Multimode fiber
    • Available in a variety of connector combinations

    Package Includes

    • SC / Mode Conditioning to LC Fiber Optic Patch Cable, 5M ( 16-ft. )
    RoHS compliant

    Specifications

    OVERVIEW
    UPC Code037332127266
    Optical Mode  OM1
    CONNECTIONS
    Side A - Connector 1LC DUPLEX (MALE)
    Side B - Connector 1SC DUPLEX (MALE)
    Endface PolishPC
    PHYSICAL
    Cable Jacket ColorOrange; Yellow
    Connector ColorBlue; Gray; Black
    Cable Jacket MaterialPVC
    Cable Jacket RatingOFNR
    Clad Diameter (microns)125
    Core Diameter (microns)62.5
    Number of Fibers2
    Cable Length (ft.)16.4
    Cable Length (in.)196.9
    Minimum Bend Radius20 mm (Dynamic); 10 mm (Static)
    Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
    Shipping Weight (lbs.)0.16
    Fiber Cable Length5M (16.4 ft)
    ENVIRONMENTAL
    Operating Temperature Range-4° to 140°F (-20° to 60°C)
    Storage Temperature Range-4° to 140°F (-20° to 60°C)
    Operating Humidity Range5% to 85% RH, Non-Condensing
    Storage Humidity Range35% to 65% RH, Non-Condensing
    COMMUNICATIONS
    Attenuation @ 850NM3.0 dB/km
    Insertion Loss  MM to MM ≤ 0.20 dB; MM to SM ≤ 0.30 dB
    STANDARDS & COMPLIANCE
    Product ComplianceRoHS; REACH
    WARRANTY & SUPPORT
    Product Warranty Period (Worldwide)Lifetime limited warranty

    Questions & Answers

    Need help with your purchase?
    We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.