Part Number: DWMLARM1732AM
TV wall mount with extra-long articulating arm mounts your display to a wall and easily adjusts to provide optimal viewing angles.
- Extra-long gas spring articulating arm adjusts viewing angle with just a single touch
- Supports most 17–32 in. monitors and interactive displays up to 17.6 lb.
- Rotates 360° to ensure limitless screen placement and always a perfect angle
- Display cables attach to arm to reduce clutter and keep cords organized and hidden
- Includes antimicrobial tape for the handle to help protect against bacteria
- 5-year limited warranty
Features
TV Wall Mount Lets You Match the Screen to Your Content with 1-Touch Rotation
The Safe-IT™ DWMLARM1732AM rotates your connected display 360 degrees with generous swivel and tilt ability to ensure an ideal viewing angle no matter where your audience is. Recommended for healthcare facilities, classrooms, offices, home theaters, boardrooms, hotels, bars and restaurants, this extended-reach wall mount features an extra-long full-motion gas spring articulating arm that easily adjusts independently for both angle and height.
Hardware Included for Efficient Wall Mounting
This rotating TV wall mount is compatible with most flat-screen televisions, monitors and interactive digital whiteboards between 17 and 32 inches (43 to 81 centimeters) and up to 17.6 pounds (8 kilograms). Hardware is included for wall mounting on solid concrete or masonry surfaces. Monitor cables clip to the arm beneath included covers to eliminate clutter and keep cords hidden and organized.
VESA-Compliant Mounting Ensures Display Compatibility
VESA (Video Electronics Standards Association) promotes uniformity in the video electronics industry by developing standards for TVs and monitors. For hassle-free display compatibility, this TV wall mount supports the following VESA mounting hole patterns: 75 x 75 and 100 x 100.
Antimicrobial Protection Helps Provide a Safer, Cleaner and Healthier Environment
The DWMLARM1732AM comes with a strip of antimicrobial tape, which you apply to the handle for additional protection against the growth of bacteria, viruses, fungi, mold and mildew.
System Requirements
Flat-screen television or monitor from 17 to 32 in.
Package Includes
- DWMLARM1732AM Extended-Reach TV Wall Mount
- Antimicrobial tape
- Mounting hardware
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332268228 |
Device Compatibility | Laptop; Monitor/HDTV |
PHYSICAL
Color | White |
Material of Construction | Steel |
VESA Pattern (mm) | 75x75; 100x100 |
Motion | Full |
Mounting Location | Wall |
Degrees of Motion | 0/+90 Tilt; 180 Swivel |
Distance from Wall (in.) | 5.9 |
Minimum Screen Size (in.) | 17 |
Maximum Screen Size (in.) | 32 |
Maximum Weight Capacity (lbs.) | 17.6 |
Number of Displays | 1 |
Shipping Dimensions (hwd / in.) | 5.30 x 17.30 x 44.90 |
Shipping Weight (lbs.) | 33.00 |
Unit Dimensions (hwd / in.) | 6.900 x 74.700 x 33.100 |
Unit Weight (lbs.) | 11.85 |
Assembly Required | Yes |
FEATURES & SPECIFICATIONS
Antimicrobial | Yes |
Cord Management | Yes |
Tools Necessary | Yes |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; RoHS3; CE (Europe); REACH |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Design Resources
Product Literature
Product Images