Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Rolling Desk TV/Monitor Cart - Height Adjustable

Model Number: WWSSRC


Mobile standing desk transforms your workspace into a portable, ergonomic working environment you can roll anywhere.
  • Promotes wellness through alternating between sitting and standing throughout the day 
  • Height adjustable from 32–49 in. to let you match your own comfort level
  • 4 locking casters allow you to roll your entire workstation from room to room
  • 4 shelves for monitor, printer and other essential devices support up to 33 lb. each
  • Standing desk on wheels is recommended for school, office or home use
  • 5-year limited warranty

Features

Rolling Workstation Lets You Enjoy the Benefits of Standing During Your Workday
This WorkWise™ mobile workstation desk on wheels lets you enjoy the benefits of better workspace ergonomics. Standing for part of the day can help increase metabolism, improve alertness and productivity, reduce fatigue and decrease the risk of repetitive stress injuries. Recommended for home, school or office use, the WWSSRC adjusts in height from 32 to 49 inches, allowing you to customize it to your comfort level.
Take Your Work Wherever You Need to Go
This standing desk rests on four heavy-duty locking casters that allow you to roll the unit from room to room. Ideal for transporting a lesson plan from one classroom to the next or updating medical histories in a clinic filled with examination rooms, the WWSSRC allows you to go where the work takes you. Because it takes up less space than many popular computer desks, the WWSSRC is also ideal for small home offices.
Convenient Shelves Keep Your Work Hardware Organized
This adjustable-height desk on wheels includes four platforms for holding a monitor, laptop, keyboard, CPU, printer, PDU, audio speakers or any other device needed for day-to-day operation. Each shelf supports up to 33 pounds.

Typical Applications

  • Deliver a lecture or a daily lesson to students in different classrooms
  • Input patient information from multiple examining rooms in a clinic
  • Take inventory in a large warehouse
  • Set up an efficient workstation for a temporary worker

Package Includes

  • WWSSRC Rolling Standing Desk/Workstation on Wheels
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332224880
PHYSICAL
ColorBlack; Silver
Material of ConstructionMDF and steel
Maximum Weight Capacity (lbs.)33
Mounting LocationFloor
Number of Displays1
Shipping Dimensions (hwd / in.)37.00 x 30.00 x 3.90
Shipping Weight (lbs.)44.00
Unit Dimensions (hwd / in.)27.6 x 29.5 x 36.9
Unit Weight (lbs.)40.1
FEATURES & SPECIFICATIONS
Tools NecessaryYes
Cord ManagementNo
WARRANTY
Product Warranty Period (Worldwide)5-year limited warranty

Accessories

TV/Monitor Mounts
  Model Number Description
DDR1327SDFC | TV/Monitor Mounts DDR1327SDFC Dual Full Motion Flex Arm Desk Clamp for 13" to 27" Monitors
Monitor Mount Accessories
  Model Number Description
DMACUSB | Monitor Mount Accessories DMACUSB AC/USB Charging Clip for Display Mounts
Surge Protectors
  Model Number Description
TLP310USBC | Surge Protectors TLP310USBC Protect It! 3-Outlet Surge Protector with Desk Clamp, 10 ft. Cord, 510 Joules, 2 USB Charging Ports, Black Housing
TLP310USBCW | Surge Protectors TLP310USBCW 3-Outlet Surge Protector with 2 USB Ports, 10 ft. Cord – 510 Joules, Desk Clamp, White Housing
TLP310USBS | Surge Protectors TLP310USBS Protect It! 3-Outlet Surge Protector with Mounting Brackets, 10 ft. Cord, 510 Joules, 2 USB Charging Ports, Black Housing
TLP606DMUSB | Surge Protectors TLP606DMUSB Protect It! 6-Outlet Clamp-Mount Surge Protector, 6-ft. Cord, 2100 Joules, 2 x USB Charging ports (2.1A total)
Digital Signage & Audio/Video
  Model Number Description
P569-003-CERT | Digital Signage & Audio/Video P569-003-CERT Premium High-Speed HDMI Cable with Ethernet and Gripping Connectors, HDMI 2.0, UHD 4K x 2K @ 60 Hz (M/M), 3 ft.
P569-006-CERT | Digital Signage & Audio/Video P569-006-CERT Premium High-Speed HDMI Cable with Ethernet and Gripping Connectors, HDMI 2.0, UHD 4K x 2K @ 60 Hz (M/M), 6 ft.
P569-015-CERT | Digital Signage & Audio/Video P569-015-CERT Premium High-Speed HDMI Cable with Ethernet and Gripping Connectors, HDMI 2.0, UHD 4K x 2K @ 60 Hz (M/M), 15 ft.
B126-1D1-WHD1 | Digital Signage & Audio/Video B126-1D1-WHD1 Wireless HDMI Extender with IR / Wireless DisplayPort Transmitter with IR for Boardroom/Conference Room
B127-1A1-HH | Digital Signage & Audio/Video B127-1A1-HH HDMI over Cat6 Extender Kit with PoC - 4K x 2K @ 60 Hz, 4:4:4:, 125 ft. (38.1 m), TAA

Resources & Downloads

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.