Part Number: DMC1342S
- Ideal for rolling your flat-panel TV through classrooms, trade shows, offices and lobbies
- Raise and lower the height of the display from 29.5 to 48.9 in. for comfortable viewing
- Rolling TV stand offers -3° to +3° swivel and 30° tilt to help you find the perfect angle
- Durable steel construction blends into any room décor and supports up to 44 lbs (19.9 kgs)
- 5-year limited warranty
Features
Specifications
OVERVIEW
UPC Code | 037332248855 |
Device Compatibility | Monitor/HDTV |
PHYSICAL
Color | Black |
Material of Construction | Aluminum, Steel |
VESA Pattern (mm) | 100x100; 200x100; 200x200; 75x75 |
Motion | Tilt |
Mounting Location | Floor |
Degrees of Motion | 0° to +10° |
Minimum Screen Size (in.) | 13 |
Maximum Screen Size (in.) | 42 |
Maximum Weight Capacity (lbs.) | 44 |
Number of Displays | 1 |
Shipping Dimensions (hwd / in.) | 32.70 x 7.30 x 3.50 |
Shipping Weight (lbs.) | 14.60 |
Unit Dimensions (hwd / in.) | 48.800 x 19.800 x 17.900 |
Unit Weight (lbs.) | 13.9 |
Assembly Required | Yes |
FEATURES & SPECIFICATIONS
Cord Management | No |
Tools Necessary | Yes |
Pre-Installed Casters | Yes |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; REACH |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Useful Web Pages
Product Images