Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Ergonomically friendly space-saving AC and USB charger mounts to your display mount pole to provide easy access to clutter-free device charging.

  • 2 USB ports with 3.4A total for charging mobile devices
  • 2 NEMA 5-15R outlets for connecting peripherals
  • Fits most display mount poles up to 1.5 in. diameter
  • Snap-out design allows you to take charger anywhere
  • 6-ft. (1.83 m) power cord with NEMA 5-15P plug reaches nearby wall outlet
  • 1-year limited warranty

Overview

Ideal for office, hospitality, healthcare, education and any other environments where AC power and USB charging is crucial, the DMACUSB AC/USB Charging Clip attaches to your display mount pole for instant access to clutter-free device charging. The compact all-in-one design fits most display mount poles up to 1.5 inches in diameter for ergonomically friendly power. It features two integrated USB ports (3.4 total amps) for charging your cell phone, tablet and other mobile devices. It also features two NEMA 5-15R outlets for plugging in a laptop docking station and other computer peripherals. No longer will you have to crawl under or reach behind your desk just to plug something in. The removable charge adapter snaps into a holder, which is clamped securely to your display mount pole. Great for traveling, the charge adapter easily unsnaps for providing power on the go. The 6-ft. (1.83 m) power cord with NEMA 5-15P plug reaches nearby wall outlets.

Features

Above-Desk AC and USB Power Solution for Your Home or Office Workstation
  • Attaches to monitor's display mount pole with included clamp
  • Dual integrated USB-A ports with 3.4A total for charging mobile devices
  • Dual integrated NEMA 5-15R outlets for connecting AC-powered peripherals
  • Fits most display mount poles up to 1.5 in. diameter
  • Snap-out design allows you to take removable charger anywhere
  • 6-ft. (1.83 m) power cord with NEMA 5-15P plug reaches nearby wall outlet

Package Includes

  • AC/USB charge adapter
  • Adapter holder
  • Thumbscrew w/nut
  • Clamp
  • Rubber pad
  • AC power cord w/NEMA 5-15P plug, 6-ft. (1.83 m)
  • Owner's manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332203458
Accessory TypeCircuit Breaker
Accessory ClassDisplay Mount Accessories
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service120V
Input Connection TypeNEMA 5-15P input plug
Input Plug Features120V, 8A
Voltage Compatibility (VAC)120
Input Cord Length (ft.)6
Right-Angle PlugNo
OUTPUT
Output Receptacles(2) 5-15R
Circuit Breaker (amps)8
CHARGING
Charging Ports / Amps(2) 3.4A
DATALINE SURGE SUPPRESSION
Network (Ethernet) ProtectionNo
PHYSICAL
ColorBlack
Material of ConstructionPlastic
Housing ColorBlack
Receptacle ColorBlack
Shipping Dimensions (hwd / in.)4.10 x 6.70 x 3.80
Shipping Weight (lbs.)1.10
Unit Dimensions (hwd / in.)3.890 x 1.290 x 4.050
Unit Weight (lbs.)1
FEATURES & SPECIFICATIONS
Cord ManagementNo
Tools NecessaryNo
STANDARDS & COMPLIANCE
Product CertificationsUL 1363
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)1-year limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.