Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Mobile Workstation with Monitor Mount - For 17" to 32" Displays, Height Adjustable


Mobile desk with monitor mount is an all-in-one workstation you can roll from room to room. Height adjustments provide optimal comfort.
  • Accommodates most flat-panel displays from 17 to 32 in. and up to 17.6 lb.
  • Monitor mount adjusts from 37 to 68.9 inches above the floor
  • -15° to +15° tilt adjustment improves viewing angles
  • Keyboard tray and CPU holder are height adjustable for user comfort
  • Swivel casters allow easy rolling over thresholds
  • 5-year limited warranty

View Full Product Details

Tripp Lite Part Number

DMCS1732S

Have a Question?
Contact Us

Features

Roll This All-in-One Adjustable-Height Workstation Wherever You Need to Go
This workstation with monitor mount has four swivel casters, so you can roll it wherever your work takes you. The placement of the monitor and keyboard tray are adjustable, so you can use the DMCS1732S as a standing desk or a sitting workspace at home, school or the office. Because of its small footprint, the workstation fits in spaces too small for a traditional desk. When not in use, the workstation can be rolled into a secure area for storage. Two of the casters lock to prevent unwanted movement.
Easily Mount a 17" to 32" Display and Adjust the Viewing Angle
For hassle-free display compatibility, this rolling cart supports 75 x 75, 75 x 100, 100 x 75 and 100 x 100 VESA mounting hole patterns for flat-panel displays from 17 to 32 inches. Maximum supported weight is 17.6 lb. Depending on where it is secured to the steel support pole, the monitor mount can provide a viewing height anywhere from 37 to 68.9 inches above the floor. The mount offers -15° to +15° tilt adjustment to improve the viewing angle. It also has ±180° rotation.
Move the Keyboard Tray to a Comfortable Height
The keyboard tray adjusts from 34.8 to 66.7 inches above the floor. To raise or lower the tray, simply loosen the adjustment knobs, move the tray to the desired height and tighten the knobs. The keyboard tray has a wrist rest and plenty of room for the included mouse pad. It supports up to 4.4 lb. A cable manager keeps keyboard and mouse cables separated and untangled. The support pole has two guides for neatly routing all cables toward the bottom of the workstation.
Adjust the CPU Holder to Accommodate Different Form Factors
To accommodate a variety of form factors, the CPU holder’s width adjusts from 4.8 to 8.3 inches. You can also adjust the height of the holder from 4.4 to 28.8 inches above the floor. The holder supports up to 22 lb. and includes straps to secure a CPU or other component.

Typical Applications

  • Give a presentation at a trade show booth
  • Input patient information from multiple exam rooms in a clinic
  • Take inventory in a large warehouse
  • Deliver a lecture or a daily lesson to students in different classrooms
  • Set up an efficient workstation for a temporary employee

Package Includes

  • All DMCS1732S components (assembly required)
  • Assembly fasteners
  • Display mounting fasteners
  • Hex keys
  • Wrench
  • Mouse pad
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332239440
PHYSICAL
ColorBlack
Degrees of Motion-30° to +30°
Material of ConstructionSteel
Maximum Screen Size (in.)32
Maximum Weight Capacity (lbs.)18
Minimum Screen Size (in.)17
MotionTilt
Mounting LocationFloor
Number of Displays1
Shipping Dimensions (hwd / in.)6.70 x 20.70 x 42.50
Shipping Weight (lbs.)29.50
Unit Dimensions (hwd / in.)70.1 x 25.7 x 21
Unit Weight (lbs.)22.7
VESA Pattern (mm)  100x100; 100x75; 75x100; 75x75
FEATURES & SPECIFICATIONS
Tools NecessaryYes
Cord ManagementNo
WARRANTY
Product Warranty Period (Worldwide)5-year limited warranty

Accessories

TV/Monitor Mounts
  Model Number Description
DMA1327SD | TV/Monitor Mounts DMA1327SD Universal Dual-Monitor Mount Adapter
DMATC | TV/Monitor Mounts DMATC Universal Thin Client Monitor Mount
Monitor Mount Accessories
  Model Number Description
DMATC | Monitor Mount Accessories DMATC Universal Thin Client Monitor Mount
DMA1327SD | Monitor Mount Accessories DMA1327SD Universal Dual-Monitor Mount Adapter
DMACUSB | Monitor Mount Accessories DMACUSB AC/USB Charging Clip for Display Mounts
Digital Signage & Audio/Video
  Model Number Description
B126-1D1-WHD1 | Digital Signage & Audio/Video B126-1D1-WHD1 Wireless HDMI Extender Kit with IR for Conference Rooms and TV Connection
B127-1A1-HH | Digital Signage & Audio/Video B127-1A1-HH HDMI over Cat6 Extender Kit with Power over Cable (POC) - 4K @ 60 Hz, 4:4:4, HDR, 125 ft. (38.1 m), TAA
P569-003-CERT | Digital Signage & Audio/Video P569-003-CERT Premium High-Speed HDMI Cable with Ethernet and Gripping Connectors, HDMI 2.0, UHD 4K @ 60 Hz (M/M), 3 ft.
P569-006-CERT | Digital Signage & Audio/Video P569-006-CERT Premium High-Speed HDMI Cable with Ethernet and Gripping Connectors, HDMI 2.0, UHD 4K @ 60 Hz (M/M), 6 ft.
P569-015-CERT | Digital Signage & Audio/Video P569-015-CERT Premium High-Speed HDMI Cable with Ethernet and Gripping Connectors, HDMI 2.0, UHD 4K @ 60 Hz (M/M), 15 ft.

Resources & Downloads

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.