Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
HDMI-certified cable with high-grip connectors transmits digital audio/video and Ethernet signals to a 4K-enabled television, projector or monitor. Ideal for all multimedia applications that display UHD video.
  • Supports UHD resolutions up to 4K for crystal-clear video
  • Ideal for connecting 4K televisions
  • Tested for highest performance and ultra reliability
  • Special high-grip plugs prevent accidental disconnections

Features

Connects HDMI Source to 4K TV, Projector or Monitor
  • Recommended for home theater systems, classrooms, conference rooms, data centers, digital signage and other applications that display UHD video and multi-channel audio
Ready for True 4K Transmission
  • Certified to guarantee UHD video resolutions up to 4K
Distinctive High-Grip Connectors
  • Male plugs specifically designed for secure, tight fit that prevents accidental disconnection
High Performance and Wide Compatibility
  • Supports 3D video while audio return channel simplifies setup between display and receiver
  • Supports iPad2 video mirroring when used with Apple digital A/V adapter
  • Works in all HDMI cabling scenarios
Superior Construction Ensures a Flawless Signal
  • Fully molded 28 AWG construction with integral strain relief for durability and long life
  • Premium foil and braid shielding for EMI/RFI noise protection
  • Corrosion-resistant gold-plated connectors and contacts for optimal signal transfer
  • Flexible PVC jacket easy to install in tight spaces

System Requirements

  • Video source with HDMI output
  • Display with HDMI input

Package Includes

  • P569-003-CERT 4K HDMI Cable with Ethernet (M/M), 3 ft.
RoHS compliant HDMI premium certified cable HDMI premium certified cable QR code

Specifications

OVERVIEW
UPC Code037332198600
Product TypePassive Cable
TechnologyHDMI
Cable Type  Passive
VIDEO
Max Supported Video Resolution3840 x 2160 (4K) @ 60Hz
Max Supported Color Depth48-bit Deep Color
HDR SupportYes
3D Video SupportedYes
Chroma Sub Sampling4:4:4
EDID SupportYes
Signal TransmissionBidirectional
AUDIO
Audio SpecificationARC
CONNECTIONS
Side A - Connector 1HDMI (MALE)
Side B - Connector 1HDMI (MALE)
Connector PlatingGold
Contact Plating  Gold
Connector StyleStraight
Latching or Gripping ConnectorYes
USER INTERFACE, ALERTS & CONTROLS
LED Indicators0
PHYSICAL
ColorBlack
Material of ConstructionPVC
Cable Jacket ColorBlack
Connector ColorBurgundy
Cable Jacket MaterialPVC
Cable Jacket RatingVW-1
Cable Outer Diameter (OD)7.3 mm
Wire Gauge (AWG)28
Cable Length (ft.)3
Cable Length (in.)36
Minimum Bend Radius36.5mm
Shipping Dimensions (hwd / in.)0.50 x 9.20 x 6.90
Shipping Weight (lbs.)0.10
ENVIRONMENTAL
Operating Temperature Range14° to 122°F (-10° to 50°C)
Storage Temperature Range5° to 140°F (-15° to 60°C)
Operating Humidity Range0% to 90% RH, Non-Condensing
Storage Humidity Range0% to 90% RH, Non-Condensing
COMMUNICATIONS
EDID Compatible  Yes
Consumer Electronics Control (CEC) SupportedYes
FEATURES & SPECIFICATIONS
EMI/RFI Line Noise ProtectionYes
MST Support  No
Ethernet SupportYes
HDCP Specification1.4; 2.2
STANDARDS & COMPLIANCE
Product ComplianceRoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.