Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Secures your computer to a wall, desk or rail, which saves valuable desk, table and floor space near your workstation. Ideal for home, school or office use.

  • Fits most CPUs from 4 to 6.25 in. wide
  • Open frame design allows easy access to CPU and cabling
  • Wall-mounting hardware included
  • Supports up to 40 lbs (18.1 kgs)
  • 5-year limited warranty

Overview

The DCPU1 CPU/Computer Mount saves valuable desk, table and floor space by securing your computer to a wall, desk or rail. Ideal for home, school and office use beneath, above or adjacent to your workstation, the DCPU1 fits most CPUs from 4 to 6.25 inches wide. Its adjustable open frame allows easy access to the CPU and its cabling. The durable all-metal unit supports up to 40 lbs (18.1 kgs). The scratch-resistant powder-coated finish tolerates frequent handling and blends with any décor. Wall-mounting hardware is included.

Features

Saves Valuable Desk, Table and Floor Space
  • Mounts your computer to wall, desk or rail
  • Adjustable frame fits most CPUs from 4 to 6.25 in. wide
  • Wall-mounting hardware included
  • Ideal for home, school or office use beneath, above or adjacent to your workspace

Durable Metal Construction
  • Supports up to 40 lbs (18.1 kgs)
  • Scratch-resistant powder-coated finish blends with any décor
  • Open frame design allows easy access to CPU and cabling

Package Includes

  • Punched bracket half
  • Slotted bracket half
  • (2) Knobs
  • Foam block
  • (2) Drywall screws
  • (2) Drywall anchors
  • (2) Washers
  • (12) Foam discs
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332181671
Device CompatibilityMonitor/HDTV
PHYSICAL
ColorGray
Material of ConstructionSteel
MotionFixed
Mounting LocationWall
Degrees of MotionFixed
Maximum Weight Capacity (lbs.)40
Shipping Dimensions (hwd / in.)4.29 x 4.48 x 11.33
Shipping Weight (lbs.)4.98
Unit Dimensions (hwd / in.)6.100 x 6.100 x 10.030
Unit Weight (lbs.)4.4
Assembly RequiredYes
FEATURES & SPECIFICATIONS
Cord ManagementNo
Tools NecessaryYes
STANDARDS & COMPLIANCE
Product ComplianceRoHS; RoHS3; CE (Europe); REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

A VESA Pattern is part of a standard defined by VESA, an international organization that sets technical standards for the PC and consumer electronics industries. A VESA pattern refers to the configuration of the four holes on the back of a flat panel display that allow the display to be attached to a mount. For example, in a 100 x 100 mm VESA pattern, the screws holes are arranged in a square 100 mm apart. Tripp Lite display mounts are all VESA compliant and come with screws that fit the screw holes on the back of your display. Before you select a display mount, check the back of your display for the VESA mounting holes provided. If dimensions are not marked, measure the distance between holes to make sure you purchase the correct mount.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.