Part Number: DMR1015X3
Low-profile rail mount hangs 3 flat-panel televisions, monitors or other displays on the wall. Recommended for video walls, menu boards and other applications in restaurants, bars, airports, hotels, offices and boardrooms.
- Fits most flat-panel displays from 10 to 15 in.
- Designed for portrait or landscape mounting
- VESA mounts adjust independently along rail
- Durable steel construction
- Supports up to 18 lbs (8.2 kgs) per VESA mount
- 5-year limited warranty
Overview
The VESA-compliant DMR1015X3 Triple Flat-Panel Rail Wall Mount allows you to mount three flat-panel televisions, monitors or other displays on the wall in either portrait or landscape mode. Recommended for video walls, menu boards and other display applications in restaurants, bars, airports, hotels, offices and boardrooms, the low-profile mount fits most flat-panel displays from 10 to 15 inches.
Up to three displays attach to VESA mounts that can slide closer or further apart along the rail for optimal viewing. The rail is concealed behind the displays for a sleek, professional appearance. Included cable guides attach to the rail to keep power cords out of the way.
Durable steel construction supports up to 18 lbs (8.2 kgs) per VESA mount. Mounting hardware is included. Conforms to VESA-compliant displays with either of the following mounting hole patterns: 75 x 75 mm and 100 x 100 mm.
Features
- Fits most flat-panel TVs, monitors and other displays from 10 to 15 in.
- Ideal for video walls, menu boards and other display applications in restaurants, bars, airports, hotels, offices and boardrooms
- Designed for portrait or landscape mounting
Convenient One-Touch Adjustment
- 20° swivel and -15° to +15° tilt capability provides comfortable viewing
- Full 360° rotation for viewing in portrait or landscape orientation
Innovative Rail Design
- VESA mounts adjust independently along rail
- Rail conceals behind displays for sleek, professional appearance
- Cables attach to rail to prevent tangles and clutter
- Adjustable mounting rails match up with off-center wall studs
- Wall-mounting hardware included
Durable Steel Construction
- Supports up to 18 lbs (8.2 kgs) per VESA mount
VESA Compliance
- Supports the following VESA mounting hole patterns: 75 x 75 mm and 100 x 100 mm
Specifications
OVERVIEW
UPC Code | 037332202819 |
Device Compatibility | Monitor/HDTV |
PHYSICAL
Color | Black; Silver |
Material of Construction | Steel |
VESA Pattern (mm) | 75x75; 100x100 |
Motion | Full |
Mounting Location | Wall |
Degrees of Motion | -15/+15 Tilt; 20 Swivel; 360 Rotate |
Minimum Screen Size (in.) | 10 |
Maximum Screen Size (in.) | 15 |
Maximum Weight Capacity (lbs.) | 18 |
Min/Max Arm Extension (in.) | 3 |
Number of Displays | 3 |
Shipping Dimensions (hwd / in.) | 5.04 x 50.98 x 2.44 |
Shipping Weight (lbs.) | 7.77 |
Unit Dimensions (hwd / in.) | 4.730 x 50.000 x 3.350 |
Unit Weight (lbs.) | 6.14 |
Assembly Required | Yes |
FEATURES & SPECIFICATIONS
Cord Management | Yes |
Tools Necessary | Yes |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
A VESA pattern refers to the configuration of the four holes on the back of a flat panel display. For a full explanation of VESA standards, see our technology primer VESA Mounting Patterns.
Documents & Downloads
Documentation
Design Resources
Product Literature
Useful Web Pages
Product Images