Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Durable VESA bracket allows rack mounting of a flat-panel LCD monitor in a 19 in. floor rack enclosure or open frame rack.

  • Fits 75 x 75, 100 x 100 and 100 x 150 VESA patterns to match wide variety of displays
  • Compatible with all standard 19 in. open frame racks and floor rack enclosures
  • Durable cold-rolled steel construction designed to stand up to heavy use over time
  • Rack-mounting hardware included for immediate installation
  • Supports LCD and touch-screen monitors up to 17-19 in. and 44 lb.
  • 2-year limited warranty

Features

Easy Mounting of LCD Monitors or Televisions up to 19 in.
This rack-mount monitor bracket is compliant with multiple VESA patterns, making it compatible with a wide range of retail LCD displays and touch-screen monitors up to 44 pounds. The SRLCDMOUNT supports LCD monitors up to 17 inches, which allows the display to fit snugly within a closed rack. If closing rack doors isn’t an issue, simply reverse the rack-mount monitor bracket so that it’s facing outward. With this configuration, the SRLCDMOUNT supports LCD monitors up to 19-inches. Compatible VESA mounting-hole patterns are 75 x 75 mm, 100 x 100 mm and 100 x 150 mm.
Includes Necessary Hardware for Mounting in 4U of Rack Space
This VESA bracket fits all EIA-compliant 19-inch open frame racks and floor-standing rack enclosures. It’s made from durable cold-rolled steel with a black powder-coated finish that blends seamlessly with your rack décor. Rack-mounting hardware is included, as well as a convenient Quick Start Guide that walks you through the simple rack-mounting process.
2-Year Warranty and Environmentally Responsible Design
The SRLCDMOUNT comes with a 2-year warranty. It’s manufactured in compliance with strict RoHS specifications.

System Requirements

  • LCD display with 75 x 75 mm, 100 x 100 mm or 100 x 150 mm VESA plate

Package Includes

  • LCD Mounting Plate
  • (2) Rack Brackets
  • (8) M6 x 16 Screws
  • (8) M6 Cup Washers
  • (8) M6 Cage Nuts
  • (8) M5 x 10 Screws
  • (8) M5 Flat Washers
  • Installation Guide
RoHS compliant

Specifications

OVERVIEW
UPC Code037332213419
Device CompatibilityMonitor/HDTV
Accessory TypeMounting Bracket
Accessory ClassRack Accessories
PHYSICAL
ColorBlack
Rack Height  4U
VESA Pattern (mm)  100x100; 100x150; 75x75
Maximum Weight Capacity (lbs.)44
Number of Displays1
Shipping Dimensions (hwd / in.)8.00 x 19.20 x 20.80
Shipping Weight (lbs.)15.60
Unit Dimensions (hwd / in.)4.880 x 18.880 x 15.810
Unit Weight (lbs.)3.57
Weight Capacity - Stationary (lbs.)40
Assembly RequiredYes
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty

Questions & Answers

Accessories

Accessories

  Model Number Description
SmartRack Square Hole Hardware Kit with 50 M5 screws and washers SRCAGENUT5MM SRCAGENUT5MM SmartRack Square Hole Hardware Kit with 50 M5 screws and washers
SmartRack Square Hole Hardware Kit with 50 M6 screws and washers SRCAGENUTS SRCAGENUTS SmartRack Square Hole Hardware Kit with 50 M6 screws and washers
SmartRack Square Hole Hardware Kit with 50 pcs 12-24 screws and washers SRCAGENUTS1224 SRCAGENUTS1224 SmartRack Square Hole Hardware Kit with 50 pcs 12-24 screws and washers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.