Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Computer monitor stand lifts your display above your workspace and allows easy height adjustment to a comfortable viewing position.
  • Monitor mount with heavy-duty base remains stable on your desk during adjustment
  • Height adjusts to 10 different settings for viewing your monitor at a comfortable level
  • Offers -20° to +60° tilt, 60° swivel and 180° rotation to help you find the perfect angle
  • Durable steel construction blends into any décor and supports up to 13.2 lbs (5.9 kgs)
  • Display cables attach to slim mount to reduce clutter and keep cords organized
  • 5-year limited warranty

Features

Vertical-Lift Monitor Stand Makes It Easy to Adjust the Height of Your Monitor
Adjusting the height of desktop flat-panel displays at home or the office often requires a lot of effort - loosening fasteners, moving the monitor up and down, tightening knobs to secure the monitor in place. With the DDV1727S, just pull your display all the way to the top, then lower it to one of 10 preset height positions from 12.6 to 19.7 inches. The monitor arm is compatible with flat-panel screens ranging from 17 to 27 inches. Maximum weight capacity is 13.2 pounds (5.9 kg). Cables are efficiently wrangled through the rear of the monitor stand to keep them organized.
Swivel, Tilt and Rotate the Screen to Find the Perfect and Most Comfortable Viewing Angle
This desk mount for your computer monitor adjusts independently to optimize viewing angles and improve ergonomics. To minimize screen glare, reduce eye fatigue and increase viewing comfort, the mount features -20° to +60° tilt, 60° swivel and 180° rotation for positioning your screen in portrait or landscape orientation. Easy screen adjustment lets you quickly find just the right angle without interrupting your workday. A heavy-duty base keeps the freestanding mount stable on a desk or table during adjustment.
VESA-Compliant Mounting Ensures Display Compatibility
VESA (Video Electronics Standards Association) promotes uniformity in the video electronics industry by developing standards for TVs and monitors. For hassle-free display compatibility, this monitor stand supports the following VESA mounting hole patterns: 75 x 75 and 100 x 100. Mounting hardware is included.
Sure to Stand Up to Frequent Use
The durable steel frame withstands the stress of repeated adjustments. Its scratch-resistant powder-coated finish tolerates frequent handling and blends easily into any home or office décor.

Package Includes

  • DDV1727S Single-Display Monitor Stand, 17” to 27” Monitors
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332248633
Device CompatibilityMonitor/HDTV
PHYSICAL
ColorBlack
Material of ConstructionSteel
VESA Pattern (mm)  100x100; 75x75
MotionSwivel; Tilt
Mounting LocationDesktop
Degrees of Motion-20/+60 Tilt; 30 Swivel; 360 Rotate
Minimum Screen Size (in.)1
Maximum Screen Size (in.)27
Maximum Weight Capacity (lbs.)13.6
Number of Displays1
Shipping Dimensions (hwd / in.)13.90 x 8.30 x 2.30
Shipping Weight (lbs.)10.10
Unit Dimensions (hwd / in.)21.300 x 12.600 x 7.900
Unit Weight (lbs.)9
Assembly RequiredYes
FEATURES & SPECIFICATIONS
Cord ManagementYes
Tools NecessaryYes
STANDARDS & COMPLIANCE
Product ComplianceRoHS; RoHS3; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.